FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR
Free delivery on orders over EUR 79 (Excl. VAT)

Germany

This picture is about CFP-SR10-100G.
This picture is about CFP-SR10-100G.
This picture is about CFP-SR10-100G.
This picture is about CFP-SR10-100G.
This picture is about CFP-SR10-100G.
This picture is about CFP-SR10-100G.
This picture is about CFP-SR10-100G.
This picture is about CFP-SR10-100G.
This picture is about CFP-SR10-100G.
This picture is about CFP-SR10-100G.

Customized CFP 100GBASE-SR10 850nm 150m DOM MPO-12/UPC MMF Optical Transceiver Module

#73701
#73701

<8W MTP®-24 MPO-24 MMF

2.615,62 € (Incl. VAT)
FS P/N: CFP-SR10-100G
1 Sold
10 Reviews
6 Questions
Compatible Brands:
Cisco
Device Number:
Pre-order, Ship by 31 Oct, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express®
Project Inquiry
Solution Design
5-Year Warranty

100GBASE-SR10 CFP Transceiver Module (MMF, 850nm, 150m, MTP/MPO, DOM)

Specifications
Part Number
CFP-100G-SR10
Vendor Name
FS.COM
Form Factor
CFP
Max Data Rate
103.1 Gbp
Wavelength
850nm
Max Cable Distance
150m@OM4, 100m@OM3
Interface
MTP/MPO-24
Optical Components
10x VCSEL
Media
MMF
DOM Support
Yes
Protocols
MSA Compliant
Commercial Temperature Range
0 to 70°C (32 to 158°F)
Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Features
Transceiver Customization for Full Compatibility
Configuring with FS BOX or Coding Board and testing in the targeted switch environment for high-performance interoperability.
Custom Compatible Brands
100% Tested in Host Devices
Online Custom Label Service Tailored to Your Needs
Custom labels for easy identification to help ease receiving, stocking and deployment.
Select Label Types
Colored Black and White or Neutral Labels
Fill in Label Details
Brand Logo, P/N, S/N, Vendor Name
Comprehensive Testing Increases Reliability
Qualified through a rigorous process with advanced equipments to ensure you get the high quality and reliable optics.
Optical Spectrum Test
No Packet Loss & CRC
Eye Pattern Test
Mask Margin >20%
Temperature Test
0~70°C
Custom Products Tailored to Your Needs
Diverse Custom Options
Choose suitable options based on your applications.
Strict Quality Control
Ensure high quality products with state of testing facility.
Technical Support
Get support from professional engineer team.
Questions & Answers
Ask a question
All (6)Breakout 10x10G (1)Cable Type (1)CFP vs QSFP28 (1)Class 1 Laser (1)Interoperate with SR10 (1)Transmission Distance (1)
Customer Reviews
Write a review
(undefined reviews)
4.7
5 stars
4 stars
3 stars
2 stars
1 star
7
3
0
0
0

R***S

Brazil

February 11, 2020
5.0
good afternoon,
Is it compatible with cfp module on one side and qsfp28 on the other?
Verified Purchase
Helpful 2
Comment 0

G***n

Canada

May 05, 2017
4.0
Good try in these 100G CFP modules, since I always got optics from fs.com. This time, they also didn't disappoint me.
Verified Purchase
Helpful 0
Comment 0

N***l

United States

April 27, 2017
5.0
Very pleased with the service I received. They were very cordial. And I received the product quickly. Good quality. Enjoying doing business with FS.COM.
Verified Purchase
Helpful 2
Comment 1
See all reviews
Resources
Recently Viewed