Click to open expanded view
Arista Networks CFP4-100G-LR4 Compatible CFP4 100GBASE-LR4 1310nm 10km DOM Duplex LC SMF Optical Transceiver Module
#73691
#73691
4.161,43 € (Incl. VAT)
FS P/N: CFP4-LR4-100G
53 Sold
10 Reviews
1 Question
Transceiver Models:
Pre-order, Ship by 31 Oct, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express®
5-Year Warranty
30-Day Returns
30-Day Exchange
Arista Networks CFP4-100G-LR4 Compatible 100GBASE-LR4 CFP4 Transceiver Module (SMF, 1310nm, 10km, LC, DOM)
Specifications
Arista Networks Compatible
CFP4-100G-LR4
Vendor Name
FS.COM
Form Factor
CFP4
Max Data Rate
112Gbps
Wavelength
1295.56nm, 1300.05nm, 1304.58nm, 1309.14nm
Max Cable Distance
10km
Interface
LC duplex
Optical Components
4x DFB
Media
SMF
DOM Support
Yes
Protocols
MSA Compliant
Commercial Temperature Range
0 to 70°C (32 to 158°F)
Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Questions & Answers
Ask a question
All (1)CFP vs QSFP28 (1)
Customer Reviews
Write a review
(undefined reviews)
5
stars
4
stars
3
stars
2
stars
1
star
8
0
2
0
0
P***e
United States
September 26, 2016
Always good experience at Fiberstore. If not have to pay shipping fee, would be better.
Verified Purchase
Helpful 0
Comment 0W***d
United States
September 01, 2016
easy navigation, wide selcetion, smooth communication, but longer delivery than expectation.
Verified Purchase
Helpful 0
Comment 0P***h
Australia
August 15, 2016
I was hesitant to make a purchase from this vendor since there are a lot of (old) bad reviews out there for this vendor. I took my chances and am happy to report that I had zero problems. My order arrived quickly and everything was as it should have been. Good job.
Verified Purchase
Helpful 0
Comment 0See all reviews
Resources
Recently Viewed