FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR
Free delivery on orders over EUR 79 (Excl. VAT)

Germany

This picture is about CFP4-LR4-100G.
This picture is about CFP4-LR4-100G.

Juniper Networks CFP4-100GBASE-LR4 Compatible CFP4 100GBASE-LR4 1310nm 10km DOM Duplex LC SMF Optical Transceiver Module

#73690
#73690

<6W LC Duplex SMF

4.161,43 € (Incl. VAT)
FS P/N: CFP4-LR4-100G
57 Sold
10 Reviews
1 Question
Pre-order, Ship by 31 Oct, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express®
Project Inquiry
5-Year Warranty
30-Day Returns
30-Day Exchange

Juniper Networks CFP4-100GBASE-LR4 Compatible 100GBASE-LR4 CFP4 Transceiver Module (SMF, 1310nm, 10km, LC, DOM)

Specifications
Juniper Networks Compatible
CFP4-100GBASE-LR4
Vendor Name
FS.COM
Form Factor
CFP4
Max Data Rate
112Gbps
Wavelength
1295.56nm, 1300.05nm, 1304.58nm, 1309.14nm
Max Cable Distance
10km
Interface
LC duplex
Optical Components
4x DFB
Media
SMF
DOM Support
Yes
Protocols
MSA Compliant
Commercial Temperature Range
0 to 70°C (32 to 158°F)
Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Questions & Answers
Ask a question
All (1)CFP vs QSFP28 (1)
Customer Reviews
Write a review
(undefined reviews)
    4.6
    5 stars
    4 stars
    3 stars
    2 stars
    1 star
    8
    0
    2
    0
    0

    P***e

    United States

    September 26, 2016
    3.0
    Always good experience at Fiberstore. If not have to pay shipping fee, would be better.
    Verified Purchase
    Helpful 0
    Comment 0

    W***d

    United States

    September 01, 2016
    3.0
    easy navigation, wide selcetion, smooth communication, but longer delivery than expectation.
    Verified Purchase
    Helpful 0
    Comment 0

    P***h

    Australia

    August 15, 2016
    5.0
    I was hesitant to make a purchase from this vendor since there are a lot of (old) bad reviews out there for this vendor. I took my chances and am happy to report that I had zero problems. My order arrived quickly and everything was as it should have been. Good job.
    Verified Purchase
    Helpful 0
    Comment 0
    See all reviews
    Resources
    Recently Viewed