good afternoon,
Is it compatible with cfp module on one side and qsfp28 on the other?
Click to open expanded view
Arista Networks CFP-100GBASE-SR10 Compatible CFP 100GBASE-SR10 850nm 150m DOM MPO-24 MMF Optical Transceiver Module
#73645
#73645
2.615,62 € (Incl. VAT)
FS P/N: CFP-SR10-100G
12 Sold
10 Reviews
6 Questions
Transceiver Models:
Pre-order, Ship by 30 Oct, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express®
5-Year Warranty
30-Day Returns
30-Day Exchange
Arista Networks CFP-100GBASE-SR10 Compatible 100GBASE-SR10 CFP Transceiver Module (MMF, 850nm, 150m, MTP/MPO, DOM)
Specifications
Arista Networks Compatible
CFP-100GBASE-SR10
Vendor Name
FS.COM
Form Factor
CFP
Max Data Rate
103.1 Gbp
Wavelength
850nm
Max Cable Distance
150m@OM4, 100m@OM3
Interface
MTP/MPO-24
Optical Components
10x VCSEL
Media
MMF
DOM Support
Yes
Protocols
MSA Compliant
Commercial Temperature Range
0 to 70°C (32 to 158°F)
Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Questions & Answers
Ask a question
All (6)Breakout 10x10G (1)Cable Type (1)CFP vs QSFP28 (1)Class 1 Laser (1)Interoperate with SR10 (1)Transmission Distance (1)
Customer Reviews
Write a review
(undefined reviews)
5
stars
4
stars
3
stars
2
stars
1
star
7
3
0
0
0
G***n
Canada
May 05, 2017
Good try in these 100G CFP modules, since I always got optics from fs.com. This time, they also didn't disappoint me.
Verified Purchase
Helpful 0
Comment 0N***l
United States
April 27, 2017
Very pleased with the service I received. They were very cordial. And I received the product quickly. Good quality. Enjoying doing business with FS.COM.
Verified Purchase
Helpful 2
Comment 1See all reviews
Resources
Recently Viewed