The 24-port Cat6 patch panel with 110 punch down termination is color coded for both T568A and T568B wiring, providing the perfect solution for any voice or LAN application. For hassle-free connections, this Ethernet patch panel offers straight Cat6 ports with 110 type termination, making it easy to insert and remove your cables. The clear numbering on the front and back of the network patch panel enables quick and easy identification of cable runs for efficient system management.
![Cat6 110-Style Patch Panel, 24-Port, 1RU, Cable Management Bar Included This picture is about C6P-U24P1101U.](https://resource.fs.com/mall/products/800x800/73403.main.jpeg)
Click to open expanded view
![Cat6 110-Style Patch Panel, 24-Port, 1RU, Cable Management Bar Included This picture is about C6P-U24P1101U.](https://resource.fs.com/mall/products/60x60/73403.main.jpeg)
![Cat6 110-Style Patch Panel, 24-Port, 1RU, Cable Management Bar Included This picture is about C6P-U24P1101U.](https://resource.fs.com/mall/products/60x60/73403.B.jpeg)
![Cat6 110-Style Patch Panel, 24-Port, 1RU, Cable Management Bar Included This picture is about C6P-U24P1101U.](https://resource.fs.com/mall/products/60x60/73403.C.jpeg)
![Cat6 110-Style Patch Panel, 24-Port, 1RU, Cable Management Bar Included This picture is about C6P-U24P1101U.](https://resource.fs.com/mall/products/60x60/73403.D.jpeg)
![Cat6 110-Style Patch Panel, 24-Port, 1RU, Cable Management Bar Included This picture is about C6P-U24P1101U.](https://resource.fs.com/mall/products/60x60/73403.E.jpeg)
![Cat6 110-Style Patch Panel, 24-Port, 1RU, Cable Management Bar Included This picture is about C6P-U24P1101U.](https://resource.fs.com/mall/products/60x60/73403.F.jpeg)
![Cat6 110-Style Patch Panel, 24-Port, 1RU, Cable Management Bar Included This picture is about C6P-U24P1101U.](https://resource.fs.com/mall/products/60x60/73403.G.jpeg)
Cat6 110-Style Patch Panel, 24-Port, 1RU, Cable Management Bar Included
#73403
#73403
58,31 € (Incl. VAT)
FS P/N: C6P-U24P1101U
4.4K Sold
7 Reviews
6 Questions
Models:
8 in DE Warehouse, Get it by 11 Sep, 2024
75 in Global Warehouse, Get it by 9 Sep, 2024
16 in Transit, Get it by 9 Sep, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express® on orders over 79,00 €
1-Year Warranty
30-Day Returns
30-Day Exchange
1U 24 Ports Cat6 UTP Punch Down Patch Panel for 10/100/1000Base-T and 10GBase-T Ethernet
Specifications
Category
Cat5e/Cat6
No. of Ports
24
Shielding Type
Unshielded
No. of Rack Spaces
1U
Material
SPCC + ABS Plastics
Color
Black
Termination
110 Type Punchdown
Wiring Scheme
T568A/T568B
Type of Patch Panel
Flat
Dimensions (HxWxD)
1.75"x19"x1.2" (44.5x482.5x30.5mm)
Operating Temperature Range
-10°C to 60°C
Approvals
RoHS Compliant
Features
Ensures Long Life in Demanding Applications
![](https://resource.fs.com/mall/fs_scene_images/202307131705061aqr9g.jpg)
Ingenious Design, Flexible Cabling
This panel delivers excellent performance and facilitate quick and easy installations. It is the ideal way to create a standards-based, flexible, and reliable copper platform in your data center.
Detachable back bar keeps patch cables neat and tidy
Disconnection modules can fix the wires and improve stability
Numbered and labeled ports for easy identification and reference
Compatible with Cat6 and Cat5e Cabling
![](https://resource.fs.com/mall/fs_scene_images/20230713170643sb8bbi.jpg)
High Density and Easy Patching Solutions
![](https://resource.fs.com/mall/fs_scene_images/20230713170744kakaoq.jpg)
Category | Cat5e/Cat6 | Cat5e/Cat6 | Cat5e/Cat6 | Cat5e/Cat6 | Cat5e/Cat6 |
No. of Ports | 24 | 12 | 24 | 24 | 24 |
Termination | 110 Type Punchdown | 110 Type Punchdown | 110 Type Punchdown | Coupler | Coupler |
Shielding Type | Unshielded | Unshielded | Unshielded | Unshielded | Shielded |
No. of Rack Spaces | 1U | 1U | 1U | 1U | 1U |
Type of Patch Panel | Flat | Flat | Angled | Flat | Flat |
Dimension((HxWxD) | 1.75''x19''x1.2'' (44.5x482.5x30.5mm) | 10.06"x2.26"x1.65" (255.5x57.5x42mm) | 19"x8.07"x1.73" (482.6x205x44mm) | 1.75"x19"x3.62" (44.5x482.5x92mm) | 1.75"x19"x3.62" (44.5x482.5x92mm) |
Videos
Questions & Answers
Ask a question
All (6)Compatibility (2)Data Rate (1)Label (1)
Customer Reviews
Write a review
(undefined reviews)
5
stars
4
stars
3
stars
2
stars
1
star
5
2
0
0
0
D***n
Canada
November 02, 2022
Looks like good solid metal Panel, have yet to install it. My only complaint - taxes were not paid on the sellers end and it got caught up at customs.
Verified Purchase
Helpful 0
Comment 0F***o
United Kindom
July 07, 2021
Fairly easy to install. I used this patch panel to terminate the wires from the jacks in the rooms of my house. So far,, this has been a great tool for the job. I can easily mount and hook everyone in. The quality of the punch downs is great and I had no trouble with termination.
Verified Purchase
Helpful 1
Comment 0R***t
Australia
October 19, 2020
I swapped out a single 48 port patch panel a cheap one with two of these 24 port FS ones, and straight away these were far easier to work with. The plastic caps that go over the wiring which also slots in to further push and seat the cables the fitting are excellent.
The 4+4 wiring model, e,g, 4 wires top, 4 wires bottom is far easier to punch down and keep more consistent wire lengths. And the cable tray at the rear to then tie the cables further improves reliability, especially if you have to pull the panel out to add more.
Basically, pretty hard to go wrong with these, good quality product at an affordable price.
The 4+4 wiring model, e,g, 4 wires top, 4 wires bottom is far easier to punch down and keep more consistent wire lengths. And the cable tray at the rear to then tie the cables further improves reliability, especially if you have to pull the panel out to add more.
Basically, pretty hard to go wrong with these, good quality product at an affordable price.
Verified Purchase
Helpful 2
Comment 0See all reviews
Resources
Recently Viewed