The 24-port Ca5e patch panel with 110 punch down termination is color coded for both T568A and T568B wiring, providing the perfect solution for any voice or LAN application. For hassle-free connections, this Ethernet patch panel offers straight Ca5e ports with 110 type termination, making it easy to insert and remove your cables. The clear numbering on the front and back of the network patch panel enables quick and easy identification of cable runs for efficient system management.
![Cat5e 110-Style Patch Panel, 24-Port, 1RU, Cable Management Bar Included This picture is about C5EP-U24P1101U.](https://resource.fs.com/mall/products/800x800/73402.main.jpeg)
Click to open expanded view
![Cat5e 110-Style Patch Panel, 24-Port, 1RU, Cable Management Bar Included This picture is about C5EP-U24P1101U.](https://resource.fs.com/mall/products/60x60/73402.main.jpeg)
![Cat5e 110-Style Patch Panel, 24-Port, 1RU, Cable Management Bar Included This picture is about C5EP-U24P1101U.](https://resource.fs.com/mall/products/60x60/73402.B.jpeg)
![Cat5e 110-Style Patch Panel, 24-Port, 1RU, Cable Management Bar Included This picture is about C5EP-U24P1101U.](https://resource.fs.com/mall/products/60x60/73402.C.jpeg)
![Cat5e 110-Style Patch Panel, 24-Port, 1RU, Cable Management Bar Included This picture is about C5EP-U24P1101U.](https://resource.fs.com/mall/products/60x60/73402.D.jpeg)
![Cat5e 110-Style Patch Panel, 24-Port, 1RU, Cable Management Bar Included This picture is about C5EP-U24P1101U.](https://resource.fs.com/mall/products/60x60/73402.E.jpeg)
![Cat5e 110-Style Patch Panel, 24-Port, 1RU, Cable Management Bar Included This picture is about C5EP-U24P1101U.](https://resource.fs.com/mall/products/60x60/73402.F.jpeg)
![Cat5e 110-Style Patch Panel, 24-Port, 1RU, Cable Management Bar Included This picture is about C5EP-U24P1101U.](https://resource.fs.com/mall/products/60x60/73402.G.jpeg)
Cat5e 110-Style Patch Panel, 24-Port, 1RU, Cable Management Bar Included
#73402
#73402
48,79 € (Incl. VAT)
FS P/N: C5EP-U24P1101U
989 Sold
4 Reviews
5 Questions
Models:
5 in DE Warehouse, Get it by 11 Sep, 2024
10 in Global Warehouse, Get it by 9 Sep, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express® on orders over 79,00 €
1-Year Warranty
30-Day Returns
30-Day Exchange
1U 24 Ports Cat5e UTP Punch Down Patch Panel for 10/100/1000Base-T Ethernet
Specifications
Category
Cat5e
No. of Ports
24
Shielding Type
Unshielded
No. of Rack Spaces
1U
Material
SPCC + ABS Plastics
Color
Black
Termination
110 Type Punchdown
Wiring Scheme
T568A/T568B
Type of Patch Panel
Flat
Dimensions (HxWxD)
1.75"x19"x1.2" (44.5x482.5x30.5mm)
Operating Temperature Range
-10°C to 60°C
Approvals
RoHS Compliant
Features
Ensures Long Life in Demanding Applications
![](https://resource.fs.com/mall/fs_scene_images/202307131653413qb41p.jpg)
Ingenious Design, Flexible Cabling
This panel delivers excellent performance and facilitate quick and easy installations. It is the ideal way to create a standards-based, flexible, and reliable copper platform in your data center.
Detachable back bar keeps patch cables neat and tidy
Disconnection modules can fix the wires and improve stability
Numbered and labeled ports for easy identification and reference
High Density and Easy Patching Solutions
![](https://resource.fs.com/mall/fs_scene_images/2023071316545130lc1g.jpg)
Category | Cat5e | Cat5e | Cat5e | Cat5e/Cat6/Cat6a/Cat7 | Cat5e/Cat6/Cat6a/Cat7 |
No. of Ports | 24 | 24 | 24 | 24 | 24 |
Termination | Coupler | Coupler | 110 Type Punchdown | Blank | Blank |
Shielding Type | Unshielded | Shielded | Unshielded | Shielded/Unshielded | Unshielded |
No. of Rack Spaces | 1U | 1U | 1U | 1U | 1U |
Type of Patch Panel | Flat | Flat | Flat | Flat | Angled |
Dimension((HxWxD) | 1.75''x19''x3.62'' (44.5x482.5x92mm) | 1.75''x19''x3.62'' (44.5x482.5x92mm) | 1.75''x19''x1.2'' (44.5x482.5x30.5mm) | 1.75''x19''x3.62'' (44.5x482.5x92mm) | 1.74''x19''x11.68'' (44.2x482.6x296.6mm) |
Questions & Answers
Ask a question
All (5)Application (1)Compatibility (1)Installation (1)Label (1)
Customer Reviews
Write a review
(undefined reviews)
5
stars
4
stars
3
stars
2
stars
1
star
3
1
0
0
0
R***z
United States
November 11, 2020
I received this product the day after I ordered. So fast much more than I expected.
Thank you so much
Thank you so much
Verified Purchase
Helpful 0
Comment 0D***n
Australia
October 19, 2020
I swapped out a single 48 port patch panel a cheap one with two of these 24 port FS ones, and straight away these were far easier to work with. The plastic caps that go over the wiring which also slots in to further push and seat the cables the fitting are excellent.
The 4+4 wiring model, e,g, 4 wires top, 4 wires bottom is far easier to punch down and keep more consistent wire lengths. And the cable tray at the rear to then tie the cables further improves reliability, especially if you have to pull the panel out to add more.
Basically, pretty hard to go wrong with these, good quality product at an affordable price.
The 4+4 wiring model, e,g, 4 wires top, 4 wires bottom is far easier to punch down and keep more consistent wire lengths. And the cable tray at the rear to then tie the cables further improves reliability, especially if you have to pull the panel out to add more.
Basically, pretty hard to go wrong with these, good quality product at an affordable price.
Verified Purchase
Helpful 0
Comment 0K***s
United States
January 06, 2019
I mounted this panel with a 16-port Ethernet switch. Well marked diagram on the back so the punches are very easy. You only need a 110 punch tool to use this. I also ordered some 1ft Ethernet cables so everything easy to reconfigure.
Verified Purchase
Helpful 0
Comment 0See all reviews
Resources
Recently Viewed