FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR
Free delivery on orders over EUR 79 (Excl. VAT)

Germany

This picture is about Cat6a Patch Cords Overall Introduction.
01:26
This picture is about C6ASFTPSGPVC.
This picture is about C6ASFTPSGPVC.
This picture is about C6ASFTPSGPVC.
This picture is about C6ASFTPSGPVC.
This picture is about C6ASFTPSGPVC.
This picture is about Cat6a Patch Cords Overall Introduction.
This picture is about C6ASFTPSGPVC.
This picture is about C6ASFTPSGPVC.
This picture is about C6ASFTPSGPVC.
This picture is about C6ASFTPSGPVC.
This picture is about C6ASFTPSGPVC.

3ft (0.9m) Cat6a 26AWG Snagless Shielded (S/FTP) PVC CM Ethernet Network Patch Cable, Black

Hot #73059
Hot #73059

Pure Bare Copper PoE++ 550MHz

3,09 € (Incl. VAT)
FS P/N: C6ASFTPSGPVC
33.4K Sold
29 Reviews
19 Questions
231 in DE Warehouse, Get it by 8 Jul, 2024
852 in Global Warehouse, Get it by 18 Jul, 2024
2150 in Transit, Get it by 21 Aug, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express® on orders over 79,00 €
Project Inquiry
1-Year Warranty
30-Day Returns
30-Day Exchange

Cat6a Snagless Shielded (S/FTP) Ethernet Network Patch Cable, 26AWG, 10GBase-T

Cat6a network patch cable is the cost-effective solution for indoor data center applications, supporting up to 10GBase-T and 550MHz within 100 meters of cable. And it is fully backward compatible with all the previous categories. The FS cat6a patch cables conductor apply Pure Bare Copper with high electrical conductivity and low signal transmission attenuation. The sheath material is new environmentally friendly material PVC CM, which is durable, flame-retardant, resistant to bending. Cat6a cable uses eight-core four-pair precision twisted pairing technology and passes the Fluke test, which ensures that it can provide stable high-speed network connection and ensure the accuracy and reliability of data transmission.

Specifications
Cable Type
Cat6a Snagless
Shielding Type
Shielded (S/FTP)
Cable Jacket
PVC CM
Length
3ft (0.9m) (Including Plugs)
Conductor Material
Pure Bare Copper
Conductor Type
Stranded
Data Rate Support
10GBase-T
Maximum (Tested) Frequency
550MHz
Gauge (AWG)
26 (7/0.16mm)
Cable Outer Diameter (mm)
6.2 ± 0.3
Max Transmission Distance
100m
Twisted Pairs
4 Pairs
Wire Scheme
T568B, Straight
Standard
ISO/IEC 11801, ANSI/TIA-568.2-D
Operating Temperature
-20 to +75°C (-4 to 167°F)
Installation Temperature
-10 to +50°C (14 to 122°F)

Quality Testing Program

Take a look at our test program to get the reliable and high-performance patch cables.

Quality Testing Program

Patch Cables Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Connectivity Solutions
Features
Double Shielded Patch Cable Ensures Data Security

Twisted pair structure and double shielding layer bring better shielding performance.

550MHz Stable Transmission
This cable speeds up to 550MHz and supports 10GBase-T Ethernet, which allows for more reliable data transmission.
Gold-plated Connectors
Stable Transmission
Pure Copper Conductors
Less Signal Loss
Stranded 4 Twisted Pairs
Anti-electromagnetic Interference
Triple Protection of Patch Cables

RJ45 modular plug, PVC Jacket and strain relief boot to increase the service life of the cable.

RJ45 Modular Plug

It is compatible with laptops, routers, TVs, TV boxes, switches, printers, etc.

PVC Jacket

PVC Jacket has good flame retardant performance.

Strain Relief Boot

The boot increases the friction for plugging and unplugging.

Fluke Networks-Cable Testing

The patch cables pass the Fluke Patch Cord Test and deliver specified testing report, in which includes NEXT, PS NEXT, ACR-F, PS ACR-F, ACR-N, PS ACR-N as well as RL.

One-stop Solution to Network Cabling Needs

Choose high-quality accessories for every detail of network cabling.

Questions & Answers
Ask a question
All (19)Application (1)Connection (1)Customization (1)Gauge (1)T568B (1)Transmission Rate (1)
Customer Reviews
Write a review
(undefined reviews)
5.0
5 stars
4 stars
3 stars
2 stars
1 star
29
0
0
0
0

t***n

Denmark

April 15, 2024
5.0
Think of making the packeting different. It takes quite a long time to cut open all the plastic bags
Verified Purchase
Helpful 0
Comment 0

B***t

United States

November 19, 2023
5.0
I am really grateful. I've got the order here. The comprehensive update you gave me astounded me, and I sincerely value your efforts.
Verified Purchase
Helpful 1
Comment 0

G***a

United Kingdom

November 15, 2023
5.0
It’s a fast network cable alright! Have this hooked to my desktop which was previously languid at under 100mbps on Wi-Fi, while this cable here stays put at gigabit speeds so quite the upgrade and as usual, nothing beats wired!
Verified Purchase
Helpful 2
Comment 0
See all reviews
Resources
Recently Viewed