FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR
Free delivery on orders over EUR 79 (Excl. VAT)

Germany

This picture is about QSFP-SFP10G-CVR Overall Introduction.
00:51
This picture is about QSFP-SFP10G-CVR.
This picture is about QSFP-SFP10G-CVR.
This picture is about QSFP-SFP10G-CVR.
This picture is about QSFP-SFP10G-CVR.
This picture is about QSFP-SFP10G-CVR.
This picture is about QSFP-SFP10G-CVR.
This picture is about QSFP-SFP10G-CVR Overall Introduction.
This picture is about QSFP-SFP10G-CVR.
This picture is about QSFP-SFP10G-CVR.
This picture is about QSFP-SFP10G-CVR.
This picture is about QSFP-SFP10G-CVR.
This picture is about QSFP-SFP10G-CVR.
This picture is about QSFP-SFP10G-CVR.

Extreme Networks Compatible QSFP+ 40G to SFP+ 10G Adapter Converter Module

#72582
#72582

QSFP+ to SFP+ Data Center

79,73 € (Incl. VAT)
FS P/N: QSFP-SFP10G-CVR
1.4K Sold
6 Reviews
9 Questions
86 in DE Warehouse, Get it by 23 Sep, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express® on orders over 79,00 €
Project Inquiry
5-Year Warranty
30-Day Returns
30-Day Exchange

40G QSFP+ to 10G SFP+ Adapter Converter Module

The Extreme Compatible QSFP+ to SFP+ adapter converter module provides conversion from QSFP+ to SFP+ form factors. This module is compliant with IEEE 802.3bj, IEEE-802.3 and SFF-8436, SFF-8431 standards. It is suitable for 10G Ethernet, Data Centers and Storage area networks


Note: The FS P/N is changed from CVR-QSFP-SFP10G to QSFP-SFP10G-CVR, but the product is the same. Only the FS P/N has been changed.

Specifications
Part Number
QSFP-SFP10G-CVR
Vendor Name
FS
Form Factor
QSFP+ to SFP+
Max Data Rate
40Gbps
Wavelength
N/A
Max Cable Distance
N/A
Media
N/A
DOM Support
No
Operating Case Temperature Range
-20 to 85°C (-4 to 185°F)
Protocols
IEEE-802.3ba, IEEE-802.3bj, MSA Compliant, SFF-8436, SFF-8431

Quality Testing Program

Take a look at our test program to get the reliable and high-performance optical transceivers.

Quality Testing Program

Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Features
Cost-effective Conversion from QSFP+ to SFP+ Port
The product provides the ability to use the SFP+ 10GBASE module with a QSFP+ client port, which reduces the costs of multiple 40G form factors across multivendor platforms environments.
Flexible Connection
QSFP+ to SFP+ Module or Cable
Plug and Play
No Configuration Needed
Questions & Answers
Ask a question
All (9)Matching Product (3)Compatibility (2)Connectivity Solutions (1)Installation (1)Matching Cables (1)Transmission Distance (1)
Customer Reviews
Write a review
(undefined reviews)
5.0
5 stars
4 stars
3 stars
2 stars
1 star
6
0
0
0
0

A***a

Slovenia

September 02, 2024
5.0
As always good quality and super fast delivery.
Verified Purchase
Helpful 0
Comment 0

g***n

Canada

May 02, 2023
5.0
Worked perfectly on an Arista 7050-64.
Verified Purchase
Helpful 0
Comment 0

J***a

Tanzania,U.R.O.T

June 10, 2022
5.0
Customized 40G QSFP+ to 10G SFP+ Adapter Converter Module works perfectly to us. Thank so much FS team...Credit to Muriel Pan.
Verified Purchase
Helpful 0
Comment 0
See all reviews
Resources
Recently Viewed