FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR
Free delivery on orders over EUR 79 (Excl. VAT)

Germany

This picture is about HD-OM4FULCDX.
This picture is about HD-OM4FULCDX.
This picture is about HD-OM4FULCDX.
This picture is about HD-OM4FULCDX.
This picture is about HD-OM4FULCDX.
This picture is about HD-OM4FULCDX.
This picture is about HD-OM4FULCDX.
This picture is about HD-OM4FULCDX.
This picture is about HD-OM4FULCDX.
This picture is about HD-OM4FULCDX.
This picture is about HD-OM4FULCDX.
This picture is about HD-OM4FULCDX.

1m (3ft) LC UPC to LC UPC Flat Clip Uniboot Duplex OM4 Multimode PVC (OFNR) 2.0mm BIF Fiber Optic Patch Cable

#72170
#72170

Corning BIF 2.0mm Polarity Reversal

14,28 € (Incl. VAT)
FS P/N: HD-OM4FULCDX
13.9K Sold
31 Reviews
13 Questions
278 in DE Warehouse, Get it by 24 Sep, 2024
433 in Global Warehouse, Get it by 4 Oct, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express® on orders over 79,00 €
Project Inquiry
1-Year Warranty
30-Day Returns
30-Day Exchange

1m (3ft) LC UPC to LC UPC Duplex Flat Clip Uniboot OM4 PVC BIF Fiber Optic Patch Cable

The uniboot design allows one cable to carry both fibers, reducing cable congestion when routing. It is designed for high-density fiber patching in data centers which need space saving and reduce cable management troubles.

Its reverse-polarity design allows for quick and easy polarity conversion without exposing the fibers or needing any tools.

Specifications
Connector Type
LC UPC to LC UPC
Fiber Grade
Bend Insensitive
Fiber Mode
OM4 50/125μm
Wavelength
850/1300nm
40G Ethernet Distance
150m at 850nm
100G Ethernet Distance
100m at 850nm
Insertion Loss
≤0.2dB
Return Loss
≥30dB
Min. Bend Radius
(Fiber Core)
7.5mm
Min. Bend Radius
(Fiber Cable)
20/10D (Dynamic/Static)
Attenuation at 850nm
3.0dB/km
Attenuation at 1300nm
1.0dB/km
Fiber Count
Duplex
Cable Outside Diameter (OD)
2.0mm
Cable Jacket
PVC
Polarity
A (Tx) to B (Rx)
Operating Temperature
-10 to 70°C (14 to 158℉)
Storage Temperature
-20 to 70℃ (-4 to 158℉)

Quality Testing Program

Take a look at our test program to get the reliable and high-performance fiber optic cables.

Quality Testing Program

Fiber Optic Cables Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Connectivity Solutions
Features

20/10D Min. Bend Radius

The BIF fiber allows tighter cable bends for slack storage and routing.

Suncall Flat Clip LC

Provide additional space between connectors and improves airflow.

Uniboot Design

Allow one cable to carry two fibers, reducing the cable bulk when routing.

Meet Your Polarity Reversal Needs
Only 4 steps to switch the polarity from A-B to A-A without exposing fibers or needing any tools.
Unlock the latch from the back
Extract the clip
Rotate the connector body 180°
Re-attach the clip and lock it
Meet the Various Indoor Installation Needs

Ideal for network cabinet connection, ceiling wiring and under-floor wiring in the data center.

Connector Type
Suncall Flat Clip LC
Flat Clip with Push Pull Boot LC
Standard LC
Push-pull Mechanism
Push Pull Boot
Fiber Grade
Corning BIF
Corning BIF
Corning BIF
Cable Jacket
PVC (OFNR)
PVC (OFNR)
PVC (OFNR)
Cable Diameter
2.0mm
2.0mm
2.0mm
Insertion Loss
≤0.2dB
≤0.2dB
≤0.2dB
Min. Bend Radius (Fiber Cable)
20/10D (Dynamic/Static)
20/10D (Dynamic/Static)
20/10D (Dynamic/Static)
Polarity Reversal
yes
yes
Questions & Answers
Ask a question
All (13)Polish Type (1)Transmission Rate (1)
Customer Reviews
Write a review
(undefined reviews)
5.0
5 stars
4 stars
3 stars
2 stars
1 star
30
1
0
0
0

F***n

United States

October 12, 2023
5.0
The quality of this cable exceeded my expectations, very durable and has a strong connection. Performance is stable without any issues.
Verified Purchase
Helpful 0
Comment 0

T***n

Netherlands

September 11, 2023
5.0
FS customization service is very good. I got a product that exactly met my needs and performed very well during use.
Verified Purchase
Helpful 0
Comment 0

P***y

United States

July 31, 2022
5.0
The delivery was 3 days after I ordered the product makes a very high-quality impression, everything else time will tell.
Verified Purchase
Helpful 0
Comment 0
See all reviews
Resources
Recently Viewed