FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR
Free delivery on orders over EUR 79 (Excl. VAT)

Germany

This picture is about HD-SMFULCDX.
This picture is about HD-SMFULCDX.
This picture is about HD-SMFULCDX.
This picture is about HD-SMFULCDX.
This picture is about HD-SMFULCDX.
This picture is about HD-SMFULCDX.
This picture is about HD-SMFULCDX.
This picture is about HD-SMFULCDX.
This picture is about HD-SMFULCDX.
This picture is about HD-SMFULCDX.
This picture is about HD-SMFULCDX.
This picture is about HD-SMFULCDX.

1m (3ft) LC UPC to LC UPC Flat Clip Uniboot Duplex OS2 Single Mode PVC (OFNR) 2.0mm BIF Fiber Optic Patch Cable

Hot #72166
Hot #72166

Corning G.657.A1 2.0mm Polarity Reversal

14,28 € (Incl. VAT)
FS P/N: HD-SMFULCDX
15.2K Sold
26 Reviews
16 Questions
89 in DE Warehouse, Get it by 24 Sep, 2024
9 in Global Warehouse, Get it by 4 Oct, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express® on orders over 79,00 €
Project Inquiry
1-Year Warranty
30-Day Returns
30-Day Exchange

1m (3ft) LC UPC to LC UPC Duplex Flat Clip Uniboot OS2 PVC BIF Fiber Optic Patch Cable

The uniboot design allows one cable to carry both fibers, reducing cable congestion when routing. It is designed for high-density fiber patching in data centers which need space saving and reduce cable management troubles.

Its reverse-polarity design allows for quick and easy polarity conversion without exposing the fibers or needing any tools.

Specifications
Connector Type
LC UPC to LC UPC
Fiber Grade
Corning G.657.A1 Fiber
Fiber Mode
OS2 9/125μm
Wavelength
1310/1550nm
Insertion Loss
≤0.2dB
Return Loss
≥50dB
Attenuation at 1310nm
≤0.36 dB/km
Attenuation at 1550nm
≤0.22 dB/km
Fiber Count
Duplex
Cable Outside Diameter (OD)
2.0mm
Min. Bend Radius
(Fiber Core)
10mm
Min. Bend Radius
(Fiber Cable)
10/5D (Dynamic/Static)
Tensile Strength
(Long Term / Short Term)
60/100N
Cable Jacket
PVC
Durability
1000 Cycles
Polarity
A (Tx) to B (Rx)
Operating Temperature
-10~70°C
Storage Temperature
-20~70°C

Quality Testing Program

Take a look at our test program to get the reliable and high-performance fiber optic cables.

Quality Testing Program

Fiber Optic Cables Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Connectivity Solutions
Features

10/5D Min. Bend Radius

The G.657.A1 fiber allows tighter cable bends for slack storage and routing.

Suncall Flat Clip LC

Provide additional space between connectors and improves airflow.

Uniboot Design

Allow one cable to carry two fibers, reducing the cable bulk when routing.

Meet Your Polarity Reversal Needs
Only 4 steps to switch the polarity from A-B to A-A without exposing fibers or needing any tools.
Unlock the latch from the back
Extract the clip
Rotate the connector body 180°
Re-attach the clip and lock it
Meet the Various Indoor Installation Needs

Ideal for network cabinet connection, ceiling wiring and under-floor wiring in the data center.

Connector Type
Suncall Flat Clip LC
Flat Clip with Push Pull Boot LC
Standard LC
Push Pull Tab LC
Push-pull Mechanism
Push Pull Boot
Fiber Grade
Corning G. 657. A1
Corning G. 657. A1
Corning G. 657. A1
Corning G. 657. A1
Cable Jacket
PVC (OFNR)
PVC (OFNR)
PVC (OFNR)
PVC (OFNR)
Cable Diameter
2.0mm
2.0mm
2.0mm
2.0mm
Insertion Loss
≤0.2dB
≤0.2dB
≤0.2dB
≤0.2dB
Min. Bend Radius (Fiber Cable)
10/5D (Dynamic/Static)
10/5D (Dynamic/Static)
10/5D (Dynamic/Static)
10/5D (Dynamic/Static)
Polarity Reversal
yes
yes
Questions & Answers
Ask a question
Customer Reviews
Write a review
(undefined reviews)
4.9
5 stars
4 stars
3 stars
2 stars
1 star
24
2
0
0
0

R***y

United States

November 15, 2023
5.0
I am very satisfied with the performance and quality of this product. Connections are simple, and the BIF design makes the fiber more flexible and easier to maintain. The transmission capability of FS is also good. I received my product very quickly after placing my order.
Verified Purchase
Helpful 0
Comment 0

J***y

Netherlands

October 03, 2023
5.0
This fiber optic patch cord is so convenient! The flat design is very easy to install and eliminates annoying tangling issues. The signal quality is also very stable, very satisfied!
Verified Purchase
Helpful 0
Comment 0

B***a

Netherlands

October 03, 2023
5.0
This fiber optic patch cord is so convenient! The flat design is very easy to install and eliminates annoying tangling issues. The signal quality is also very stable, very satisfied!
Verified Purchase
Helpful 0
Comment 0
See all reviews
Resources
Recently Viewed