![Customized OC-48/STM-16 SFP 1310nm 2km DOM Duplex LC SMF Optical Transceiver Module This picture is about SFP-2GSR-31.](https://resource.fs.com/mall/products/800x800/71275.main.jpg)
Click to open expanded view
![Customized OC-48/STM-16 SFP 1310nm 2km DOM Duplex LC SMF Optical Transceiver Module This picture is about SFP-2GSR-31.](https://resource.fs.com/mall/products/60x60/71275.main.jpg)
![Customized OC-48/STM-16 SFP 1310nm 2km DOM Duplex LC SMF Optical Transceiver Module This picture is about SFP-2GSR-31.](https://resource.fs.com/mall/products/60x60/71275.B.jpg)
![Customized OC-48/STM-16 SFP 1310nm 2km DOM Duplex LC SMF Optical Transceiver Module This picture is about SFP-2GSR-31.](https://resource.fs.com/mall/products/60x60/71275.C.jpg)
Customized OC-48/STM-16 SFP 1310nm 2km DOM Duplex LC SMF Optical Transceiver Module
#71275
#71275
63,07 € (Incl. VAT)
FS P/N: SFP-2GSR-31
5 Sold
2 Reviews
1 Question
Compatible Brands:
Aruba
Device Number:
3 in Global Warehouse, Get it by 9 Sep, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express® on orders over 79,00 €
Solution Design
5-Year Warranty
Customized Compatiblility OC-48/STM-16 SR-1 SFP Transceiver Module (SMF, 1310nm, 2km, LC, DOM)
Specifications
Part Number
SFP-2GSR-31
Vendor Name
FS
Form Factor
SFP
Max Data Rate
2.5Gbps
Wavelength
1310nm
Max Cable Distance
2km
Connector
LC Duplex
Optical Components
FP 1310nm
Media
SMF
DOM Support
Yes
TX Power
-10~3dBm
Receiver Sensitivity
< -18dBm
Industrial Temperature Range
-40 to 85°C (-40 to 185°F)
Protocols
MSA Compliant
Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Questions & Answers
Ask a question
All (1)DOM (1)
Customer Reviews
Write a review
(undefined reviews)
5
stars
4
stars
3
stars
2
stars
1
star
2
0
0
0
0
L***n
Canada
May 30, 2023
Hope you had a great weekend. I have received the package and put some of the optical transceivers to use. The 400G modules are working as expected and we don’t have any issues at the moment. We are very happy with the quality of your product.
Verified Purchase
Helpful 1
Comment 0T***a
Australia
April 27, 2023
I just received the shipment, and the transceiver modules worked right out of the box.
Thanks for good service and fast handling.
Thanks for good service and fast handling.
Verified Purchase
Helpful 1
Comment 0See all reviews
Recently Viewed