The Brocade 57-1000262-01 compatible transceiver provides 16GBase-ER throughput up to 40km over single mode fiber (SMF) using a wavelength of 1550nm via an LC duplex connector. This transceiver is compliant with SFF-8636 standards. Digital diagnostics functions are available via a 2-wire common management interface, as specified in SFF-8472, to allow access to real-time operating parameters. With these features, this easy-to-install, hot-swappable transceiver is suitable for fiber communicationsup to 16G. The FC transceiver is applied to Storage Area Networking in Data Centers, Data Center Fiber Channel Interconnections over Backbone, Enterprise Network SAN Interconnections, etc.
Click to open expanded view
Brocade 57-1000262-01 Compatible SFP+ 16G Fibre Channel 1550nm 40km DOM Duplex LC/UPC SMF Optical Transceiver Module
#71004
#71004
843,71 € (Incl. VAT)
FS P/N: SFP-16GER-55
133 Sold
2 Reviews
1 Question
Transceiver Models:
1 in Global Warehouse, Get it by 3 Oct, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express®
5-Year Warranty
30-Day Returns
30-Day Exchange
Brocade 57-1000262-01 Compatible 16G Fibre Channel SFP+ Transceiver Module (SMF, 1550nm, 40km, LC, DOM)
Specifications
Brocade Compatible
57-1000262-01
Vendor Name
FS.COM
Form Factor
SFP+
Max Data Rate
16Gbps
Wavelength
1550nm
Max Cable Distance
40km
Connector
LC duplex
Optical Components
DFB EML
Media
SMF
DOM Support
Yes
TX Power
-1~+3dBm
Receiver Sensitivity
<-14dBm
Commercial Temperature Range
0 to 70°C (32 to 158°F)
Protocols
MSA Compliant
Quality Testing Program
Quality Testing Program
Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Questions & Answers
Ask a question
Customer Reviews
Write a review
(undefined reviews)
5
stars
4
stars
3
stars
2
stars
1
star
2
0
0
0
0
H***s
United Kingdom
May 29, 2023
Thank you for your great customer service.
Verified Purchase
Helpful 0
Comment 0S***n
France
May 20, 2023
Would highly recommend, especially for the price.
Verified Purchase
Helpful 0
Comment 0See all reviews
Resources
Recently Viewed