FMU Series DWDM Mux Demux is usually used for long-haul transmission where wavelengths are packed tightly together over the C-band, 4 to 96 DWDM channels with 50GHz grid (0.4nm) or 100GHz grid (0.8nm). It's protocol transparent and suit applications including 10/1G Ethernet, SDH/SONET, 16/8/4/2/1G Fiber Channel, FTTx and CATV.
![Customized Single Fiber DWDM Mux Demux, Side-B This picture is about DWDM-SFB.](https://resource.fs.com/mall/products/550x550/70852.main.jpg)
Click to open expanded view
![Customized Single Fiber DWDM Mux Demux, Side-B This picture is about Unboxing the 16ch DWDM Mux Demux FMU-D162136A | FS.](https://resource.fs.com/images/20240711180241hiwqyt.jpg)
![Customized Single Fiber DWDM Mux Demux, Side-B This picture is about DWDM-SFB.](https://resource.fs.com/mall/products/60x60/70852.main.jpg)
![Customized Single Fiber DWDM Mux Demux, Side-B This picture is about DWDM-SFB.](https://resource.fs.com/mall/products/60x60/70852.B.jpg)
![Customized Single Fiber DWDM Mux Demux, Side-B This picture is about DWDM-SFB.](https://resource.fs.com/mall/products/60x60/70852.C.jpg)
Customized Single Fiber DWDM Mux Demux, Side-B
#70852
#70852
337,94 € (Incl. VAT)
FS P/N: DWDM-SFB
747 Sold
3 Reviews
5 Questions
Channels:
4CH
Side-B RX:
C45,C46,C47,C48
Side-B TX:
C21,C22,C23,C24
Connector:
LC/UPC
Housing:
FMU Plug-in Module
Special Service:
Pre-order, Ship by 9 Sep, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express®
Solution Design
1-Year Warranty
Customized Sinlge Fiber DWDM Mux Demux, Side B, TFF/AAWG
Specifications
Number of Channel
4/8/16/20
ITU Grid
C15-C62
Channel Spacing
100GHz (0.8nm)
Channel Passband
± 0.11nm
1310nm Port Pass Band Width
1260nm~1360nm
Technology
TFF (Thin Film Filter) (4ch, 8ch)
AAWG (Gaussian) (16Ch, 20Ch)
AAWG (Gaussian) (16Ch, 20Ch)
Operating Temperature
-40 to 85°C (-40 to 185°F) (TFF)
-5 to 65°C (23 to 149°F) (AWG)
-5 to 65°C (23 to 149°F) (AWG)
Storage Temperature
-40°C~+85°C
Features
Customized Channels and Wavelengths for DWDM Solutions
Different channels and wavelengths result in different bandwidth and capacity. You can choose the channels and wavelengths based on your transmission capacity and future expansion.
Channels: 4-20CH
Grid Channel: C15-C62/CH15-CH62
Customized Housing Types for Different Installation Requirements
Four housing options cater to various installation needs
FMU Plug-in Mux for FMU Chassis, 2U/1U Rack Mount for rack mounting, and ABS Pigtailed Mux with space-saving capability.
Customized Multi-function Ports for Monitoring and Capacity Increasing
You have the freedom to select a monitor port for channel power monitoring and expansion port or 1310nm port for capacity increasing.
Monitor Port
Connecting with the power meter or OPD to ensure easy troubleshooting
1310nm Port
Allow existing 1310nm traffic to be added, such as 1/10/25G BiDi
Expansion Port
Used for connecting to another Mux with different channels to expand the system
Four Connectors for Custom-tailored Installations
1U Rack Mount and FMU Plug-in Module Mux/Demux can be customized with LC and SC connectors, while ABS Pigtailed Module Mux/Demux supports LC, SC, ST and FC connectors.
LC/SC/ST/FC connectors are available to meet different needs.
UPC for digital signal transport. APC for RF video signal transport and FTTx.
Custom Solution Tailored to Your Needs
Increase Network Capacity
Up to 96 DWDM channels to be connected simultaneously over a dark fiber network
Network Design and Optimization
Includes a bill of materials (BOM) to match the future-proofing network requirements
Staging and Configuration Support
Encompasses building up and testing and configuring throughout the network
Videos
Questions & Answers
Ask a question
All (5)Insertion Loss (3)CWDM vs DWDM (1)Matching Transceivers (1)
Customer Reviews
Write a review
(undefined reviews)
5
stars
4
stars
3
stars
2
stars
1
star
3
0
0
0
0
P***n
United States
March 14, 2017
So simple to find products and place order. Fast delivery and quality products. Bought the 40km DCM together and had no issues. Very satisfied customer. Will recommend to friends and family.
Verified Purchase
Helpful 0
Comment 0A***n
Canada
January 20, 2017
I have purchased this 8 channels DWDM device from FS.COM. Great picture of product - very clear and easy to identify. Setting up account and ordering was very simple. Very good experience.
Verified Purchase
Helpful 0
Comment 0R***r
United States
December 27, 2016
My first experience with them, but so far their website has been great and prices are better than most.
Verified Purchase
Helpful 0
Comment 0See all reviews
Resources
Recently Viewed