FMU series CWDM Mux Demux covers up to 18 CWDM channels from 1270nm to 1610nm in 20nm increments as defined by ITU-T G.694.2. It's protocol and rate transparent supporting such applications as 1G/10G Ethernet, SDH/SONET and 8/4/2/1G Fiber Channel across the same fiber link.
![Customized Single Fiber CWDM Mux Demux, Side-B This picture is about CWDM-SFB.](https://resource.fs.com/mall/products/550x550/70851.main.jpg)
Click to open expanded view
![Customized Single Fiber CWDM Mux Demux, Side-B This picture is about CWDM-SFB.](https://resource.fs.com/mall/products/60x60/70851.main.jpg)
![Customized Single Fiber CWDM Mux Demux, Side-B This picture is about CWDM-SFB.](https://resource.fs.com/mall/products/60x60/70851.C.jpg)
![Customized Single Fiber CWDM Mux Demux, Side-B This picture is about CWDM-SFB.](https://resource.fs.com/mall/products/60x60/70851.B.jpg)
![Customized Single Fiber CWDM Mux Demux, Side-B This picture is about CWDM-SFB.](https://resource.fs.com/mall/products/60x60/70851.C.jpg)
Customized Single Fiber CWDM Mux Demux, Side-B
#70851
#70851
157,06 € (Incl. VAT)
FS P/N: CWDM-SFB
511 Sold
18 Reviews
4 Questions
Channels:
2CH
Side-B RX:
1330nm,1490nm
Side-B TX:
1270nm,1310nm
Connector:
LC/UPC
Housing:
FMU Plug-in Module
Special Service:
Pre-order, Ship by 06 Aug, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express®
1-Year Warranty
Customized Single Fiber CWDM Mux Demux, Side B, TFF
Specifications
Number of Channel
2/4/8/9
Wavelength
1270-1610nm
Channel Spacing
20nm
Channel Bandwidth
± 6.5nm
1310nm Port Pass Band Width
1260nm~1360nm
Technology
TFF (Thin Film Filter)
Operating Temperature
-40 to 85°C (-40 to 185°F)
Storage Temperature
-40 to 85°C (-40 to 185°F)
Quality Certifications
To get the detailed certification, please go to the Product Compliance Status for download.
Features
Customized Channels and Wavelengths for CWDM Solutions
The CWDM Mux Demux offers 18 customizable wavelengths spaced 20nm apart, from 1270nm to 1610nm. You can decide based on your CWDM solutions.
Channels: 2-9CH
Wavelength: 1270nm-1610nm
Customized Housing Types for Different Installation Requirements
Three housing options cater to various installation needs: FMU Plug-in Mux for FMU Chassis, 1U Rack Mount for rack mounting, and ABS Pigtailed Mux with space-saving capability.
Customized Multi-function Ports for Monitoring and Capacity Increasing
You have the freedom to select a monitor port for channel power monitoring and expansion port, 1310nm or 1550nm port for capacity increasing.
Monitor Port
Connecting with the power meter or OPD to ensure easy troubleshooting
1310nm Port
Allow existing 1310nm traffic to be added, such as 1/10/25G BiDi
Expansion Port
Used for connecting to another Mux with different channels to expand the system
Four Connectors for Custom-tailored Installations
1U Rack Mount and FMU Plug-in Module Mux/Demux can be customized with LC and SC connectors, while ABS Pigtailed Module Mux/Demux supports LC, SC, ST and FC connectors.
LC/SC/ST/FC connectors are available to meet different needs.
UPC for digital signal transport. APC for RF video signal transport and FTTx.
Custom Solution Tailored to Your Needs
Increase Network Capacity
Up to 96 DWDM channels to be connected simultaneously over a dark fiber network
Network Design and Optimization
Includes a bill of materials (BOM) to match the future-proofing network requirements
Staging and Configuration Support
Encompasses building up and testing and configuring throughout the network
Questions & Answers
Ask a question
All (4)Application (1)Expansion Port (1)Fiber Type (1)Matching Product (1)
Customer Reviews
Write a review
(undefined reviews)
5
stars
4
stars
3
stars
2
stars
1
star
18
0
0
0
0
B***e
United States
August 28, 2017
I purchased two pieces of these items for my team due to the charming prices and the ready-stock state. They arrived earlier than expected. To our surprise, each one was packed in good condition: no paint loss, no adapter damage and no scratches. You cannot image that you can get such great products at such low price. But you can really get them here, just at FS.COM. This is my comment for FS.COM!
Verified Purchase
Helpful 0
Comment 0L***a
Canada
August 21, 2017
I am very impressed by the products from Fiberstore. Good service & quick delivery. I completely trust Fiberstore.
Verified Purchase
Helpful 0
Comment 0H***t
United States
August 02, 2017
All equipment has been received, and we tested last week, everything is perfect, we would not go elsewhere for our fiber products, thank you again for the quick turn around.
Verified Purchase
Helpful 1
Comment 0See all reviews
Resources
Recently Viewed