FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR
Free delivery on orders over EUR 79 (Excl. VAT)

Germany

This picture is about QSFP-56G-PCxxx.
This picture is about QSFP-56G-PCxxx.
This picture is about QSFP-56G-PCxxx.
This picture is about QSFP-56G-PCxxx.
This picture is about QSFP-56G-PCxxx.
This picture is about QSFP-56G-PCxxx.
This picture is about QSFP-56G-PCxxx.
This picture is about QSFP-56G-PCxxx.
This picture is about QSFP-56G-PCxxx.
This picture is about QSFP-56G-PCxxx.

Customized 56G QSFP+ Passive Direct Attach Copper Twinax Cable

#70798
#70798

≤0.5W 35mm Infiniband FDR AWG30/AWG26 Twinax

70,21 € (Incl. VAT)
FS P/N: QSFP-56G-PCxxx
2 Sold
2 Reviews
1 Question
Cable Length:
0.5m (2ft)
Compatible Brands:
Cisco
5 in Global Warehouse, Get it by 9 Sep, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express® on orders over 79,00 €
Project Inquiry
Solution Design
5-Year Warranty

56G QSFP+ DAC Twinax Cable (Customized length, Passive, QSFP+ to QSFP+)
Note: The FS P/N is changed from QSFP56-PCxxx to QSFP-56G-PCxxx, but the product is the same. Only the FS P/N has been changed.

Specifications
Part Number
QSFP-56G-PCxxx
Vendor Name
FS
Connector Type
QSFP+ to QSFP+
Max Data Rate
56Gbps
Cable Type
Passive Copper Cable
Wire AWG
30AWG for ≤3m, 24AWG for 4~5m as default
Jacket Material
PVC (OFNR)
Temperature
0 to 70°C (32 to 158°F)
Protocols
40G InfiniBand 4x FDR, Fibre Channel
Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Features
Enable Seamless Connectivity for Your Network
Dual-compatibility customization provides DAC cables with different compatibility on both sides based on your models, ideal for achieving border-less connectivity.
Custom Compatible Brands
100% Tested in Host Devices
Online Custom Label Service Tailored to Your Needs
Custom labels for easy identification to help ease receiving, stocking and deployment.
Custom Products Tailored to Your Needs
Diverse Custom Options
Choose suitable options based on your applications.
Strict Quality Control
Ensure high quality products with state of testing facility.
Technical Support
Get support from professional engineer team.
Questions & Answers
Ask a question
All (1)Application (1)
Customer Reviews
Write a review
(undefined reviews)
4.5
5 stars
4 stars
3 stars
2 stars
1 star
1
1
0
0
0

U***a

United States

September 18, 2018
5.0
I ordered one piece of 56G QSFP+ passive copper cable for my switch to server connection. For the quality of the low cost copper cable, I think it can be rated as a high level. Its working performance is as I have expected.
Verified Purchase
Helpful 0
Comment 0

L***n

United States

August 23, 2018
4.0
I tried FS 56G cable on my Mellanox switch. I was a little worried about the quality in the beginning, but when I inserted it to the switch, vendor name and serial number appears in the port summary, link is up. No issue so far.
The only concerns is about the delivery time, since it is not in stock, I wait for some days. Hope there will be some stock in USA later.
Verified Purchase
Helpful 0
Comment 0
See all reviews
Resources
Recently Viewed