Cat6 UTP patch cable features 24AWG unshielded twisted pair stranded pure bare copper cable with a high performance modular plug at each end. Snagless design protects the locking clips on the RJ45 connectors from being damaged or snapped off during installation. The flexible strain relief boot provides easy access in high-density applications.
It exceeds the performance of the Cat6 Ethernet network cable standard and offers the cost-effective solution for indoor Gigabit Ethernet data center applications, supporting up to 1000Mbps and 550MHz within 100 meters of cable. All patch cords shall be compatible with both T568B wire scheme.
![1ft (0.3m) Cat6 24AWG Snagless Unshielded (UTP) PVC CM Ethernet Network Patch Cable, Purple This picture is about C6UTPSGPVC.](https://resource.fs.com/mall/products/550x550/71855.main.jpg)
Click to open expanded view
![1ft (0.3m) Cat6 24AWG Snagless Unshielded (UTP) PVC CM Ethernet Network Patch Cable, Purple This picture is about Cat6 Patch Cords Overall Introduction.](https://resource.fs.com/images/20240401122855t3jkkl.jpg)
![1ft (0.3m) Cat6 24AWG Snagless Unshielded (UTP) PVC CM Ethernet Network Patch Cable, Purple This picture is about C6UTPSGPVC.](https://resource.fs.com/mall/products/60x60/71855.main.jpg)
![1ft (0.3m) Cat6 24AWG Snagless Unshielded (UTP) PVC CM Ethernet Network Patch Cable, Purple This picture is about C6UTPSGPVC.](https://resource.fs.com/mall/products/60x60/71855.B.jpg)
![1ft (0.3m) Cat6 24AWG Snagless Unshielded (UTP) PVC CM Ethernet Network Patch Cable, Purple This picture is about C6UTPSGPVC.](https://resource.fs.com/mall/products/60x60/71855.C.jpg)
![1ft (0.3m) Cat6 24AWG Snagless Unshielded (UTP) PVC CM Ethernet Network Patch Cable, Purple This picture is about C6UTPSGPVC.](https://resource.fs.com/mall/products/60x60/101929.D.jpg)
![1ft (0.3m) Cat6 24AWG Snagless Unshielded (UTP) PVC CM Ethernet Network Patch Cable, Purple This picture is about C6UTPSGPVC.](https://resource.fs.com/mall/mainImg/60x60/20231106154348rtlg95.jpg)
1ft (0.3m) Cat6 24AWG Snagless Unshielded (UTP) PVC CM Ethernet Network Patch Cable, Purple
Cat6 Snagless Unshielded (UTP) Ethernet Network Patch Cable, 24AWG, 1000Base-T
Quality Testing Program
Quality Testing Program
![](https://resource.fs.com/mall/ckfinder/ftp_images/product/20220902180338_159.jpg)
![](https://resource.fs.com/mall/fs_scene_images/20240702223002p336cc.jpg)
RJ45 modular plug, PVC jacket and strain relief boot to increase the service life of the cable.
RJ45 Modular Plug
It is compatible with laptops, routers, TVs, TV boxes, switches, printers, etc.
PVC Jacket
PVC Jacket has good flame retardant performance.
Strain Relief Boot
The boot increases the friction for plugging and unplugging.
![](https://resource.fs.com/mall/fs_scene_images/20230926150523f3zm76.jpg)
![](https://resource.fs.com/mall/fs_scene_images/20231207182219k3jxno.jpg)
100% Fluke Patch Cord Test confidence that each patch cord delivers specified performance.
Cable Type | Cat6 Flat Snagless | Cat6 Snagless | Cat6 Slim Snagless |
Cable Jacket | PVC (Flat) | PVC CM (Round) | PVC CM (Round) |
Data Rate Support | 1000Base-T and Maximum to 10GBase-T | 1000Base-T and Maximum to 10GBase-T | 1000Base-T and Maximum to 10GBase-T |
Wire Gauge(AWG) | 32 | 24 (7/0.20mm) | 28 (7/0.12mm) |
Length | 0.3-15.2m (1-50ft) | 0.15-15.2m(0.5-50ft) | 0.15-10m(0.5-33ft) |
Shielding Type | Unshielded (UTP) | Unshielded (UTP) | Unshielded (UTP) |
Cable Outer Diameter (mm) | / | 6.1 ± 0.4 | 3.8 ± 0.2 |
h***o
Belgium
C***n
United States
A***r
United States
This made troubleshooting and identifying the cable from our server at the bottom of the rack to our top of rack switch extremely easy. Just look match the serial number on both ends, that simply.