FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR
Free delivery on orders over EUR 79 (Excl. VAT)

Germany

This picture is about Cat5e Patch Cords Overall Introduction.
01:31
This picture is about C5EUTPNBPVC.
This picture is about C5EUTPNBPVC.
This picture is about C5EUTPNBPVC.
This picture is about C5EUTPNBPVC.
This picture is about Cat5e Patch Cords Overall Introduction.
This picture is about C5EUTPNBPVC.
This picture is about C5EUTPNBPVC.
This picture is about C5EUTPNBPVC.
This picture is about C5EUTPNBPVC.

10ft (3m) Cat5e Non-booted Unshielded (UTP) PVC CM Ethernet Network Patch Cable, Blue

#70703
#70703

Pure Bare Copper PoE++ 1 pack 250MHz

4,40 € (Incl. VAT)
FS P/N: C5EUTPNBPVC
890 Sold
0 Review
10 Questions
163 in DE Warehouse, Get it by 24 Sep, 2024
899 in Global Warehouse, Get it by 4 Oct, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express® on orders over 79,00 €
Project Inquiry
1-Year Warranty
30-Day Returns
30-Day Exchange

Cat5e Non-booted Unshielded (UTP) Ethernet Network Patch Cable, 24AWG, 1000Base-T

Cat5e network patch cable is the cost-effective solution for indoor Gigabit Ethernet data center applications, supporting up to 1000Mb/s and 250MHz within 100 meters of cable. And it is fully backward compatible with all the previous categories.
The FS cat5e patch cables conductor apply Pure Bare Copper with high electrical conductivity and low signal transmission attenuation. The sheath material is new environmentally friendly material PVC CM, which is durable, flame-retardant, resistant to bending.

Specifications
Cable Type
Cat5e Non-booted
Shielding Type
Unshielded (UTP)
Cable Jacket
PVC CM (Round)
Length
10ft (3m) (Including Plugs)
Conductor Material
Pure Bare Copper
Conductor Type
Stranded
Data Rate Support
1000Base-T
Maximum (Tested) Frequency
250MHz
Gauge (AWG)
24 (7/0.20mm)
Cable Outer Diameter (mm)
5.5 ± 0.4
Max Transmission Distance
100m
Twisted Pairs
4 Pairs
Wire Scheme
T568B, Straight
Standard
ISO/IEC 11801, ANSI/TIA-568.2-D
Operating Temperature
-20 to +75°C (-4 to 167°F)
Installation Temperature
-10 to +50°C (14 to 122°F)

Quality Testing Program

Take a look at our test program to get the reliable and high-performance patch cables.

Quality Testing Program

Patch Cables Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Features
250MHz Stable Transmission
This cable speeds up to 250MHz and supports 1000Base-T Ethernet, which allows for more reliable data transmission.
Gold-plated Connectors
Stable Transmission
Pure Copper Conductors
Less Signal Loss
Stranded 4 Twisted Pairs
Anti-electromagnetic Interference
Support PoE, PoE+ and PoE++

Support IEEE 802.3af/at/bt PoE standards to save your expense and effort of powering PoE devices individually.

Fluke Networks-Cable Testing

The patch cables pass the Fluke Patch Cord Test and deliver specified testing report, in which includes NEXT, PS NEXT, ACR-F, PS ACR-F, ACR-N, PS ACR-N as well as RL.

Questions & Answers
Ask a question
All (10)Application (1)Cable Length (1)Fluke Test Report (1)In Wall Install (1)Length Mark (1)Phone PABX System (1)Pure Copper (1)T568B (1)
Customer Reviews
Write a review
Not yet rated. Be the first to write a review
Resources
Recently Viewed