FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR
Free delivery on orders over EUR 79 (Excl. VAT)

Germany

This picture is about Cat6 Patch Cords Overall Introduction.
01:24
This picture is about C6UTPSGPVC.
This picture is about C6UTPSGPVC.
This picture is about C6UTPSGPVC.
This picture is about C6UTPSGPVC.
This picture is about C6UTPSGPVC.
This picture is about Cat6 Patch Cords Overall Introduction.
This picture is about C6UTPSGPVC.
This picture is about C6UTPSGPVC.
This picture is about C6UTPSGPVC.
This picture is about C6UTPSGPVC.
This picture is about C6UTPSGPVC.

4ft (1.2m) Cat6 24AWG Snagless Unshielded (UTP) PVC CM Ethernet Network Patch Cable, Blue

Hot #70603
Hot #70603

Pure Bare Copper PoE++ 550MHz

4,05 € (Incl. VAT)
FS P/N: C6UTPSGPVC
71.5K Sold
5 Reviews
6 Questions
343 in DE Warehouse, Get it by 04 Jul, 2024
603 in Global Warehouse, Get it by 15 Jul, 2024
300 in Transit, Get it by 04 Sep, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express® on orders over 79,00 €
Project Inquiry
1-Year Warranty
30-Day Returns
30-Day Exchange

Cat6 Snagless Unshielded (UTP) Ethernet Network Patch Cable, 24AWG, 1000Base-T

Cat6 UTP patch cable features 24AWG unshielded twisted pair stranded pure bare copper cable with a high performance modular plug at each end. Snagless design protects the locking clips on the RJ45 connectors from being damaged or snapped off during installation. The flexible strain relief boot provides easy access in high-density applications.
It exceeds the performance of the Cat6 Ethernet network cable standard and offers the cost-effective solution for indoor Gigabit Ethernet data center applications, supporting up to 1000Mbps and 550MHz within 100 meters of cable. All patch cords shall be compatible with both T568B wire scheme.

Specifications
Cable Type
Cat6 Snagless
Shielding Type
Unshielded (UTP)
Cable Jacket
PVC CM (Round)
Length
4ft (1.2m) (Including Plugs)
Conductor Material
Pure Bare Copper
Conductor Type
Stranded
Data Rate Support
1000Base-T and Maximum to 10GBase-T
Maximum (Tested) Frequency
550MHz
Gauge (AWG)
24 (7/0.20mm)
Cable Outer Diameter (mm)
6.1 ± 0.4
PoE Compatibility
PoE/PoE+/PoE++
Connectors
RJ45 (Male)
Wire Scheme
T568B, Straight
Standard
ISO/IEC 11801, ANSI/TIA-568.2-D
Operating Temperature
-20 to +75°C (-4 to 167°F)
Installation Temperature
-10 to +50°C (14 to 122°F)

Quality Testing Program

Take a look at our test program to get the reliable and high-performance patch cables.

Quality Testing Program

Patch Cables Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Connectivity Solutions
Features
550MHz Stable Transmission
550MHz maximum frequency and 1000Base-T Ethernet speed allow more reliable data transmission.
Gold-plated Connectors
Stable Transmission
Pure Copper Conductors
Less Signal Loss
Stranded 4 Twisted Pairs
Anti-electromagnetic Interference
Triple Protection of Patch Cables

RJ45 modular plug, PVC jacket and strain relief boot to increase the service life of the cable.

RJ45 Modular Plug

It is compatible with laptops, routers, TVs, printers, etc.

PVC Jacket

PVC Jacket has good flame retardant performance.

Strain Relief Boot

The boot increases the friction for plugging and unplugging.

Fluke Networks-Cable Testing

100% Fluke Patch Cord Test confidence that each patch cord delivers specified performance.

Cable Type
Cat6 Flat Snagless
Cat6 Snagless
Cat6 Slim Snagless
Cable Jacket
PVC (Flat)
PVC CM (Round)
PVC CM (Round)
Data Rate Support
1000Base-T and Maximum to 10GBase-T
1000Base-T and Maximum to 10GBase-T
1000Base-T and Maximum to 10GBase-T
Wire Gauge(AWG)
32
24 (7/0.20mm)
28 (7/0.12mm)
Length
0.3-15.2m (1-50ft)
0.15-15.2m(0.5-50ft)
0.15-10m(0.5-33ft)
Shielding Type
Unshielded (UTP)
Unshielded (UTP)
Unshielded (UTP)
Cable Outer Diameter (mm)
/
6.1 ± 0.4
3.8 ± 0.2
Questions & Answers
Ask a question
All (6)Length (2)Application (1)Cable Diameter (1)PVC Material (1)Transmission Rate (1)
Customer Reviews
Write a review
(undefined reviews)
5.0
5 stars
4 stars
3 stars
2 stars
1 star
5
0
0
0
0

A***r

United States

August 02, 2023
5.0
Excellent Ethernet cables that are made with real copper and NOT copper clad aluminum (CCA). What we love about these cables is they all come pre-labled with a random serial number on BOTH ends.

This made troubleshooting and identifying the cable from our server at the bottom of the rack to our top of rack switch extremely easy. Just look match the serial number on both ends, that simply.
Verified Purchase
Helpful 0
Comment 0

I***s

Australia

February 20, 2022
5.0
I have now bought quite a few items from FS. Their service and delivery time are second to none, very impressive. Very helpful staff as well.
Verified Purchase
Helpful 0
Comment 0

M***y

United States

August 10, 2021
5.0
The cables arrived on time, as described on the website, it was shipped without issue, arrived within prescribed estimates, the packaging was undamaged, and the product itself was unmolested and made with quality materials. Description, photograph, website presentation, and what arrived are the same-size, shape, color, and it matched my expectations.
Verified Purchase
Helpful 1
Comment 0
See all reviews
Resources
Recently Viewed