Note: The FS P/N is changed from Q-4S28AOxx to QSFP-100G-4SAOxxx, but the product is the same. Only the FS P/N has been changed.
Click to open expanded view
Customized 100G QSFP28 to 4 x 25G SFP28 Active Optical Breakout Cable
#70537
#70537
236,81 € (Incl. VAT)
FS P/N: QSFP-100G-4SAOxxx
267 Sold
1 Review
5 Questions
Choose Length:
1m (3ft)
2m (7ft)
3m (10ft)
5m (16ft)
7m (23ft)
10m (33ft)
15m (49ft)
20m (66ft)
25m (82ft)
30m (98ft)
50m (164ft)
m
1m (3ft)
2m (7ft)
3m (10ft)
5m (16ft)
7m (23ft)
10m (33ft)
15m (49ft)
20m (66ft)
25m (82ft)
30m (98ft)
50m (164ft)
m
Compatible Brands:
Cisco
Device Number:
1 in DE Warehouse, Get it by 23 Sep, 2024
23 in Global Warehouse, Get it by 4 Oct, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express®
Solution Design
5-Year Warranty
100G QSFP28 to 4x25G SFP28 AOC Cable(Customized length, QSFP28 to SFP28)
Specifications
Part Number
QSFP-100G-4SAOxxx
Vendor Name
FS.COM
Connector Type
QSFP28 to SFP28
Max Data Rate
100Gbps
Minimum Bend Radius
30mm
Cable Length
Customized
Fiber Type
OM3
Jacket Material
OFNP
Wavelength
850nm
Power Consumption
100G: <2.2W
25G: <0.8W
25G: <0.8W
Commercial Temperature Range
0 to 70°C (32 to 158°F)
Protocols
QSFP28 MSA, SFP28 MSA
Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Connectivity Solutions
Features
Enable Seamless Connectivity for Your Network
Dual-compatibility customization provides AOC cables with different compatibility on both sides based on your models, ideal for achieving border-less connectivity.
Custom Compatible Brands
100% Tested in Host Devices
Online Custom Label Service Tailored to Your Needs
Custom labels for easy identification to help ease receiving, stocking and deployment.
Tested in Host Devices for Proven Interoperability
Every unit is quality tested for compatibility in the targeted switch environment, which guarantees flawless operations.
Custom Products Tailored to Your Needs
Diverse Custom Options
Choose suitable options based on your applications.
Strict Quality Control
Ensure high quality products with state of testing facility.
Technical Support
Get support from professional engineer team.
Questions & Answers
Ask a question
Customer Reviews
Write a review
(undefined reviews)
5
stars
4
stars
3
stars
2
stars
1
star
1
0
0
0
0
S***r
Belgium
September 04, 2018
Use to connect Dell and HP FlexFabric 5950, in good condition, so far from what we have tested we are satisfied with the quality. Very kind and patient service, also received it within schedule. Very good.
Verified Purchase
Helpful 0
Comment 0See all reviews
Resources
Recently Viewed