FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR
Free delivery on orders over EUR 79 (Excl. VAT)

Germany

This picture is about QSFP-100G-4SAOxxx.
00:56
This picture is about QSFP-100G-4SAO20.
This picture is about QSFP-100G-4SAO20.
This picture is about QSFP-100G-4SAO20.
This picture is about QSFP-100G-4SAO20.
This picture is about QSFP-100G-4SAO20.
This picture is about QSFP-100G-4SAOxxx.
This picture is about QSFP-100G-4SAO20.
This picture is about QSFP-100G-4SAO20.
This picture is about QSFP-100G-4SAO20.
This picture is about QSFP-100G-4SAO20.
This picture is about QSFP-100G-4SAO20.

20m (66ft) Brocade 100G-Q28-S28-AOC-2001 Compatible 100G QSFP28 to 4x25G SFP28 Active Optical Breakout Cable

#70489
#70489

≤2.2W 30mm Fiber

282,03 € (Incl. VAT)
FS P/N: QSFP-100G-4SAO20
64 Sold
17 Reviews
5 Questions
17 in Global Warehouse, Get it by 4 Oct, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express®
Project Inquiry
5-Year Warranty
30-Day Returns
30-Day Exchange

Brocade 100G-Q28-S28-AOC-2001 Compatible 100G QSFP28 to 4x25G SFP28 AOC Cable(20-meter, QSFP28 to SFP28)

The Brocade 100G-Q28-S28-AOC-2001 Compatible QSFP28 to 4x25G SFP28 Breakout Active Optical Cable operates over Multi-Mode Fiber (MMF). This breakout cable is compliant with QSFP28 and SFP28 MSA standards. It provides a connection of a 100G QSFP28 port on one end and to four 25G SFP28 ports on the other end and is suitable for quick and simple connections within racks and across adjacent racks.
Note: The FS P/N is changed from Q-4S28AO20 to QSFP-100G-4SAO20, but the product is the same. Only the FS P/N has been changed.

Specifications
Brocade Compatible
100G-Q28-S28-AOC-2001
Vendor Name
FS.COM
Connector Type
QSFP28 to SFP28
Max Data Rate
100Gbps
Minimum Bend Radius
30mm
Cable Length
20m (65.62ft)
Fiber Type
OM3
Jacket Material
OFNP
Wavelength
850nm
Power Consumption
100G: <2.2W
25G: <0.8W
Commercial Temperature Range
0 to 70°C (32 to 158°F)
Protocols
QSFP28 MSA, SFP28 MSA

Quality Testing Program

Take a look at our test program to get the reliable and high-performance optical transceivers. 

Quality Testing Program

Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Features
Low Power Consumption for Energy-saving
Direct attach copper is suitable for very short links and offer a cost-effective way to establish a 100-Gigabit link between QSFP-100G ports within racks and across adjacent racks.
Cable Type
Active Optical Cable
Active Optical Cable
Active Direct Attach Copper
Passive Direct Attach Copper
Passive Direct Attach Copper
Data Rate
100G to 4x25G
100G to 2x50G
100G to 4x25G
100G to 2x50G
100G to 4x25G
Connector Type
QSFP28 to SFP28
QSFP28 to QSFP28
QSFP28 to SFP28
QSFP28 to QSFP28
QSFP28 to SFP28
Power Consumption
<2.2W
<1.65W
<1.8W
<0.5W
<0.5W
Cable Length
1-50m (3ft-164ft)
1-100m (3ft-328ft)
1-9m (3ft-29ft)
0.5-5m (2ft-16ft)
0.5-5m (2ft-16ft)
Wire AWG
26-30AWG
26-30AWG
26-30AWG
Minimum Bend Radius
30mm
30mm
33-44.5mm
26-34mm
25-30mm
Media
Optic Fiber
Optic Fiber
Copper
Copper
Copper
Jacket Material
OFNP
OFNP
PVC (OFNR)
PVC (OFNR)
PVC (OFNR)
Questions & Answers
Ask a question
Customer Reviews
Write a review
(undefined reviews)
5.0
5 stars
4 stars
3 stars
2 stars
1 star
17
0
0
0
0

R***e

United States

January 15, 2024
5.0
Worked out of the box like a charm with my 25G Intel XXV710 cards and my Mikrotik CRS510 switch. No reprogramming required. Just make sure to disable auto-negotiation on the 100G port and force all four interfaces to 10G or 25G. Be careful not to twist the thin wires as well.

This product is much cheaper than using fiber patch cables.
Verified Purchase
Helpful 0
Comment 0

M***s

Canada

October 04, 2023
5.0
The signal quality is excellent, and it has significantly improved the speed and reliability of my network.
Verified Purchase
Helpful 0
Comment 0

P***t

Canada

April 04, 2023
5.0
despite initial concerns with a breakout cable not performing as needed we implemented these into production and have not looked back, great way to take a 100GB port and make 4 x 25GB quickly.
Verified Purchase
Helpful 0
Comment 0
See all reviews
Resources
Recently Viewed