FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR
Free delivery on orders over EUR 79 (Excl. VAT)

Germany

This picture is about DOADM-DF.
This picture is about DOADM-DF.
This picture is about DOADM-DF.
This picture is about DOADM-DF.
This picture is about DOADM-DF.
This picture is about DOADM-DF.
This picture is about DOADM-DF.
This picture is about DOADM-DF.
This picture is about DOADM-DF.
This picture is about DOADM-DF.

Customized Dual Fiber DWDM OADM

#70427
#70427

1310nm&Monitor Ports ITU-T

214,12 € (Incl. VAT)
FS P/N: DOADM-DF
1.7K Sold
7 Reviews
12 Questions
Transmission Direction:
West and East
Housing:
FMU Plug-in Module
Channels:
1CH
Grid Channel:
C21
Connector:
LC/UPC
Special Service:
Pre-order, Ship by 9 Sep, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express® on orders over 79,00 €
Project Inquiry
Solution Design
1-Year Warranty

1/2/4/8/16 Channels DWDM OADM, Dual Fiber, East and/or West, Optional Connectors and Housing

DWDM Optical Add/Drop multiplexer (OADM) is a passive optical device used in WDM networks to add/drop one or multiple 100 GHz DWDM channels in the C-band into one or two fibers, while bypassing remaining wavelengths. DWDM technology effectively enhances WDM capabilities and extends the the optical signals transmission distance. DWDM OADM modules are available in single-sided (East or West) and dual-sided (East and West) configurations. Matching Mux/Demux units enable multiple data channels to be transmitted over a single-mode fiber trunk. The passive OADM modules can add or drop up to 4 data channels at any point along the trunk.
FS DWDM OADM are modular, scalable and are perfectly suited to 10/1G Ethernet, 16/8/4/2/1G FC, SDH/SONET, Video, CATV, FTTx applications.

Specifications
Number of Channel
1/2/4/8/16
Operating Wavelength
1520nm-1570nm
Channel Spacing
100GHz (0.8nm)
Channel Passband
± 0.11nm
Line Type
Dual Fiber
Transmission Direction
West and/or East
Connector
LC/SC/FC/ST, UPC/APC Polish
Special Service
Monitor/1310nm Port
1310nm Port Pass Band Width
1260nm~1360nm
Housing
FMU/1U Rack/ABS Module
Technology
TFF (Thin Film Filter)
Temperature
Operating -40 to 85°C (-40 to 185°F)
Storage -40 to 85°C (-40 to 185°F)
Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Features
Dual Fiber DWDM OADM for Adding and Dropping Network

DWDM OADM modules are available in dual-sided (East and West) and single-sided (East or West) configurations.

Customized Channels and Wavelengths for DWDM Solutions
Different channels and wavelengths result in different bandwidth and capacity. You can choose the channels and wavelengths based on your transmission capacity and future expansion.
Channels: 1-16CH
Grid Channel: C15-C62
Customized Housing Types for Different Installation Requirements

Three housing options cater to various installation needs

FMU Plug-in Mux for FMU Chassis, 1U Rack Mount for rack mounting, and ABS Pigtailed Mux with space-saving capability.

Customized Multi-function Ports for Monitoring and Capacity Increasing

You have the freedom to select a monitor port for channel power monitoring and expansion port or 1310nm port for capacity increasing.

Line Port

One of the must-have ports for each C/DWDM channel multiplexing and demultiplexing

Monitor Port

Connecting with the power meter or OPD to ensure easy troubleshooting

1310nm Port

Allow existing 1310nm traffic to be added via transceivers worked on 1310nm

Four Connectors for Custom-tailored Installations
1U Rack Mount and FMU Plug-in Module Mux/Demux can be customized with LC and SC connectors, while ABS Pigtailed Module Mux/Demux supports LC, SC, ST and FC connectors.
LC/SC/ST/FC connectors are available to meet different needs.
UPC for digital signal transport. APC for RF video signal transport and FTTx.
Custom Solution Tailored to Your Needs
Increase Network Capacity
Up to 96 DWDM channels to be connected simultaneously over a dark fiber network
Network Design and Optimization
Includes a bill of materials (BOM) to match the future-proofing network requirements
Staging and Configuration Support
Encompasses building up and testing and configuring throughout the network
Questions & Answers
Ask a question
All (12)1310nm Port (1)ABS Packaging (1)Channel (1)Customization (1)Product Recommendation (1)
Customer Reviews
Write a review
(undefined reviews)
5.0
5 stars
4 stars
3 stars
2 stars
1 star
7
0
0
0
0

Y***l

Spain

February 20, 2020
5.0
We had 3 sites connected byd ual-fiber links. So we used the dual fiber OADM to add a new switch to our DWDM system. We confirmed the optical loss with FS team, then customized this OADM.
Verified Purchase
Helpful 14
Comment 0

Г***с

Uzbekistan

January 24, 2020
5.0
This OADM was customized for a DWDM solution that FS support team made for us. Their guidance was clear and complete. So we worried about nothing in the purchasing or installation process.
Verified Purchase
Helpful 15
Comment 0

N***t

Spain

September 04, 2019
5.0
I asked my account manager if there was a DWDM OADM that could be used in our community’s splice closure, and she recommended me to order a customized one. With her help I got a small OADM that could be placed in the splice closure. That was pretty nice.
Verified Purchase
Helpful 19
Comment 0
See all reviews
Resources
Recently Viewed