FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR
Free delivery on orders over EUR 79 (Excl. VAT)

Germany

This picture is about Unboxing the 16ch DWDM Mux Demux FMU-D162136A | FS.
00:45
This picture is about DWDM-SFA.
This picture is about DWDM-SFA.
This picture is about DWDM-SFA.
This picture is about Unboxing the 16ch DWDM Mux Demux FMU-D162136A | FS.
This picture is about DWDM-SFA.
This picture is about DWDM-SFA.
This picture is about DWDM-SFA.

Customized Single Fiber DWDM Mux Demux, Side-A

#70412
#70412

FMU Plug-in 1U 19" ABS Module

337,94 € (Incl. VAT)
FS P/N: DWDM-SFA
1K Sold
11 Reviews
5 Questions
Housing:
FMU Plug-in Module
Channels:
4CH
Side-A RX:
C21,C22,C23,C24
Side-A TX:
C45,C46,C47,C48
Connector:
LC/UPC
Special Service:
Pre-order, Ship by 9 Sep, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express®
Project Inquiry
Solution Design
1-Year Warranty

Customized Single Fiber DWDM Mux Demux, Side A, TFF/AAWG

FMU Series DWDM Mux Demux is usually used for long-haul transmission where wavelengths are packed tightly together over the C-band, 4 to 96 DWDM channels with 50GHz grid (0.4nm) or 100GHz grid (0.8nm). It's protocol transparent and suit applications including 10/1G Ethernet, SDH/SONET, 16/8/4/2/1G Fiber Channel, FTTx and CATV.

Specifications
Number of Channel
4/8/16/20
ITU Grid
C15-C62
Channel Spacing
100GHz (0.8nm)
Channel Passband
± 0.11nm
Technology
TFF (Thin Film Filter) (4Ch, 8Ch)
AAWG (Gaussian) (16Ch, 20Ch)
Storage Temperature
-40°C to 85°C
Operating Temperature(TFF)
-40 to 85°C (-40 to 185°F)
Operating Temperature(AWG)
-5 to 65°C (23 to 149°F)
Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Features
Customized Channels and Wavelengths for DWDM Solutions
The customized DWDM Mux Demux offers 4 to 96 DWDM channels with 50GHz grid (0.4nm) or 100GHz grid (0.8nm). You can decide based on your DWDM solutions.
Channels: 4-20CH
Grid Channel: C15-C62
Customized Housing Types for Different Installation Requirements

Three housing options cater to various installation needs

FMU Plug-in Mux for FMU Chassis, 1U Rack Mount for rack mounting, and ABS Pigtailed Mux with space-saving capability.

Customized Multi-function Ports for Monitoring and Capacity Increasing

You have the freedom to select a monitor port for channel power monitoring and expansion port or 1310nm port for capacity increasing.

Monitor Port

Connecting with the power meter or OPD to ensure easy troubleshooting

1310nm Port

Allow existing 1310nm traffic to be added via transceivers worked on 1310nm

Expansion Port

Used for connecting to another Mux with different channels to expand the system

Four Connectors for Custom-tailored Installations
1U Rack Mount and FMU Plug-in Module Mux/Demux can be customized with LC and SC connectors, while ABS Pigtailed Module Mux/Demux supports LC, SC, ST and FC connectors.
LC/SC/ST/FC connectors are available to meet different needs.
UPC for digital signal transport. APC for RF video signal transport and FTTx.
Custom Solution Tailored to Your Needs
Increase Network Capacity
Up to 96 DWDM channels to be connected simultaneously over a dark fiber network
Network Design and Optimization
Includes a bill of materials (BOM) to match the future-proofing network requirements
Staging and Configuration Support
Encompasses building up and testing and configuring throughout the network
Questions & Answers
Ask a question
All (5)CWDM vs DWDM (1)Housing (1)Product Comparison (1)
Customer Reviews
Write a review
(undefined reviews)
    5.0
    5 stars
    4 stars
    3 stars
    2 stars
    1 star
    11
    0
    0
    0
    0

    S***h

    United States

    August 25, 2022
    5.0
    There are two 1G links, that's fully capable of running 10G over it if there was a purpose to do so. Super efficient, this has been a fantastic product. Absolutely would do this exact same scenario again running two 1G or two 10G LACP connections over a DWDM single fiber system.
    Verified Purchase
    Helpful 2
    Comment 0

    P***n

    United States

    December 02, 2019
    5.0
    I planned to deploy a 10G DWDM link with passive devices. According to my needs, I made a product list for this link on my own but didn’t know if they were right. So I consulted my account manager to confirm. They helped me revise my solution and pointed out the problem of that original solution. Their advice was very professional and constructive, which helped me avoid unnecessary trouble and additional cost.
    Verified Purchase
    Helpful 18
    Comment 0

    A***e

    Colombia

    November 30, 2019
    5.0
    I had a 17km link. I want to apply your 8-channel DWDM MUX on Site A, and using the same MUX on Site B. However, I was not sure about the attenuation, and I was afraid that this would damage our transceivers as I have other links. Then I consulted with the Account Manager, she advised me to deploy #50117 on Site A and #50116 on Site B, and helped me to calculate the expected attenuation. You do have a professional team that solves our problems effectively.
    Verified Purchase
    Helpful 22
    Comment 0
    See all reviews
    Resources
    Recently Viewed