FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR
Free delivery on orders over EUR 79 (Excl. VAT)

Germany

This picture is about CWDM-DF.
This picture is about CWDM-DF.
This picture is about CWDM-DF.
This picture is about CWDM-DF.
This picture is about CWDM-DF.
This picture is about CWDM-DF.

Customized Dual Fiber CWDM Mux Demux

#70410
#70410

FMU Plug-in 1U 19" ABS Module

146,33 € (Incl. VAT)
FS P/N: CWDM-DF
2.5K Sold
208 Reviews
16 Questions
Housing:
FMU Plug-in Module
Channels:
2CH
Wavelength:
1310nm,1370nm
Connector:
LC/UPC
Special Service:
Pre-order, Ship by 9 Sep, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express® on orders over 79,00 €
Project Inquiry
Solution Design
Product Development
1-Year Warranty

Customized Dual Fiber CWDM Mux Demux, TFF

FMU series CWDM Mux Demux covers up to 18 CWDM channels from 1270nm to 1610nm in 20nm increments as defined by ITU-T G.694.2. It's protocol and rate transparent supporting such applications as 1G/10G Ethernet, SDH/SONET and 8/4/2/1G Fiber Channel across the same fiber link.

Specifications
Number of Channel
2/4/8/16/18
Wavelength
1270-1610nm
Channel Spacing
20nm
Channel Bandwidth
± 6.5nm
1310nm Port Pass Band Width
1260nm~1360nm
Technology
TFF (Thin Film Filter)
Operating Temperature
-40 to 85°C (-40 to 185°F)
Storage Temperature
-40 to 85°C (-40 to 185°F)
Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Features
Customized Channels and Wavelengths for CWDM Solutions
The CWDM Mux Demux offers 18 customizable wavelengths spaced 20nm apart, from 1270nm to 1610nm. You can decide based on your CWDM solutions
Channels: 2-18CH
Wavelength: 1270nm-1610nm
Customized Housing Types for Different Installation Requirements

Three housing options cater to various installation needs

FMU Plug-in Mux for FMU Chassis, 1U Rack Mount for rack mounting, and ABS Pigtailed Mux with space-saving capability.

Customized Multi-function Ports for Monitoring and Capacity Increasing

You have the freedom to select a monitor port for channel power monitoring and expansion port, 1310nm or 1550nm port for capacity increasing.

Monitor Port

Connecting with the power meter or OPD to ensure easy troubleshooting

1310nm Port

Allow existing 1310nm traffic to be added via transceivers worked on 1310nm

Expansion Port

Used for connecting to another Mux with different channels to expand the system

Four Connectors for Custom-tailored Installations
1U Rack Mount and FMU Plug-in Module Mux/Demux can be customized with LC and SC connectors, while ABS Pigtailed Module Mux/Demux supports LC, SC, ST and FC connectors.
LC/SC/ST/FC connectors are available to meet different needs.
UPC for digital signal transport. APC for RF video signal transport and FTTx.
Custom Solution Tailored to Your Needs
Increase Network Capacity
Up to 96 DWDM channels to be connected simultaneously over a dark fiber network
Network Design and Optimization
Includes a bill of materials (BOM) to match the future-proofing network requirements
Staging and Configuration Support
Encompasses building up and testing and configuring throughout the network
Questions & Answers
Ask a question
All (16)Application (3)Expansion Port (3)Insertion Loss (2)1310nm Port (1)3D CAD File (1)Custom Port (1)Fiber Type (1)TX and RX (1)
Customer Reviews
Write a review
(undefined reviews)
    4.9
    5 stars
    4 stars
    3 stars
    2 stars
    1 star
    190
    18
    0
    0
    0

    D***r

    Ecuador

    November 12, 2021
    5.0
    I had 8 channels version of this product before and I was very happy with it and I'm still using it for couple of years now. This time I needed a bigger one, so I got this 18channels version. Just like the 8 channels version, this has been working great and I have no complaints. it survived August and September heat and still going strong.
    Verified Purchase
    Helpful 0
    Comment 0

    B***t

    United States

    November 08, 2021
    5.0
    It is the material of Cold Rolled Steel, is fanless, so silent.
    Verified Purchase
    Helpful 0
    Comment 0

    T***a

    Australia

    November 07, 2021
    5.0
    This unit is super easy to install being unmanaged.
    Verified Purchase
    Helpful 0
    Comment 0
    See all reviews
    Resources
    Recently Viewed