FHD® (FS High Density) 1U rack mount sliding fiber enclosure shall house, organize manage, and protect fiber optic cables, fiber panels, fiber cassettes, and splices. It is designed to accept up to 4pcs FHD® series MTP® cassettes, fiber adapter panels, or splice trays, providing versatility and flexibility with a fully modular solution for a variety of fiber optic patching, terminating, and splicing applications. The sliding drawer of the fiber enclosure enables to slide to the front for maximum access to fiber connections. It is able to serve as a transition from backbone cabling to distribution switching, an interconnect to active equipment, or as a cross-connect or interconnect in a main or horizontal distribution area.
FHD® High Density Series is a versatile solution in multiple sizes (1U/2U/4U) and styles for building backbones, data centers and enterprise applications.
Click to open expanded view
FHD® High Density 1U Rack Mount Enclosure Unloaded, Sliding Drawer, Holds up to 4 x FHD® Cassettes, Panels, or Splice Trays, 144 Fibers (LC)
Hot #70361
Hot #70361
189,21 € (Incl. VAT)
FS P/N: FHD-1UFCE
33.9K Sold
187 Reviews
32 Questions
Models:
24 in DE Warehouse, Get it by 11 Sep, 2024
764 in Global Warehouse, Get it by 9 Sep, 2024
50 in Transit, Get it by 9 Sep, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express®
1-Year Warranty
30-Day Returns
30-Day Exchange
FHD® 1U High Density Sliding Fiber Enclosure Unloaded
Specifications
Number of Rack Spaces
1U
Fiber Count
Up to 144 Fibers (LC) or 1,152 Fibers (MTP®-24)
Product Type
Sliding Enclosure
Cable Entry Direction
Side and Rear Entry
Material
Steel, Powder-coated Black
Door Material
PC, UL 94V-2
Door Type
Transparent, Removable
Loaded
Unloaded
Mounting Type
Rack Mount
Installation
Standard EIA 19" Rack Rails
Dimensions (HxWxD)
1.73"x19.00"x17.04" (44.0x482.6x432.8mm)
Application
Accepts 4 FHD® Panels/Cassettes/Splice Trays
Connectivity Solutions
See more
Features
Provide Access for High Density Patching System
The enclosure offers exceptional accessibility with a fiber drawer that slides to the front for maximum access to fiber connections.
Offers better front & rear access and visibility to interior of the enclosure
Improves front access for lower installation cost and maintenance cost
4 open slots per tray for easy deployment of FHD® (FS High Density) cassettes and panels
Fiber Cable Management Routing and Protection
The versatile design ensures convenient and proper cable routing.
The unique cable management design provides bend radius control.
Multiple locations at the rear allow for a variety of cable entry points.
Modular Cabling Solution for Different Needs
FHD® (FS High Density) series fiber enclosure provides versatility and flexibility with a fully modular solution for a variety of applications.
Application with Fiber Optic Panels
Application with Fiber Optic Cassettes
Splice Tray Option to Meet Fusion Splicing Application
Accessories for Cabling Reliability
Each enclosure is shipped with an accessory pack that includes mounting screws, spools, bend radius brackets for proper installation and cable ties for cable management.
Location Label
Clear labeling for fast and easy deployment
Rubber Grommet
Cuts grommet flexibly as needed to accommodate cables
Cable Tie
Organize and protect fiber optic cables for enhanced stability
Number of Rack Spaces | 1U/2U/4U | 1U | 1U | 1U | 1U | — |
Max. Fiber Count (LC) | 144/288/432 | 144 | 144 | 144 | 144 | 24/48/96 |
Capacity | 4/8/12x FHD® Cassettes or Panels | 4x FHD® Cassettes or Panels | 4x FHD® Cassettes or Panels | 4x FHD® Cassettes or Panels | 4x FHD® Cassettes or Panels | 1/2/4x FHD® Cassettes or Panels |
Mounting Type | Rack Mount | Rack Mount | Rack Mount | Rack Mount | Rack Mount | Wall Mount |
Movement Type | Sliding | Fixed | Sliding and Tilt-down | Fixed | Fixed | — |
Easy Access | ||||||
Integrated Cable Management | ||||||
Location Identification Label | — | — | — | — | ||
Slack Management Spool | — | — | ||||
Field Splicing Application | — | — | ||||
Pre-terminated Option | ||||||
Feature | Sliding drawer improves front access to cabling | Tool-less removable top cover simplifies the operation | Sliding and 15° tilt-down drawer for easy deployment | Unique one-piece structure for fast deployment | Detachable design meets a variety of demands | Patching, cross-connect or splicing in a minimum space |
Videos
Questions & Answers
Ask a question
All (32)Product Recommendation (5)Matching Product (4)Accessories (2)Application (2)Fiber Count (2)Matching Panels (2)Material (2)Product Comparison (2)3D CAD File (1)Capacity (1)Connection (1)Different Series (1)Installation (1)Mounting Brackets (1)Rear Doors (1)Weight (1)
Customer Reviews
Write a review
(undefined reviews)
5
stars
4
stars
3
stars
2
stars
1
star
162
20
5
0
0
P***n
United States
June 12, 2024
I am so grateful to see the fiber enclosure arriving on Friday - you guys are awesome!
Verified Purchase
Helpful 1
Comment 0L***o
United States
June 27, 2023
I love the High-density design! Gives us the space to expand!
Verified Purchase
Helpful 0
Comment 0M***n
United States
June 22, 2023
Ordering from FS has always been quick and easy! We always receive our items in a very timely manner.
Verified Purchase
Helpful 0
Comment 0See all reviews
Resources
Recently Viewed