![Customized SFP+ 10G CWDM 1270nm-1330nm 20km DOM Duplex LC/UPC SMF Optical Transceiver Module for Transmission This picture is about CWDM-SFP10G-20SP.](https://resource.fs.com/mall/products/550x550/70206.main.jpg)
Click to open expanded view
![Customized SFP+ 10G CWDM 1270nm-1330nm 20km DOM Duplex LC/UPC SMF Optical Transceiver Module for Transmission This picture is about CWDM-SFP10G-20SP.](https://resource.fs.com/mall/products/60x60/70206.main.jpg)
![Customized SFP+ 10G CWDM 1270nm-1330nm 20km DOM Duplex LC/UPC SMF Optical Transceiver Module for Transmission This picture is about CWDM-SFP10G-20SP.](https://resource.fs.com/mall/products/60x60/70206.B.jpg)
![Customized SFP+ 10G CWDM 1270nm-1330nm 20km DOM Duplex LC/UPC SMF Optical Transceiver Module for Transmission This picture is about CWDM-SFP10G-20SP.](https://resource.fs.com/mall/products/60x60/70206.C.jpg)
![Customized SFP+ 10G CWDM 1270nm-1330nm 20km DOM Duplex LC/UPC SMF Optical Transceiver Module for Transmission This picture is about CWDM-SFP10G-20SP.](https://resource.fs.com/mall/products/60x60/70206.D.jpg)
![Customized SFP+ 10G CWDM 1270nm-1330nm 20km DOM Duplex LC/UPC SMF Optical Transceiver Module for Transmission This picture is about CWDM-SFP10G-20SP.](https://resource.fs.com/mall/products/60x60/70206.E.jpg)
![Customized SFP+ 10G CWDM 1270nm-1330nm 20km DOM Duplex LC/UPC SMF Optical Transceiver Module for Transmission This picture is about CWDM-SFP10G-20SP.](https://resource.fs.com/mall/products/60x60/70206.F.jpg)
Customized SFP+ 10G CWDM 1270nm-1330nm 20km DOM Duplex LC/UPC SMF Optical Transceiver Module for Transmission
Hot #70206
Hot #70206
236,76 € (Incl. VAT)
FS P/N: CWDM-SFP10G-20SP
292 Sold
30 Reviews
0 Question
Wavelengths:
1270nm
Compatible Brands:
Aruba
Device Number:
Label Service:
Pre-order, Ship by 15 Aug, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express®
Solution Design
5-Year Warranty
10G CWDM SFP+ Transceiver Module (SMF, 1270nm-1330nm, 20km, LC, DOM)
Specifications
Part Number
CWDM-SFP10G-20SP
Vendor Name
FS.COM
Form Factor
SFP+
Max Data Rate
10Gbps
Wavelength
1270nm-1330nm
Max Cable Distance
20km
Connector
Duplex LC
Optical Components
DFB CWDM
Media
SMF
DOM Support
Yes
TX Power
-6~2dBm
Receiver Sensitivity
<-14.4dBm
Commercial Temperature Range
0 to 70°C (32 to 158°F)
Protocols
SFP+ MSA Compliant, CPRI, eCPRI
Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Features
Leading Performance and Quality for 10G
Built-in Semtech Drive Chip, the SFP transceiver offers high-speed, and low-power in 10G links.
Semtech Drive Chip
Stable Transmission
≤1.2W
Low Power Consumption
CWDM DFB Laser
Ensure Production
High Capacity CWDM Transmission
CWDM modules, along with MUX/DEMUX devices, improve fiber optic network capacity and efficiency, enabling flexible wavelength adjustment and simplify network architecture.
Applications with Lower Cost and Shorter Distances
CWDM modules, due to their wide wavelength spacing and cost-effectiveness, are typically utilized in medium to long-distance scenarios, such as MAN and remote network access.
![](https://resource.fs.com/mall/fs_scene_images/20231101112358h09b13.jpg)
Comprehensive Testing Increases Reliability
Qualified through a rigorous process with advanced equipments to ensure you get the high quality and reliable optics.
Optical Spectrum Test
No Packet Loss & CRC
Eye Pattern Test
Mask Margin >20%
Bit Error Rate Test
BER 1E-12
Temperature Test
0~70°C
Enable Seamless Connectivity for Your Network
Reconfiguring the transceiver to work with different brands, FS BOX offers flexibility in stock costs.
Questions & Answers
Ask a question
Be the first to ask a question.
Customer Reviews
Write a review
(undefined reviews)
5
stars
4
stars
3
stars
2
stars
1
star
21
6
3
0
0
H***l
United States
May 26, 2020
We need a large quantity of 10G optical transceivers for our new data center. Restricted by a limited budget and a tight schedule, I count on FS to provide a cost-effective solution for me. My account manager is rather professional and patient to answer all my questions, really nice conversations we have. I have to praise your fabulous customer services. And the modules were well-packaged and worked perfectly on our switches. Will recommend you to my friends in this field.
Verified Purchase
Helpful 16
Comment 0N***d
United States
May 08, 2020
I bought the S3900 switch on your website, so I need several SFP+ optical modules to support 10GbE. These 10G transceivers that can provide 10GBase-CWDM throughput up to 20km over SMF are suitable for my needs. Neat facade, easy to install, and works smoothly with the switch. Fairly nice!
Verified Purchase
Helpful 16
Comment 0G***o
Dominica
February 25, 2020
The modules were implemented in our CWDM network. On our Cisco switches, the modules ran nice and their TX and RX were within spec.
Verified Purchase
Helpful 8
Comment 0See all reviews
Resources
Recently Viewed