Fiberstore's line of AC power cords offer a solution to power connectivity problems. With optimal lengths and various colors, they can minimize excess lengths and cord slack between PDUs and active equipment and can identify different devices easily. All kinds of connector types and international standards shall be available to meet multiple application environments.Compatible with computers, displays, printers, servers, UPS, PDUs, etc., applicable to a variety of scenarios.Passed 100% electrical test including open circuit test, short circuit compliance, polarity test, high voltage continuity (Hipot) and insulation resistance test.
Click to open expanded view
5ft (1.5m) IEC60320 C14 to IEC60320 C13 14AWG 250V/15A Power Extension Cord, Black
#70106
#70106
14,28 € (Incl. VAT)
FS P/N: PC14C13-15ABK-5
311 Sold
58 Reviews
0 Question
189 in Transit, Get it by 30 Jul, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express® on orders over 79,00 €
1-Year Warranty
5ft (1.5m) 14AWG 250V/15A Power Cord (IEC60320C14 to IEC60320C13), Black
Specifications
Color
Black
Length
5ft (1.5m)
Voltage
250 Volts
Amperage
15 Amps
Gauge
14 AWG
Conductors
3 Wire, Black, White and Green(NACC)
Jacket
SJT(PVC material)
Jacket Temp.Rating
105 °C
Features
15A/250V Stable Transmission
Excellent electrical conductivity and flame retardant grade safely ensure maximum current transmission.
Pure Copper Conductor
Apply pure copper conductor with the best electrical and thermal conductivity.
SJT Jacket
Meets VW-1 flame retardant grade, reduces cable wear for safe transmission.
PVC Insulation
Maximum protection of pure copper conductors against external environment.
Double Protection of Power Cord Connection
Easy to fix and connect the two ends of the power cord. The security design ensures more reliable connection and longer cable life.
Fixed Connector
The connector with the metal tab helps to fix connection and stabilize plugging.
Strain Relief Boot
The boot helps to relief pressure of your termination for expending service life.
Establish Multi-functional Powering System
Stable power supply for data centers, server rooms, homes, offices and many other scenarios.Utilize different colors to signify power paths.
Data Center
Home
Office
Server Room
Questions & Answers
Ask a question
Be the first to ask a question.
Customer Reviews
Write a review
(undefined reviews)
5
stars
4
stars
3
stars
2
stars
1
star
51
7
0
0
0
A***i
Poland
December 08, 2022
Thick and very strong power cable. A little hard to bend.
Verified Purchase
Helpful 0
Comment 0D***n
United States
October 19, 2022
Thank you so much for all your help and responding so quickly. It was not something critical, but you helped and improved what I had anyways. Thank you for being the best response team I have ever encountered and for all the help you always continue to give.
Verified Purchase
Helpful 5
Comment 0K***a
Canada
August 26, 2022
The shopping experience is great, your website is well designed and easy to search through a great choice of quality products.
Verified Purchase
Helpful 3
Comment 0See all reviews
Resources
Recently Viewed