FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR
Free delivery on orders over EUR 79 (Excl. VAT)

Germany

This picture is about Q-4SPCxx.
This picture is about Q-4SPCxx.
This picture is about Q-4SPCxx.
This picture is about Q-4SPCxx.
This picture is about Q-4SPCxx.
This picture is about Q-4SPCxx.
This picture is about Q-4SPCxx.
This picture is about Q-4SPCxx.
This picture is about Q-4SPCxx.
This picture is about Q-4SPCxx.
This picture is about Q-4SPCxx.
This picture is about Q-4SPCxx.

Customized 40G QSFP+ to 4 x 10G SFP+ Passive Direct Attach Copper Breakout Cable

#69909
#69909
47,60 € (Incl. VAT)
FS P/N: Q-4SPCxx
410 Sold
2 Reviews
11 Questions
Cable Length:
0.5m (2ft)
Compatible Brands:
Cisco
Device Number:
53 in DE Warehouse, Get it by 10 Jul, 2024
120 in Global Warehouse, Get it by 23 Jul, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express® on orders over 79,00 €
Project Inquiry
Solution Design
5-Year Warranty

40G QSFP+ to 4x10G SFP+ DAC Breakout Cable (Customized length, Passive, QSFP+ to 4 SFP+)

40G QSFP+ to 4x10G SFP+ Direct Attach Cable operates over active copper, which allows for longer transmission distance and less thickness. This breakout cable is compliant with SFF-8431, SFF-8432, SFF-8472 SFP+ MSA, SFF-8436 QSFP+ MSA standards.
It is suitable for very short distances, and offers a highly cost-effective Ethernet connectivity solution for the interconnection between devices using 40G QSFP+ ports and 10G SFP+ ports in data centers, High Performance Computing(HPC) and Switches/Routers/Server/Storage racks and across adjacent racks.

Note: FS Box does not currently support changing H3C and HPE compatibility for DAC cables.

Specifications
Part Number
Q-4SPCxx
Vendor Name
FS.COM
Connector Type
QSFP+ to 4 SFP+
Max Data Rate
40Gbps
Cable Type
Passive Copper Cable
Wire AWG
30AWG for ≤3m, 28AWG for 4/5m as default
Jacket Material
PVC (OFNR)
Temperature
0 to 70°C (32 to 158°F)
Protocols
40G InfiniBand 8x DDR, 4x QDR, 10G/40Gigabit Ethernet, Fibre Channel
Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Features
Enable Seamless Connectivity for Your Network
Dual-compatibility customization provides DAC cables with different compatibility on both sides based on your models, ideal for achieving border-less connectivity.
Custom Compatible Brands
100% Tested in Host Devices
Online Custom Label Service Tailored to Your Needs
Custom labels for easy identification to help ease receiving, stocking and deployment.
Custom Products Tailored to Your Needs
Diverse Custom Options
Choose suitable options based on your applications.
Strict Quality Control
Ensure high quality products with state of testing facility.
Technical Support
Get support from professional engineer team.
Questions & Answers
Ask a question
All (11)Dell Series (1)HPE FlexFabric Series (1)Juniper Series (1)Mellanox Series (1)
Customer Reviews
Write a review
(undefined reviews)
5.0
5 stars
4 stars
3 stars
2 stars
1 star
2
0
0
0
0

A***c

United States

January 11, 2021
5.0
Worked flawlessly with custom dual customization. Super fast shipping was specially pleasing. Absolutely worth it.
Verified Purchase
Helpful 0
Comment 0

S***e

Japan

April 25, 2018
5.0
For a specific application, we had a need to breakout Intel XL710 cards and connect them to a Brocade switch, but all standard cables were vendor-locked on both sides, putting us in quite the conundrum. These cables were a literal life-saver.
Verified Purchase
Helpful 2
Comment 1
See all reviews
Resources
Recently Viewed