FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR
Free delivery on orders over EUR 79 (Excl. VAT)

Germany

This picture is about 10G SFP+ to SFP+ DAC Direct Attach Copper Cable .
00:41
This picture is about SFP-10G-ACxxx.
This picture is about SFP-10G-ACxxx.
This picture is about SFP-10G-ACxxx.
This picture is about SFP-10G-ACxxx.
This picture is about SFP-10G-ACxxx.
This picture is about SFP-10G-ACxxx.
This picture is about SFP-10G-ACxxx.
This picture is about 10G SFP+ to SFP+ DAC Direct Attach Copper Cable .
This picture is about SFP-10G-ACxxx.
This picture is about SFP-10G-ACxxx.
This picture is about SFP-10G-ACxxx.
This picture is about SFP-10G-ACxxx.
This picture is about SFP-10G-ACxxx.
This picture is about SFP-10G-ACxxx.
This picture is about SFP-10G-ACxxx.

Customized 10G SFP+ Active Direct Attach Copper Twinax Cable

#69906
#69906
54,74 € (Incl. VAT)
FS P/N: SFP-10G-ACxxx
216 Sold
2 Reviews
8 Questions
Cable Length:
1m (3ft)
Compatible Brands:
Cisco
Device Number:
25 in DE Warehouse, Get it by 10 Sep, 2024
150 in Global Warehouse, Get it by 9 Sep, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express® on orders over 79,00 €
Project Inquiry
Solution Design
5-Year Warranty

10G SFP+ DAC Twinax Cable (Customized length, Active, SFP+ to SFP+)

The 10G SFP+ Active Direct Attach Copper Twinax Cable is designed for use in 10GBASE Ethernet. This cable is compliant with IEEE 802.3, SFF-8431, and SFP+ MSA. With these features, this easy to install, high speed, cost-effective direct attach copper twinax cable is suitable for short-distance connectivity within a rack or between adjacent racks in data centers.

Note: Dual-compatibility customization currently does not support HPE compatibility.
Note: The FS P/N is changed from SFPP-ACxxx to SFP-10G-ACxxx, but the product is the same. Only the FS P/N has been changed.

Specifications
Part Number
SFP-10G-ACxxx
Vendor Name
FS
Connector Type
SFP+ to SFP+
Max Data Rate
10Gbps
Cable Type
Active Copper Cable
Wire AWG
30AWG for 1~4m, 28AWG for 5~6m, 26AWG for 7~10m
Jacket Material
PVC (OFNR)
Temperature
0 to 70°C (32 to 158°F)
Protocols
1x InfiniBand QDR, DDR, SDR, 10G Gigabit Ethernet, Fibre Channel
Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Features
Enable Seamless Connectivity for Your Network
Dual-compatibility customization provides DAC cables with different compatibility on both sides based on your models, ideal for achieving border-less connectivity.
Custom Compatible Brands
100% Tested in Host Devices
Online Custom Label Service Tailored to Your Needs
Custom labels for easy identification to help ease receiving, stocking and deployment.
Tested in Host Devices for Proven Interoperability
Tested in Host Devices for Proven Interoperability
Custom Products Tailored to Your Needs
Diverse Custom Options
Choose suitable options based on your applications.
Strict Quality Control
Ensure high quality products with state of testing facility.
Technical Support
Get support from professional engineer team.
Questions & Answers
Ask a question
All (8)Solutions (2)Application (1)Compatibility (1)Dual Compatibility (1)
Customer Reviews
Write a review
(undefined reviews)
5.0
5 stars
4 stars
3 stars
2 stars
1 star
2
0
0
0
0

M***n

Canada

July 20, 2023
5.0
Spoke to their customer service team who recommended me the correct configuration for our case. Once the order was placed, they made the custom cable quick and got it shipped out the next day. High quality cable that worked perfect!
Verified Purchase
Helpful 0
Comment 0

J***h

India

May 20, 2020
5.0
I know there are some people who are hesitant to use copper products like this but, it works just fine. I put this in my FS 3900 switch to another one, and it worked flawlessly. It is SHORT since my two switches are close to each other on my rack. There is no difference on the performance of DAC solution and the fiber cable plus transceivers, and the DAC cable was priced very competitively. All in all, I am extremely happy with this purchase and will consider buying from now on as needed for any projects.
Verified Purchase
Helpful 18
Comment 0
See all reviews
Resources
Recently Viewed