24-port Cat6 patch panel for high density and easy patching solutions in data centres. The Cat6 Ethernet patch panel is designed for use in 19” racks and ideal for 10/100/1000Base-T and 10GBase-T Ethernet applications. It bundles the networks together to connect incoming and outgoing lines and improve the organisation of a wired network. The clear numbering on the front and back of the network patch panel enables quick and easy identification of cable runs, and the detachable cable management bar keeps Ethernet cables neat and tidy.
![Cat6 Coupler Patch Panel, 24-Port, 1RU, Cable Management Bar Included This picture is about C6P-S24FT1U.](https://resource.fs.com/mall/products/550x550/69181.main.jpg)
Click to open expanded view
![Cat6 Coupler Patch Panel, 24-Port, 1RU, Cable Management Bar Included This picture is about C6P-S24FT1U.](https://resource.fs.com/mall/products/60x60/69181.main.jpg)
![Cat6 Coupler Patch Panel, 24-Port, 1RU, Cable Management Bar Included This picture is about C6P-S24FT1U.](https://resource.fs.com/mall/products/60x60/69181.B.jpg)
![Cat6 Coupler Patch Panel, 24-Port, 1RU, Cable Management Bar Included This picture is about C6P-S24FT1U.](https://resource.fs.com/mall/products/60x60/69181.C.jpg)
![Cat6 Coupler Patch Panel, 24-Port, 1RU, Cable Management Bar Included This picture is about C6P-S24FT1U.](https://resource.fs.com/mall/products/60x60/69181.D.jpg)
![Cat6 Coupler Patch Panel, 24-Port, 1RU, Cable Management Bar Included This picture is about C6P-S24FT1U.](https://resource.fs.com/mall/products/60x60/69181.E.jpg)
![Cat6 Coupler Patch Panel, 24-Port, 1RU, Cable Management Bar Included This picture is about C6P-S24FT1U.](https://resource.fs.com/mall/products/60x60/69181.F.jpg)
![Cat6 Coupler Patch Panel, 24-Port, 1RU, Cable Management Bar Included This picture is about C6P-S24FT1U.](https://resource.fs.com/mall/products/60x60/69181.G.jpg)
![Cat6 Coupler Patch Panel, 24-Port, 1RU, Cable Management Bar Included This picture is about C6P-S24FT1U.](https://resource.fs.com/mall/products/60x60/69181.H.jpg)
Cat6 Coupler Patch Panel, 24-Port, 1RU, Cable Management Bar Included
Hot #69181
Hot #69181
79,73 € (Incl. VAT)
FS P/N: C6P-S24FT1U
10.4K Sold
17 Reviews
16 Questions
Models:
73 in DE Warehouse, Get it by 11 Sep, 2024
69 in Global Warehouse, Get it by 9 Sep, 2024
80 in Transit, Get it by 9 Sep, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express® on orders over 79,00 €
1-Year Warranty
30-Day Returns
30-Day Exchange
1U 24 Ports Cat6 Shielded Feed-Through Patch Panel for 10/100/1000Base-T and 10GBase-T Ethernet
Specifications
Category
Cat5e/Cat6
No. of Ports
24
Shielding Type
Shielded
No. of Rack Spaces
1U
Material
SPCC + ABS Plastics
Color
Black
Termination
Coupler
Wiring Scheme
T568A/T568B
Type of Patch Panel
Flat
Dimensions (HxWxD)
1.75"x19"x3.62" (44.5x482.5x92mm)
Operating Temperature Range
-25°C to 70°C
Approvals
RoHS Compliant
Features
Quick Installation, No Punch Down Required
The patch panel includes 24 ports. The RJ45 interface provides a quick plug and play connection to RJ45 patch cords without the need to punch down terminations on the patch panels.
Manage and Organize Cable Connections
This panel delivers excellent performance and facilitate quick and easy installations, it is the ideal way to create a standards-based, flexible, and reliable copper platform in data center.
Detachable back bar keeps patch cables neat and tidy
Change the removable shielded keystone jacks without tool
Numbered and labeled ports for easy identification and reference
Widely Compatible with Cat5e/Cat6/Cat6a Cabling
![](https://resource.fs.com/mall/fs_scene_images/20230713102402ws8ed2.jpg)
Ideal for High-Speed Network Solutions
![](https://resource.fs.com/mall/fs_scene_images/20230713102806jpaq5g.jpg)
Category | Cat5e/Cat6 | Cat5e/Cat6 | Cat5e/Cat6 | Cat5e/Cat6 | Cat5e/Cat6 |
No. of Ports | 24 | 12 | 24 | 24 | 24 |
Termination | Coupler | 110 Type Punchdown | 110 Type Punchdown | 110 Type Punchdown | Coupler |
Shielding Type | Shielded | Unshielded | Unshielded | Unshielded | Unshielded |
No. of Rack Spaces | 1U | 1U | 1U | 1U | 1U |
Type of Patch Panel | Flat | Flat | Angled | Flat | Flat |
Dimension((HxWxD) | 1.75"x19"x3.62" (44.5x482.5x92mm) | 10.06"x2.26"x1.65" (255.5x57.5x42mm) | 19"x8.07"x1.73" (482.6x205x44mm) | 1.75''x19''x1.2'' (44.5x482.5x30.5mm) | 1.75"x19"x3.62" (44.5x482.5x92mm) |
Questions & Answers
Ask a question
All (16)Matching Cables (3)Application (2)Product Recommendation (2)Accessories (1)Data Rate (1)Ports (1)
Customer Reviews
Write a review
(undefined reviews)
5
stars
4
stars
3
stars
2
stars
1
star
17
0
0
0
0
I***n
United States
October 05, 2023
I've loved ordering from fs.com. I've actually recommended FS to some friends of mine already because the price was good, the items are high quality and the shipping was really fast!
Verified Purchase
Helpful 0
Comment 0E***n
United States
March 04, 2023
I love the cable management options FS makes it really helps our cabling!!
Verified Purchase
Helpful 0
Comment 0U***a
United States
December 16, 2022
Get those products to me so quickly. I can confirm that they are working as expected.
Verified Purchase
Helpful 0
Comment 0See all reviews
Resources
Recently Viewed