24-port Cat6 patch panel for easy patching solutions in data centers. The Cat6 Ethernet patch panel is made of SPCC&ABS and designed for use in 19” racks. It is ideal for 10/100/1000Base-T and 10GBase-T Ethernet applications. It bundles the networks together to connect incoming and outgoing lines and improve the organisation of a wired network. The clear numbering on the front and back of the network patch panel enables quick and easy identification of cable runs, and the detachable cable management bar keeps Ethernet cables neat and tidy.
![Cat6 Unshielded Coupler Patch Panel, 24-Port, 1RU, Cable Management Bar Included This picture is about C6P-U24FT1U.](https://resource.fs.com/mall/products/800x800/69180.main.jpg)
Click to open expanded view
![Cat6 Unshielded Coupler Patch Panel, 24-Port, 1RU, Cable Management Bar Included This picture is about This video teaches you how to install C6P-U24FT1U..](https://resource.fs.com/images/20221110170408vjjh6d.jpg)
![Cat6 Unshielded Coupler Patch Panel, 24-Port, 1RU, Cable Management Bar Included This picture is about C6P-U24FT1U.](https://resource.fs.com/mall/products/60x60/69180.main.jpg)
![Cat6 Unshielded Coupler Patch Panel, 24-Port, 1RU, Cable Management Bar Included This picture is about C6P-U24FT1U.](https://resource.fs.com/mall/products/60x60/69180.B.jpg)
![Cat6 Unshielded Coupler Patch Panel, 24-Port, 1RU, Cable Management Bar Included This picture is about C6P-U24FT1U.](https://resource.fs.com/mall/products/60x60/69180.C.jpg)
![Cat6 Unshielded Coupler Patch Panel, 24-Port, 1RU, Cable Management Bar Included This picture is about C6P-U24FT1U.](https://resource.fs.com/mall/products/60x60/69180.D.jpg)
![Cat6 Unshielded Coupler Patch Panel, 24-Port, 1RU, Cable Management Bar Included This picture is about C6P-U24FT1U.](https://resource.fs.com/mall/products/60x60/69180.E.jpg)
![Cat6 Unshielded Coupler Patch Panel, 24-Port, 1RU, Cable Management Bar Included This picture is about C6P-U24FT1U.](https://resource.fs.com/mall/products/60x60/69180.F.jpg)
![Cat6 Unshielded Coupler Patch Panel, 24-Port, 1RU, Cable Management Bar Included This picture is about C6P-U24FT1U.](https://resource.fs.com/mall/products/60x60/69180.G.jpg)
Cat6 Unshielded Coupler Patch Panel, 24-Port, 1RU, Cable Management Bar Included
Hot #69180
Hot #69180
55,93 € (Incl. VAT)
FS P/N: C6P-U24FT1U
25.5K Sold
46 Reviews
23 Questions
Models:
71 in DE Warehouse, Get it by 11 Sep, 2024
187 in Global Warehouse, Get it by 9 Sep, 2024
64 in Transit, Get it by 9 Sep, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express® on orders over 79,00 €
1-Year Warranty
30-Day Returns
30-Day Exchange
1U 24 Ports Cat6 UTP Feed-Through Patch Panel for 10/100/1000Base-T and 10GBase-T Ethernet
Specifications
Category Compatibility
Cat6/Cat5e
Shielding Type
Unshielded
No. of Rack Spaces
1U
No. of Ports
24
Connectors
RJ45
PoE Standard
IEEE 802.3af/at/bt
Material
SPCC + ABS Plastics
Operating Temperature Range
-25°C to 70°C
Color
Black
Wiring Scheme
T568A
Type of Patch Panel
Flat
Dimensions(HxWxD)
1.75"x19"x3.62" (44.5x482.5x92mm)
Features
Easy Use and Time Save
Up to 70% of time is saved with the coupler patch panel without any punching down and only 10 minutes are needed. You can quickly deploy your network.
Up to 10 Gigabit Speed Transmission Performance
All 8P8C of RJ45 jack panel keystones are golden plated to support better network connection up to 10G speed Ethernet network. This is the perfect choice for demanding network applications.
Ingenious Design, Flexible Cabling
This panel delivers excellent performance and facilitate quick and easy installations. It is the ideal way to create a standards-based, flexible, and reliable copper platform in your data center.
Detachable back bar keeps patch cables neat and tidy
Change the removable unshielded keystone jacks without tool
Numbered and labeled ports for easy identification and reference
Widely Compatible with Cat5e/Cat6 Cabling
![](https://resource.fs.com/mall/fs_scene_images/20230713101358ynyyxf.jpg)
Easy Patching Solutions
![](https://resource.fs.com/mall/fs_scene_images/202307131017298ovzuc.jpg)
Category | Cat5e/Cat6 | Cat5e/Cat6 | Cat5e/Cat6 | Cat5e/Cat6 | Cat5e/Cat6 |
No. of Ports | 24 | 12 | 24 | 24 | 24 |
Termination | Coupler | 110 Type Punchdown | 110 Type Punchdown | 110 Type Punchdown | Coupler |
Shielding Type | Unshielded | Unshielded | Unshielded | Unshielded | Shielded |
No. of Rack Spaces | 1U | 1U | 1U | 1U | 1U |
Type of Patch Panel | Flat | Flat | Angled | Flat | Flat |
Dimension((HxWxD) | 1.75"x19"x3.62" (44.5x482.5x92mm) | 10.06"x2.26"x1.65" (255.5x57.5x42mm) | 19"x8.07"x1.73" (482.6x205x44mm) | 1.75''x19''x1.2'' (44.5x482.5x30.5mm) | 1.75"x19"x3.62" (44.5x482.5x92mm) |
Videos
Questions & Answers
Ask a question
All (23)Application (6)Product Comparison (4)Usage (3)Matching Cables (2)Compatibility (1)Data Rate (1)Label (1)Parameter (1)Patchpanel (1)POE/POE+ (1)Protocol (1)
Customer Reviews
Write a review
(undefined reviews)
5
stars
4
stars
3
stars
2
stars
1
star
46
0
0
0
0
N***v
Norway
July 22, 2024
Great product for a good price.
Verified Purchase
Helpful 0
Comment 0E***n
United States
June 06, 2024
I was in search of a patch panel that could handle both data and power distribution efficiently, and this 24-Port Coupler Patch Panel exceeded my expectations. Its PoE++ capabilities have been thoroughly tested and proved to be reliable and consistent. Highly recommended for anyone needing a robust PoE solution.
Verified Purchase
Helpful 1
Comment 0S***o
United States
May 10, 2024
Tested this patch panel thoroughly and it exceeded my expectations. The build quality is fantastic, and it effortlessly accommodates all my Ethernet connections. Highly recommended!
Verified Purchase
Helpful 2
Comment 0See all reviews
Resources
Recently Viewed