FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR
Free delivery on orders over EUR 79 (Excl. VAT)

Germany

This picture is about C5EP-S24FT1U.
This picture is about C5EP-S24FT1U.
This picture is about C5EP-S24FT1U.
This picture is about C5EP-S24FT1U.
This picture is about C5EP-S24FT1U.
This picture is about C5EP-S24FT1U.
This picture is about C5EP-S24FT1U.
This picture is about C5EP-S24FT1U.
This picture is about C5EP-S24FT1U.
This picture is about C5EP-S24FT1U.
This picture is about C5EP-S24FT1U.
This picture is about C5EP-S24FT1U.
This picture is about C5EP-S24FT1U.
This picture is about C5EP-S24FT1U.
This picture is about C5EP-S24FT1U.
This picture is about C5EP-S24FT1U.

Cat5e Coupler Patch Panel, 24-Port, 1RU, Cable Management Bar Included

#69179
#69179

Snap-in Modules 10G Base-T POE++

73,78 € (Incl. VAT)
FS P/N: C5EP-S24FT1U
907 Sold
5 Reviews
5 Questions
32 in Global Warehouse, Get it by 9 Sep, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express® on orders over 79,00 €
Project Inquiry
1-Year Warranty
30-Day Returns
30-Day Exchange

1U 24 Ports Cat5e Shielded Feed-Through Patch Panel for 10/100/1000Base-T Ethernet

24-port Cat5e patch panel for high density and easy patching solutions in data centers. The Cat5e Ethernet patch panel is designed for use in 19” racks and ideal for 10/100/1000Base-T Ethernet applications. It bundles the networks together to connect incoming and outgoing lines and improve the organisation of a wired network. The clear numbering on the front and back of the network patch panel enables quick and easy identification of cable runs, and the detachable cable management bar keeps Ethernet cables neat and tidy.

Specifications
Category
Cat5e
No. of Ports
24
Shielding Type
Shielded
No. of Rack Spaces
1U
Material
SPCC + ABS Plastics
Color
Black
Termination
Coupler
Wiring Scheme
T568A/T568B
Type of Patch Panel
Flat
Dimensions (HxWxD)
1.75"x19"x3.62" (44.5x482.5x92mm)
Operating Temperature Range
-25°C to 70°C
Approvals
RoHS Compliant
Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Features
Quick Installation, No Punch Down Required
Manage and Organize Cable Connections

This panel delivers excellent performance and facilitates quick and easy installations, it is the ideal way to create a standards-based, flexible, and reliable copper platform in the data center.

Detachable Back Bar

Detachable back bar keeps patch cables neat and tidy.

No Tools Required

Change the removable shielded keystone jacks without tool.

Numbered Ports

Numbered and labeled ports for easy identification and reference.

Category
Cat5e
Cat5e
Cat5e
Cat5e/Cat6/Cat6a/Cat7
Cat5e/Cat6/Cat6a/Cat7
No. of Ports
24
24
24
24
24
Termination
Coupler
Coupler
110 Type Punchdown
Blank
Blank
Shielding Type
Unshielded
Shielded
Unshielded
Shielded/Unshielded
Unshielded
No. of Rack Spaces
1U
1U
1U
1U
1U
Type of Patch Panel
Flat
Flat
Flat
Flat
Angled
Dimension((HxWxD)
1.75''x19''x3.62''
(44.5x482.5x92mm)
1.75''x19''x3.62''
(44.5x482.5x92mm)
1.75''x19''x1.2''
(44.5x482.5x30.5mm)
1.75''x19''x3.62''
(44.5x482.5x92mm)
1.74''x19''x11.68''
(44.2x482.6x296.6mm)
Questions & Answers
Ask a question
All (5)Application (1)Label (1)
Customer Reviews
Write a review
(undefined reviews)
5.0
5 stars
4 stars
3 stars
2 stars
1 star
5
0
0
0
0

H***z

United States

August 02, 2017
5.0
Very easy to install. The patch panel fits well into any standard 19" rack. BTW it hold standard cat 5e cable very well. Wonderful plate to clean up network connection. The after-sale service is convenient for buyer.
Verified Purchase
Helpful 0
Comment 0

S***z

India

July 26, 2017
5.0
This is a good little patch panel and helped tidied up network wiring of my house. I neatened them up by myself. and once you are done it looks professional. Don't hesitate to choose it.
Verified Purchase
Helpful 0
Comment 0

G***s

United States

July 21, 2017
5.0
This patch panel fits easily into any standard 19" rack and hold standard cat 5e cable well.
Perfect plate to cleanup my network connection.
Verified Purchase
Helpful 1
Comment 0
See all reviews
Resources
Recently Viewed