![Customized SFP+ 16G Fiber Channel 1310nm 10km DOM Duplex LC/UPC SMF Optical Transceiver Module This picture is about SFP-16GLR-31.](https://resource.fs.com/mall/mainImg/2023082918413854qoyx.jpg)
Click to open expanded view
![Customized SFP+ 16G Fiber Channel 1310nm 10km DOM Duplex LC/UPC SMF Optical Transceiver Module This picture is about SFP-16GLR-31.](https://resource.fs.com/mall/mainImg/60x60/2023082918413854qoyx.jpg)
![Customized SFP+ 16G Fiber Channel 1310nm 10km DOM Duplex LC/UPC SMF Optical Transceiver Module This picture is about SFP-16GLR-31.](https://resource.fs.com/mall/mainImg/60x60/20230829184138ox5amc.jpg)
![Customized SFP+ 16G Fiber Channel 1310nm 10km DOM Duplex LC/UPC SMF Optical Transceiver Module This picture is about SFP-16GLR-31.](https://resource.fs.com/mall/mainImg/60x60/202308291841469i18j4.jpg)
![Customized SFP+ 16G Fiber Channel 1310nm 10km DOM Duplex LC/UPC SMF Optical Transceiver Module This picture is about SFP-16GLR-31.](https://resource.fs.com/mall/mainImg/60x60/20230829184138ek8729.jpg)
![Customized SFP+ 16G Fiber Channel 1310nm 10km DOM Duplex LC/UPC SMF Optical Transceiver Module This picture is about SFP-16GLR-31.](https://resource.fs.com/mall/mainImg/60x60/20230829184146qm0vly.jpg)
![Customized SFP+ 16G Fiber Channel 1310nm 10km DOM Duplex LC/UPC SMF Optical Transceiver Module This picture is about SFP-16GLR-31.](https://resource.fs.com/mall/products/60x60/69116.F.jpg)
Customized SFP+ 16G Fiber Channel 1310nm 10km DOM Duplex LC/UPC SMF Optical Transceiver Module
#69116
#69116
534,31 € (Incl. VAT)
FS P/N: SFP-16GLR-31
86 Sold
2 Reviews
1 Question
Compatible Brands:
Cisco
Device Number:
3 in DE Warehouse, Get it by 11 Sep, 2024
54 in Global Warehouse, Get it by 9 Sep, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express®
Solution Design
5-Year Warranty
Customized 16GR SFP+ Transceiver Module (SMF, 1310nm, 10km, LC, DOM)
Specifications
Part Number
SFP-16GLR-31
Vendor Name
FS.COM
Form Factor
SFP+
Max Data Rate
14Gbps
Wavelength
1310nm
Max Cable Distance
10km
Connector
LC duplex
Optical Components
DFB 1310nm
Media
SMF
DOM Support
Yes
TX Power
-5~+2dBm
Receiver Sensitivity
<-12dBm
Commercial Temperature Range
0 to 70°C (32 to 158°F)
Protocols
MSA Compliant
Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Features
Make the Transceiver Your Choice for High Reliability Network Solutions
1
Custom Compatible Brands
Every unit is compatible with over 200 vendors and fully tested in our test center .
Custom Products Tailored to Your Needs
Questions & Answers
Ask a question
Customer Reviews
Write a review
(undefined reviews)
5
stars
4
stars
3
stars
2
stars
1
star
2
0
0
0
0
D***l
United States
June 07, 2017
I like this fast delivery, the price is reasonable, and it is easy to find everything here. Good!
Verified Purchase
Helpful 0
Comment 0H***r
United States
June 07, 2017
Though I am new here, I really like their fast prompt shipping. I also enjoy the informative video about their products in YouTube.
Verified Purchase
Helpful 0
Comment 0See all reviews
Resources
Recently Viewed