FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR
Free delivery on orders over EUR 79 (Excl. VAT)

Germany

This picture is about .
This picture is about .
This picture is about .
This picture is about .
This picture is about .
This picture is about .
This picture is about .
This picture is about .
This picture is about .
This picture is about .
This picture is about .
This picture is about .

FHU 1U 19'' Fiber Adapter Panel, 96 Fibers OS2 Single Mode, 48 x LC UPC Duplex (Blue) Adapter, Ceramic Sleeve

Hot #69081
Hot #69081

Used with EIA 19" Racks/Cabinets

86,87 € (Incl. VAT)
FS P/N: FHU-FPP96FLCHSMF
21.2K Sold
98 Reviews
11 Questions
466 in Global Warehouse, Get it by 9 Sep, 2024
140 in Transit, Get it by 9 Sep, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express® on orders over 79,00 €
Project Inquiry
1-Year Warranty
30-Day Returns
30-Day Exchange

96 Fibers, 48 Ports LC Duplex 9/125 Single mode Fiber Adapters, 1U High 19" Fiber Patch Panel

This FHU 48 ports fiber patch panel is the bridge of fiber patch cables, serving as a standard 1U 19" rack, ODF and cabinets, to create a complete system for connectivity. it offers the highest port concentration and bandwidth over high performance structured cabling to all network areas, whether in the data center or in the high performance LAN.

FHU Series is designed to connect where fast deployment and simple maintenance are critical.

Specifications
Number of Ports
48
Fiber Count
96 Fibers
Adapter Type
LC Duplex (Blue)
Fiber Mode
OS2 9/125μm
Material of Plate
Steel, Powder-coated Black
Dimensions (HxW)
1.73''x19'' (44x482.6mm)
RoHS Compliancy Status
Compliant
Application
Standard EIA 19'' Rack Rails
Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Features
Functional Design for Rapid Deployment

Fully loaded with fiber adapters to connect where fast deployment and simple maintenance are critical.

Clear Numbering

Visible port identification helps to follow array connection

Folded Sides Design

Provides the data center with a hot/cold aisle orientation

Zirconia Ceramic Sleeves

High precision to ensure maximum connection between cables

Pre-assembled Solution for Network Employment
Provides a unique structured cabling requirement with the less operational cost of the network.
Preloaded with Adapters
Fully loaded with fiber adapters to save much installation cost
1U Size Design
Mounts to standard EIA 19” rack directly to provide efficient and easy management
Versatile Solutions
Matching for FHD® fixed enclosure to achieve flexible application
Adapter Type
LC Duplex
LC Duplex
LC Duplex
LC Duplex
SC Duplex
Fiber Count
96 Fibers
96 Fibers
48 Fibers
48 Fibers
48 Fibers
Number of Ports
48
48
24
24
24
Fiber Mode
OS2
OM4
OS2
OM4
OS2
Polish Type
UPC
UPC
UPC
UPC
UPC
Adapter Color
Blue
Aqua
Blue
Aqua
Blue
Material of Sleeve
Zirconia Ceramic
Zirconia Ceramic
Zirconia Ceramic
Zirconia Ceramic
Zirconia Ceramic
Flammability Rate
UL 94V-0
UL 94V-0
UL 94V-0
UL 94V-0
UL 94V-0
Key Orientation
Aligned
Aligned
Aligned
Aligned
Aligned
Questions & Answers
Ask a question
All (11)Application (3)Cable Structure (1)Compatibility (1)Customization (1)Installation (1)Matching Product (1)Product Comparison (1)Product Recommendation (1)
Customer Reviews
Write a review
(undefined reviews)
    4.9
    5 stars
    4 stars
    3 stars
    2 stars
    1 star
    88
    10
    0
    0
    0

    C***n

    Canada

    July 31, 2024
    5.0
    We have installed the cable management items and everything seems to be of high quality, and we are pleased with the products. Our classroom build is not done so we have not tested the items out yet. I am sure they will work as intended and will be very happy with them.
    Verified Purchase
    Helpful 1
    Comment 0

    R***e

    United States

    October 27, 2022
    5.0
    I have received both parts and it looks great - have yet to deploy it because I have several active users that need uninterrupted access for the moment where downtime would cause problems. Everything else is ready though so it should be a pretty routine deployment.
    Verified Purchase
    Helpful 10
    Comment 0

    E***l

    Argentina

    May 13, 2022
    5.0
    It does not need to be used with the enclosure, it can be directly installed on the rack, a great product. Thanks FS for solving my problem and exceeding my expectations.
    Verified Purchase
    Helpful 1
    Comment 0
    See all reviews
    Resources
    Recently Viewed