The 62.5/125μm OM1 multimode fiber optic cable is suitable for fast Ethernet, gigabit Ethernet and fiber channel applications, such as in data center, telecom room, server farms, cloud storage networks, etc., as well as for interconnecting pre-terminated cassettes in main distribution, horizontal distribution, and equipment distribution areas.
This 62.5/125 OM1 multimode fiber optic cable is ideal for connecting 100/1000BASE-SX transceivers etc. for fast Ethernet, gigabit Ethernet and fiber channel applications.
Click to open expanded view
30m (98ft) Fiber Patch Cable, LC UPC to LC UPC, Duplex, 2 Fibers, Multimode (OM1), Riser (OFNR), 3.0mm, Tight-Buffered, Orange
#68882
#68882
11,54 € (Incl. VAT)
FS P/N: OM1-LC-LC-DX-FS-30M-PVC-3
39 Sold
131 Reviews
1 Question
11 in Global Warehouse, Get it by 1 Oct, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express® on orders over 79,00 €
1-Year Warranty
30-Day Returns
30-Day Exchange
High Quality and Cost-effective 62.5/125μm OM1 Multimode Fiber Patch Cable
Specifications
Connector A
LC UPC Duplex
Connector B
LC UPC Duplex
Fiber Count
2 Fibers
Fiber Grade
G.651
Fiber Mode
OM1 62.5/125μm
Wavelength
850/1300nm
Polarity
A (Tx) to B (Rx)
Cable Type
Tight-Buffered
Cable Outside Diameter (OD)
3.0mm
Cable Jacket
Riser (OFNR)
Min. Bend Radius (Optical Fiber)
15mm
Min. Bend Radius (Fiber Cable)
20/10D (Dynamic/Static)
Connector Durability
1000 times
Tensile Strength (Long/Short Term)
120/225N
Insertion Loss
≤0.3dB
Return Loss
≥30dB
Attenuation at 850 nm
3.0 dB/km
Attenuation at 1310 nm
1.0 dB/km
Operating Temperature
-40 to 75°C (-40 to 167℉)
Storage Temperature
-45 to 85°C (-49 to 185℉)
Quality Testing Program
Quality Testing Program
Fiber Optic Cables Testing Learn more
Features
Industry Standard Flammability Rating OFNR (Riser) Jacket Fiber Optic Cable
The industry standard duplex fiber connector meets EIA/TIA 604-2 with ceramic ferrule for high speed cabling networks.
Zirconia Ceramic Ferrule Optimum IL and RL
3.0mm Cable Boot, Provides Maximum Protection
Printing helps clarify and recognize different cables
High Quality Fiber Optic Cable Guarantee
Comprehensive performance testing makes sure the cable work more secure and data transmission more reliable and stable in your network.
Videos
Questions & Answers
Ask a question
All (1)Product Comparison (1)
Customer Reviews
Write a review
(undefined reviews)
5
stars
4
stars
3
stars
2
stars
1
star
109
22
0
0
0
D***s
Australia
October 03, 2023
Everything is perfect. Very good build quality on the cable!
Verified Purchase
Helpful 0
Comment 0M***c
Australia
November 17, 2022
Yes, I have received all products. I have made use of them. I have had no issues, this everything is working.
Verified Purchase
Helpful 0
Comment 0B***a
India
January 06, 2022
I'm currently running HP J9054B transceivers with a 62.5/125 MMF patch cable over 6,200 ft 62.5/125 MMF fiber without any issues.
Verified Purchase
Helpful 1
Comment 0See all reviews
Resources
Recently Viewed