FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR
Free delivery on orders over EUR 79 (Excl. VAT)

Germany

This picture is about SM-LCA-SCA-DX-FS-5M-PVC-3.
This picture is about SM-LCA-SCA-DX-FS-5M-PVC-3.
This picture is about SM-LCA-SCA-DX-FS-5M-PVC-3.
This picture is about SM-LCA-SCA-DX-FS-5M-PVC-3.
This picture is about SM-LCA-SCA-DX-FS-5M-PVC-3.
This picture is about SM-LCA-SCA-DX-FS-5M-PVC-3.
This picture is about SM-LCA-SCA-DX-FS-5M-PVC-3.
This picture is about SM-LCA-SCA-DX-FS-5M-PVC-3.
This picture is about SM-LCA-SCA-DX-FS-5M-PVC-3.
This picture is about SM-LCA-SCA-DX-FS-5M-PVC-3.

5m (16ft) LC APC to SC APC Duplex 3.0mm Riser(OFNR) 9/125 Single Mode Tight-Buffered Fiber Optic Patch Cable

#68854
#68854

≤0.3dB IL 1/10/40/100/400G Networks

4,64 € (Incl. VAT)
FS P/N: SM-LCA-SCA-DX-FS-5M-PVC-3
114 Sold
279 Reviews
1 Question
102 in Global Warehouse, Get it by 9 Sep, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express® on orders over 79,00 €
Project Inquiry
1-Year Warranty
30-Day Returns
30-Day Exchange

High Quality and Cost-effective 9/125μm Single Mode Bend Insensitive Fiber Optic Cable

The 9/125μm OS2 single mode bend insensitive fiber optic cable has less attenuation when bent or twisted compared with traditional optical fiber cables and this will make the installation and maintenance of the fiber optic cables more efficient. It can also save more space for your high-density cabling in data centers, enterprise networks, telecom rooms, server farms, cloud storage networks, and interconnect pre-terminated cassettes in main distribution, horizontal distribution, and equipment distribution areas.

This 9/125 OS2 single mode fiber optic cable is ideal for connecting 1G/10G/25G/40G/100G/400G Ethernet connections. It can transport data for up to 10km at 1310nm, or up to 40km at 1599nm.

Specifications
Connector
LC to SC
Jacket OD
3.0mm
Fiber Mode
9/125μm
Jacket Color
Yellow
Polish
APC to APC
Wavelength
1310/1550nm
Fiber Type
Duplex
Jacket Material
Riser (OFNR)
Insertion Loss
≤0.3dB
Interchangeability
≤0.2dB
Return Loss
≥60dB
Vibration
≤0.2dB
Operating Temperature
-40~75°C
Storage Temperature
-45~85°C
Polarity
A(Tx) to B(Rx)
Fiber Grade
G.652.D
Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Features
Build a Stable and Robust Fiber Optic Network
High-quality tight-buffered cable protects the fiber optic core, and increases the strength and durability of the fiber.
Structural diagram
Cross-section diagram
Carrier-grade Cable Ensures Transmission Quality

Superior cable assemblies reduce light loss and easily meet your diverse cabling requirements.

10/5D Min. Bend Radius

The G.652.D fiber allows tighter cable bends for routing.

Zirconia Ceramic Ferrule

The precision ferrules can reach up to 1000 times insertion lifespan.

90-150N Tensile Strength

The pull-resistant cable prevents breaking and prolongs the life.

Meet the Various Indoor Installation Needs

Ideal for network cabinet connection, ceiling wiring and under-floor wiring in the data center.

Questions & Answers
Ask a question
All (1)Parameter (1)
Customer Reviews
Write a review
(undefined reviews)
    4.9
    5 stars
    4 stars
    3 stars
    2 stars
    1 star
    265
    14
    0
    0
    0

    G***a

    Canada

    May 14, 2024
    5.0
    Great service and fast turn around.
    Verified Purchase
    Helpful 0
    Comment 0

    L***t

    Australia

    November 14, 2023
    5.0
    Appreciate the quick overseas shipping, smooth order process and great customer service. Thanks!
    Verified Purchase
    Helpful 2
    Comment 0

    Е***а

    Russian Federation

    November 06, 2023
    4.0
    This cable was exactly what the doctor ordered. It was the proper length, had the appropriate ends and simply plugged in and worked straight away. It doesn't get much better than that.
    Verified Purchase
    Helpful 1
    Comment 0
    See all reviews
    Resources
    Recently Viewed