FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR
Free delivery on orders over EUR 79 (Excl. VAT)

Germany

This picture is about SM-LCA-SCA-DX-FS-3M-PVC-3.
This picture is about SM-LCA-SCA-DX-FS-3M-PVC-3.
This picture is about SM-LCA-SCA-DX-FS-3M-PVC-3.
This picture is about SM-LCA-SCA-DX-FS-3M-PVC-3.
This picture is about SM-LCA-SCA-DX-FS-3M-PVC-3.
This picture is about SM-LCA-SCA-DX-FS-3M-PVC-3.
This picture is about SM-LCA-SCA-DX-FS-3M-PVC-3.
This picture is about SM-LCA-SCA-DX-FS-3M-PVC-3.
This picture is about SM-LCA-SCA-DX-FS-3M-PVC-3.
This picture is about SM-LCA-SCA-DX-FS-3M-PVC-3.
This picture is about SM-LCA-SCA-DX-FS-3M-PVC-3.
This picture is about SM-LCA-SCA-DX-FS-3M-PVC-3.

3m (10ft) Fiber Patch Cable, LC APC to SC APC, Duplex, 2 Fibers, Single Mode (OS2), Riser (OFNR), 3.0mm, Tight-Buffered, Yellow

#68852
#68852

≤0.3dB IL 1/10/40/100/400G Networks

4,17 € (Incl. VAT)
FS P/N: SM-LCA-SCA-DX-FS-3M-PVC-3
98 Sold
279 Reviews
1 Question
248 in Global Warehouse, Get it by 1 Oct, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express® on orders over 79,00 €
Project Inquiry
1-Year Warranty
30-Day Returns
30-Day Exchange

High Quality and Cost-effective 9/125μm Single Mode Bend Insensitive Fiber Optic Cable

The 9/125μm OS2 single mode bend insensitive fiber optic cable has less attenuation when bent or twisted compared with traditional optical fiber cables and this will make the installation and maintenance of the fiber optic cables more efficient. It can also save more space for your high-density cabling in data centers, enterprise networks, telecom rooms, server farms, cloud storage networks, and interconnect pre-terminated cassettes in main distribution, horizontal distribution, and equipment distribution areas.

This 9/125 OS2 single mode fiber optic cable is ideal for connecting 1G/10G/25G/40G/100G/400G Ethernet connections. It can transport data for up to 10km at 1310nm, or up to 40km at 1550nm.

Specifications
Connector A
LC APC Duplex
Connector B
SC APC Duplex
Fiber Count
2 Fibers
Fiber Grade
G.652.D
Fiber Mode
OS2 9/125μm
Wavelength
1310/1550nm
Polarity
A (Tx) to B (Rx)
Cable Type
Tight-Buffered
Cable Outside Diameter (OD)
3.0mm
Cable Jacket
Riser (OFNR)
Min. Bend Radius (Optical Fiber)
10mm
Min. Bend Radius (Fiber Cable)
10/5D (Dynamic/Static)
Connector Durability
1000 times
Tensile Strength (Long/Short Term)
90/150N
Insertion Loss
≤0.3dB
Return Loss
≥60dB
Attenuation at 1310 nm
0.36dB/km
Attenuation at 1550 nm
0.22dB/km
Operating Temperature
-40 to 75°C (-40 to 167℉)
Storage Temperature
-45 to 85°C (-49 to 185℉)
Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Features
Build a Stable and Robust Fiber Optic Network
High-quality tight-buffered cable protects the fiber optic core, and increases the strength and durability of the fiber.
Structural diagram
Cross-section diagram
Carrier-grade Cable Ensures Transmission Quality

Superior cable assemblies reduce light loss and easily meet your diverse cabling requirements.

10/5D Min. Bend Radius

The G.652.D fiber allows tighter cable bends for routing.

Zirconia Ceramic Ferrule

The precision ferrules can reach up to 1000 times insertion lifespan.

90-150N Tensile Strength

The pull-resistant cable prevents breaking and prolongs the life.

Meet the Various Indoor Installation Needs

Ideal for network cabinet connection, ceiling wiring and under-floor wiring in the data center.

Questions & Answers
Ask a question
Customer Reviews
Write a review
(undefined reviews)
    4.9
    5 stars
    4 stars
    3 stars
    2 stars
    1 star
    265
    14
    0
    0
    0

    G***a

    Canada

    May 14, 2024
    5.0
    Great service and fast turn around.
    Verified Purchase
    Helpful 0
    Comment 0

    L***t

    Australia

    November 14, 2023
    5.0
    Appreciate the quick overseas shipping, smooth order process and great customer service. Thanks!
    Verified Purchase
    Helpful 2
    Comment 0

    Е***а

    Russian Federation

    November 06, 2023
    4.0
    This cable was exactly what the doctor ordered. It was the proper length, had the appropriate ends and simply plugged in and worked straight away. It doesn't get much better than that.
    Verified Purchase
    Helpful 1
    Comment 0
    See all reviews
    Resources
    Recently Viewed