FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR
Free delivery on orders over EUR 79 (Excl. VAT)

Germany

This picture is about SM-SCU-SCU-DX-FS-10M-PVC-3.
This picture is about SM-SCU-SCU-DX-FS-10M-PVC-3.
This picture is about SM-SCU-SCU-DX-FS-10M-PVC-3.
This picture is about SM-SCU-SCU-DX-FS-10M-PVC-3.
This picture is about SM-SCU-SCU-DX-FS-10M-PVC-3.
This picture is about SM-SCU-SCU-DX-FS-10M-PVC-3.
This picture is about SM-SCU-SCU-DX-FS-10M-PVC-3.
This picture is about SM-SCU-SCU-DX-FS-10M-PVC-3.
This picture is about SM-SCU-SCU-DX-FS-10M-PVC-3.
This picture is about SM-SCU-SCU-DX-FS-10M-PVC-3.
This picture is about SM-SCU-SCU-DX-FS-10M-PVC-3.
This picture is about SM-SCU-SCU-DX-FS-10M-PVC-3.

10m (33ft) Fiber Patch Cable, SC UPC to SC, Duplex, 2 Fibers, Single Mode (OS2), Riser (OFNR), 3.0mm, Tight-Buffered, Yellow

#68835
#68835

≤0.3dB IL 1/10/40/100/400G Networks

5,47 € (Incl. VAT)
FS P/N: SM-SCU-SCU-DX-FS-10M-PVC-3
147 Sold
278 Reviews
2 Questions
Length:
178 in Global Warehouse, Get it by 1 Oct, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express® on orders over 79,00 €
Project Inquiry
1-Year Warranty
30-Day Returns
30-Day Exchange

High Quality and Cost-effective 9/125μm Single Mode Bend Insensitive Fiber Optic Cable

The 9/125μm OS2 single mode bend insensitive fiber optic cable has less attenuation when bent or twisted compared with traditional optical fiber cables and this will make the installation and maintenance of the fiber optic cables more efficient. It can also save more space for your high-density cabling in data centers, enterprise networks, telecom rooms, server farms, cloud storage networks, and interconnect pre-terminated cassettes in main distribution, horizontal distribution, and equipment distribution areas.

This 9/125 OS2 single mode fiber optic cable is ideal for connecting 1G/10G/25G/40G/100G/400G Ethernet connections. It can transport data for up to 10km at 1310nm, or up to 40km at 1550nm.

Specifications
Connector A
SC UPC Duplex
Connector B
SC UPC Duplex
Fiber Count
2 Fibers
Fiber Grade
G.652.D
Fiber Mode
OS2 9/125μm
Wavelength
1310/1550nm
Polarity
A (Tx) to B (Rx)
Cable Type
Tight-Buffered
Cable Outside Diameter (OD)
3.0mm
Cable Jacket
Riser (OFNR)
Min. Bend Radius (Optical Fiber)
10mm
Min. Bend Radius (Fiber Cable)
10/5D (Dynamic/Static)
Connector Durability
1000 times
Tensile Strength (Long/Short Term)
90/150N
Insertion Loss
≤0.3dB
Return Loss
≥50dB
Attenuation at 1310 nm
0.36dB/km
Attenuation at 1550 nm
0.22dB/km
Operating Temperature
-40 to 75°C (-40 to 167℉)
Storage Temperature
-45 to 85°C (-49 to 185℉)
Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Features
Build a Stable and Robust Fiber Optic Network
High-quality tight-buffered cable protects the fiber optic core, and increases the strength and durability of the fiber.
Structural diagram
Cross-section diagram

10/5D Min. Bend Radius

The G.657.A1 fiber allows tighter cable bends for routing.

Zirconia Ceramic Ferrule

The precision ferrules can reach up to 1000 times insertion lifespan.

90-150N Tensile Strength

The pull-resistant cable prevents breaking and prolongs the life.

Meet the Various Indoor Installation Needs

Ideal for network cabinet connection, ceiling wiring and under-floor wiring in the data center.

Questions & Answers
Ask a question
All (2)Unanswered Question (1)
Customer Reviews
Write a review
(undefined reviews)
    4.9
    5 stars
    4 stars
    3 stars
    2 stars
    1 star
    263
    15
    0
    0
    0

    G***a

    Canada

    May 14, 2024
    5.0
    Great service and fast turn around.
    Verified Purchase
    Helpful 0
    Comment 0

    A***v

    Belarus

    November 06, 2023
    4.0
    Great overall experience with FS so will use your products in the future as well.
    Verified Purchase
    Helpful 1
    Comment 0

    А***в

    Russian Federation

    October 12, 2023
    4.0
    I really like the nice and easy ordering process and the quick delivery. Also, really nice packaging as well.
    Verified Purchase
    Helpful 1
    Comment 0
    See all reviews
    Resources
    Recently Viewed