Traffic Access Point (TAP) is a passive monitoring device that passes traffic from the live network to the monitoring devices and provides a demarcation between the live network and monitoring infrastructure. It is designed for use to effectively monitor network traffic whilst optimising performance, are tools that provide users with an understanding of network flow patterns by splitting traffic for monitoring and security without interrupting network traffic.
![FHD® Fiber TAP Cassette, OM4 Multimode, 8 x LC Duplex Live Ports, 4 x LC Duplex TAP Ports, 50/50 Split Ratio (Live/TAP), 1/10/40/100G This picture is about FHD-12LCDOM455.](https://resource.fs.com/mall/mainImg/20231005104111vwzswq.jpg)
Click to open expanded view
![FHD® Fiber TAP Cassette, OM4 Multimode, 8 x LC Duplex Live Ports, 4 x LC Duplex TAP Ports, 50/50 Split Ratio (Live/TAP), 1/10/40/100G This picture is about FHD-12LCDOM455.](https://resource.fs.com/mall/mainImg/60x60/20231005104111vwzswq.jpg)
![FHD® Fiber TAP Cassette, OM4 Multimode, 8 x LC Duplex Live Ports, 4 x LC Duplex TAP Ports, 50/50 Split Ratio (Live/TAP), 1/10/40/100G This picture is about FHD-12LCDOM455.](https://resource.fs.com/mall/mainImg/60x60/20231005104111y1c62c.jpg)
![FHD® Fiber TAP Cassette, OM4 Multimode, 8 x LC Duplex Live Ports, 4 x LC Duplex TAP Ports, 50/50 Split Ratio (Live/TAP), 1/10/40/100G This picture is about FHD-12LCDOM455.](https://resource.fs.com/mall/mainImg/60x60/20231005104111dvovbr.jpg)
![FHD® Fiber TAP Cassette, OM4 Multimode, 8 x LC Duplex Live Ports, 4 x LC Duplex TAP Ports, 50/50 Split Ratio (Live/TAP), 1/10/40/100G This picture is about FHD-12LCDOM455.](https://resource.fs.com/mall/mainImg/60x60/202310050955151shh4m.jpg)
FHD® Fiber TAP Cassette, OM4 Multimode, 8 x LC Duplex Live Ports, 4 x LC Duplex TAP Ports, 50/50 Split Ratio (Live/TAP), 1/10/40/100G
#68747
#68747
296,31 € (Incl. VAT)
FS P/N: FHD-12LCDOM455
559 Sold
26 Reviews
7 Questions
Pre-order, Ship by 21 Aug, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express®
1-Year Warranty
30-Day Returns
30-Day Exchange
1/10/40/100G FHD® Fiber TAP Cassette, 8x LC Duplex Live Ports, 4x LC Duplex TAP Ports, 50/50 Split Ratio
Specifications
Live Ports
8
TAP Ports
4
Split Ratio
50/50
Termination Type
Front
Front Connectivity
LC UPC Duplex
Rear Connectivity
None
Insertion Loss
≤0.3dB
Return Loss
≥30dB
Split Loss (Live)
4.1dB
Split Loss (TAP)
4.1dB
Fiber Length
1.00±0.10m
Glass Fiber
Corning ClearCurve® Multimode
Operating Temperature
-10°C to 60°C
Dimensions (HxWxD)
1.38''x4.29''x4.64'' (35x109x118mm)
Fiber Type
OM4 50/125μm
Application
Data Center LAN/SAN
Connectivity Solutions
![](https://resource.fs.com/mall/fs_scene_images/20231005104516let5oe.jpg)
Features
Ideal for Security Applications, Network Monitoring
Completely passive, no electrical power needed
Permanent inline access to network links
Real-time Monitoring Networks without Disruption
TAP Cassettes are a passive monitoring device that are used to monitor network traffic and provides 50/50 split ratio for data center LAN.
Passive Optical TAPs for Traffic Visibility
These modules contain optical splitters, dividing the incoming optical signals into two channels for live link traffic and monitoring.
Live 1+ live 2+ TAP Ports, providing permanent inline access to network links
Fiber optic splitters inside divide the incoming optical signals into two outputs
Versatile Solutions for Different Network Requirements
Up to 96 LC fibers in 1U space, the cassettes can be mounted in FHD® (FS High Density) series enclosures for data center or enterprise cabling.
![](https://resource.fs.com/mall/fs_scene_images/20240223120535dngenr.jpg)
Tool-less removable top cover simplifies the operation
![](https://resource.fs.com/mall/fs_scene_images/20240223120609t637zx.jpg)
Sliding drawer improves front access to cabling
![](https://resource.fs.com/mall/fs_scene_images/202402231206341z62da.jpg)
Unique one-piece structure for fast deployment
![](https://resource.fs.com/mall/fs_scene_images/20240223120706bbxxob.jpg)
Patching, cross-connect or splicing in a minimum space
Fiber Mode | OS2 9/125μm | OS2 9/125μm | OM4 50/125μm | OM4 50/125μm | OS2 9/125μm | OM4 50/125μm |
Fiber Grade | Corning SMF-28® Ultra | Corning SMF-28® Ultra | Corning ClearCurve® | Corning ClearCurve® | Corning SMF-28® Ultra | Corning ClearCurve® |
Live Port | 8 Ports | 8 Ports | 8 Ports | 6 Ports | 12 Ports (Front), 2 Ports (Rear) | 2 Ports |
TAP Port | 4 Ports | 4 Ports | 4 Ports | 6 Ports | 2 Ports (Rear) | 2 Ports |
Split Ratio | 50/50 | 70/30 | 50/50 | 50/50 | 70/30 | 50/50 |
Termination Type | Front | Front | Front | Front | Front and Rear | Front |
Front Connectivity | LC UPC Duplex | LC UPC Duplex | LC UPC Duplex | LC UPC Duplex | LC UPC Duplex | US Conec MTP®-12 Male |
Rear Connectivity | None | None | None | None | US Conec MTP® Male | None |
Insertion Loss | ≤0.3dB | ≤0.3dB | ≤0.3dB | ≤0.3dB | MTP≤0.35dB, LC≤0.3dB | ≤0.35dB |
Videos
Questions & Answers
Ask a question
All (7)Application (1)Dimension (1)Matching Product (1)Product Comparison (1)Specification (1)
Customer Reviews
Write a review
(undefined reviews)
5
stars
4
stars
3
stars
2
stars
1
star
23
3
0
0
0
O***y
United States
October 19, 2023
This 24-core multimode fiber optic cassette offers excellent value. The rapid advancement of technology is remarkable, and these MTP cassettes enable high-capacity data transfer at affordable prices. Moreover, these cassettes are durable and have a long lifespan.
Verified Purchase
Helpful 1
Comment 0U***a
United States
December 09, 2021
Very satisfied with our order from FS. Price was excellent, shipping was fast and packaging was great. The enclosure they provided matches the tap cassette, and there is no problem in operation.
Verified Purchase
Helpful 2
Comment 0W***n
Chile
December 02, 2021
Very good cassette with the crystal-clear port relationship on the box. Port 1 accepts the network flow, port 2 directs the data to where it should be, and port 3 goes with the monitor device. Done without a hiccup.
Verified Purchase
Helpful 10
Comment 0See all reviews
Resources
Recently Viewed