FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR
Free delivery on orders over EUR 79 (Excl. VAT)

Germany

This picture is about CMH-4DRB1U.
This picture is about CMH-4DRB1U.
This picture is about CMH-4DRB1U.
This picture is about CMH-4DRB1U.
This picture is about CMH-4DRB1U.
This picture is about CMH-4DRB1U.
This picture is about CMH-4DRB1U.
This picture is about CMH-4DRB1U.
This picture is about CMH-4DRB1U.
This picture is about CMH-4DRB1U.
This picture is about CMH-4DRB1U.
This picture is about CMH-4DRB1U.
This picture is about CMH-4DRB1U.
This picture is about CMH-4DRB1U.

Horizontal Pass-Thru Manager, 1RU, 4 D-rings & Brush Strip, 3.46 in. Depth

Hot #68690
Hot #68690

Steel 3.46" Depth EIA 19" Rack/Cabinet

26,18 € (Incl. VAT)
FS P/N: CMH-4DRB1U
23.9K Sold
21 Reviews
11 Questions
226 in DE Warehouse, Get it by 11 Sep, 2024
200 in Global Warehouse, Get it by 9 Sep, 2024
80 in Transit, Get it by 9 Sep, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express® on orders over 79,00 €
Project Inquiry
1-Year Warranty
30-Day Returns
30-Day Exchange

1U Metal Recessed Horizontal Cable Management Panel with D-ring & Brush Strip

This cable management bar provides an innovative solution for supporting cables in a recessed position. The 1U bar also includes a brush strip feature which provides access into the rear of the rack, having a brush instead of an open channel encourages the flow of air within the rack, while helping to prevent equipment from overheating.

Specifications
Number of Rack Spaces
1U
Style
D-rings and Brush Strip
Orientation
Horizontal
Product Type
Single Sided
Material
Steel, Powder-coated Black
Dimensions (HxWxD)
1.73"x19.00"x3.46" (44x483x88mm)
Installation
Standard EIA 19" Rack Rails
Included Accessories
M6*15mm Screw x4 and M6 Nut x4
Cable Capacity (Theoretical Value)
87pcs (Cat6 24AWG)
Color
Black
Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Features
Cold-rolled Steel Construction Ensures Ultimate Durability

Solid-steel cable management panel with D-rings & brush strip for supporting and organizing cables through your server rack.

Recessed Manager

Provides an innovative solution for supporting cables in a recessed position

Brush Strip Panel

Reduces dust accumulation near equipment with nylon bristles around cables

Rounded D-rings

Radius-edged design to protect all types of cables from nicks or wear

Designs Functionally for the Stability of Connections
The 1U recessed horizontal cable manager prevents cable stretching while meeting your different cabling needs.
Maintains proper bend radius to eliminate cable stress
Allows routing cables front-to-rear or rear-to-front
Questions & Answers
Ask a question
All (11)Application (3)Dimension (3)Cable Capacity (1)Installation (1)Latency (1)
Customer Reviews
Write a review
(undefined reviews)
5.0
5 stars
4 stars
3 stars
2 stars
1 star
20
1
0
0
0

A***y

United Kingdom

December 11, 2023
5.0
Perfect for cable management and sturdy too.
Verified Purchase
Helpful 1
Comment 0

M***g

United States

December 04, 2023
5.0
I love these as it keeps everything nice, neat, and organized. A very useful tool.
Verified Purchase
Helpful 2
Comment 0

D***h

United States

November 29, 2023
5.0
Purchased for IT department to "neaten up" our server rack. Worked great!
Verified Purchase
Helpful 3
Comment 0
See all reviews
Resources
Recently Viewed