The uniboot design allows one cable to carry both fibers, reducing cable congestion when routing. It is designed for high-density fiber patching in data centers which need space saving and reduce cable management troubles.
Click to open expanded view
5m (16ft) LC UPC to LC UPC Uniboot Duplex OM3 Multimode PVC (OFNR) 2.0mm BIF Fiber Optic Patch Cable
#68478
#68478
19,04 € (Incl. VAT)
FS P/N: HD-OM3ULCDX
814 Sold
39 Reviews
12 Questions
Length:
31 in Global Warehouse, Get it by 3 Oct, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express® on orders over 79,00 €
1-Year Warranty
30-Day Returns
30-Day Exchange
5m (16ft) LC UPC to LC UPC Duplex Uniboot OM3 PVC BIF Fiber Optic Patch Cable
Specifications
Connector Type
LC UPC to LC UPC
Fiber Grade
Corning BIF
Fiber Mode
OM3 50/125μm
Durability
1000 Cycles
Insertion Loss
≤0.2dB
Return Loss
≥30dB
Attenuation at 850nm
3.0 dB/km
Attenuation at 1300nm
1.5 dB/km
Fiber Count
Duplex
Cable Outside Diameter (OD)
2.0mm
Min. Bend Radius
(Fiber Core)
(Fiber Core)
7.5mm
Min. Bend Radius
(Fiber Cable)
(Fiber Cable)
20/10D (Dynamic/Static)
Tensile Strength
(Long Term / Short Term)
(Long Term / Short Term)
60/100N
Cable Jacket
PVC
Operating Temperature
-10~70°C
Storage Temperature
-20~70°C
Quality Testing Program
Quality Testing Program
Fiber Optic Cables Testing Learn more
Connectivity Solutions
Features
50% Space-saving Uniboot for High Density Applications
The uniboot fibers are ideal for reducing cabling congestion in high density patch fields.
20/10D Min. Bend Radius
The BIF fiber allows tighter cable bends for routing.
Zirconia Ceramic Ferrule
The precision ferrules can reach up to 1000 times insertion lifespan.
Uniboot Design
One cable with two fibers, reducing the cable bulk when routing.
Meet the Various Indoor Installation Needs
Ideal for network cabinet connection, ceiling wiring and under-floor wiring in the data center.
Questions & Answers
Ask a question
Customer Reviews
Write a review
(undefined reviews)
5
stars
4
stars
3
stars
2
stars
1
star
33
6
0
0
0
M***s
Canada
May 21, 2022
I just moved my studio and though I've never been a large FS.com customer after I've settled in my film and photography studio in the new space I will be needing some things. I'm currently a 10G multimode fibre user and have a single 10g single mode outdoor link. All of my fibre patch cables are from FS.com and I use a combination of FS.com SFP+ transceivers with a number of used Intel and Cisco transceivers in Mikrotik and QNAP switches due to their low cost and quietness. My studio and many film productions and other creative projects that we support have benefited greatly from the internal optical network that we built mostly on FS.com product and though we are a small team and work with smaller productions we have helped these productions access storage and post processing resources that producers have found out of reach even with production budgets 20x their size.
I look forward to working with you and placing some small FS.com orders in the coming months and years.
I look forward to working with you and placing some small FS.com orders in the coming months and years.
Verified Purchase
Helpful 1
Comment 0D***y
United Kingdom
December 05, 2021
This cable is suitable for indoor use, and I contacted them to buy an outdoor one, all good.
Verified Purchase
Helpful 1
Comment 0F***o
United Kindom
October 12, 2021
I was weary of products arriving in a plastic bag because I was worried that they might get damaged during shipping. However, FS did a great job and it proved to be undamaged. The dust cap can be easily removed without much force. The connectors clip easily into the LC slots and remain firmly locked. Coring BIF fiber helps a lot, these cables didn’t break nor suffer any problems while I bent them. I’m currently pleased with this cable and its performance.
Verified Purchase
Helpful 3
Comment 0See all reviews
Resources
Recently Viewed