The uniboot design allows one cable to carry both fibers, reducing cable congestion when routing. It is designed for high-density fiber patching in data centers which need space saving and reduce cable management troubles.
Click to open expanded view
1m (3ft) LC UPC to LC UPC Uniboot Duplex OM4 Multimode PVC (OFNR) 2.0mm BIF Fiber Optic Patch Cable
#68477
#68477
11,78 € (Incl. VAT)
FS P/N: HD-OM4ULCDX
5.6K Sold
45 Reviews
16 Questions
44 in Global Warehouse, Get it by 3 Oct, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express® on orders over 79,00 €
1-Year Warranty
30-Day Returns
30-Day Exchange
1m (3ft) LC UPC to LC UPC Duplex Uniboot OM4 PVC BIF Fiber Optic Patch Cable
Specifications
Connector Type
LC UPC to LC UPC
Fiber Grade
Corning BIF
Fiber Mode
OM4 50/125μm
Durability
1000 Cycles
Insertion Loss
≤0.2dB
Return Loss
≥30dB
Attenuation at 850nm
3.0 dB/km
Attenuation at 1300nm
1.5 dB/km
Fiber Count
Duplex
Cable Outside Diameter (OD)
2.0mm
Min. Bend Radius
(Fiber Core)
(Fiber Core)
7.5mm
Min. Bend Radius
(Fiber Cable)
(Fiber Cable)
20/10D (Dynamic/Static)
Tensile Strength
(Long Term / Short Term)
(Long Term / Short Term)
60/100N
Cable Jacket
PVC
Operating Temperature
-10~70°C
Storage Temperature
-20~70°C
Quality Testing Program
Quality Testing Program
Fiber Optic Cables Testing Learn more
Connectivity Solutions
Features
50% Space-saving Uniboot for High Density Applications
The uniboot fibers are ideal for reducing cabling congestion in high density patch fields.
20/10D Min. Bend Radius
The BIF fiber allows tighter cable bends for routing.
Zirconia Ceramic Ferrule
The precision ferrules can reach up to 1000 times insertion lifespan.
Uniboot Design
One cable with two fibers, reducing the cable bulk when routing.
Meet the Various Indoor Installation Needs
Ideal for network cabinet connection, ceiling wiring and under-floor wiring in the data center.
Connector Type | Standard LC | Suncall Flat Clip LC | Flat Clip with Push Pull Boot LC |
Push-pull Mechanism | — | — | Push Pull Boot |
Fiber Grade | Corning BIF | Corning BIF | Corning BIF |
Cable Jacket | PVC (OFNR) | PVC (OFNR) | PVC (OFNR) |
Cable Diameter | 2.0mm | 2.0mm | 2.0mm |
Insertion Loss | ≤0.2dB | ≤0.2dB | ≤0.2dB |
Min. Bend Radius (Fiber Cable) | 20/10D (Dynamic/Static) | 20/10D (Dynamic/Static) | 20/10D (Dynamic/Static) |
Polarity Reversal | — |
Questions & Answers
Ask a question
Customer Reviews
Write a review
(undefined reviews)
5
stars
4
stars
3
stars
2
stars
1
star
43
2
0
0
0
F***n
United States
October 12, 2023
The quality of this cable exceeded my expectations, very durable and has a strong connection. Performance is stable without any issues.
Verified Purchase
Helpful 0
Comment 0T***n
Netherlands
September 11, 2023
FS customization service is very good. I got a product that exactly met my needs and performed very well during use.
Verified Purchase
Helpful 0
Comment 0S***s
United States
March 03, 2022
Excellent fibers, polarity change and rapid testing, meet specifications, save space in cable trays. products highly recommended.
Verified Purchase
Helpful 0
Comment 0See all reviews
Resources
Recently Viewed