FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR
Free delivery on orders over EUR 79 (Excl. VAT)

Germany

This picture is about SFP-25G-AOxxx.
This picture is about SFP-25G-AOxxx.
This picture is about SFP-25G-AOxxx.
This picture is about SFP-25G-AOxxx.
This picture is about SFP-25G-AOxxx.
This picture is about SFP-25G-AOxxx.
This picture is about SFP-25G-AOxxx.
This picture is about SFP-25G-AOxxx.
This picture is about SFP-25G-AOxxx.
This picture is about SFP-25G-AOxxx.
This picture is about SFP-25G-AOxxx.
This picture is about SFP-25G-AOxxx.

Customized 25G SFP28 Active Optical Cable

Hot #68404
Hot #68404

≤0.8W 30mm Fiber

61,88 € (Incl. VAT)
FS P/N: SFP-25G-AOxxx
2.6K Sold
1 Review
6 Questions
Choose Length:
1m (3ft)
2m (7ft)
3m (10ft)
4m (13ft)
5m (16ft)
7m (23ft)
10m (33ft)
15m (49ft)
20m (66ft)
25m (82ft)
30m (98ft)
m
1m (3ft)
2m (7ft)
3m (10ft)
4m (13ft)
5m (16ft)
7m (23ft)
10m (33ft)
15m (49ft)
20m (66ft)
25m (82ft)
30m (98ft)
m
Compatible Brands:
Cisco
Device Number:
15 in DE Warehouse, Get it by 16 Aug, 2024
128 in Global Warehouse, Get it by 27 Aug, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express® on orders over 79,00 €
Project Inquiry
Free Product Trial
Solution Design
5-Year Warranty

25G SFP28 AOC (Customized length, SFP28 to SFP28)

The SFP28 Active Optical Cable is a direct-attach fiber with SFP28 connectors and operates over Multi-Mode Fiber (MMF). This AOC is compliant with the SFF-8432 SFP28 MSA standards. It provides a cost-efficient solution as compared to using discrete optical transceivers and optical patch cables and is suitable for 25Gbps connections within racks and across adjacent racks.
Note: The FS P/N is changed from S28-AOxxx to SFP-25G-AOxxx, but the product is the same. Only the FS P/N has been changed.

Specifications
Extreme Networks Compatible
SFP-25G-AOxxx
Vendor Name
FS
Connector Type
SFP28 to SFP28
Max Data Rate
25Gbps
Minimum Bend Radius
30mm
Cable Length
Customized
Jacket Material
OFNP
Temperature
0 to 70°C (32 to 158°F)
Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Connectivity Solutions
Features
Enable Seamless Connectivity for Your Network
Dual-compatibility customization provides AOC cables with different compatibility on both sides based on your models, ideal for achieving border-less connectivity.
Custom Compatible Brands
100% Tested in Host Devices
Online Custom Label Service Tailored to Your Needs
Custom labels for easy identification to help ease receiving, stocking and deployment.
Custom Products Tailored to Your Needs
Diverse Custom Options
Choose suitable options based on your applications.
Strict Quality Control
Ensure high quality products with state of testing facility.
Technical Support
Get support from professional engineer team.
Questions & Answers
Ask a question
All (6)Unanswered Question (1)Mellanox Cards (2)Nexus Series (2)Application (1)Compatible Brand (1)Dual Compatibility (1)EMI (1)FS Box (1)
Customer Reviews
Write a review
(undefined reviews)
5.0
5 stars
4 stars
3 stars
2 stars
1 star
1
0
0
0
0

G***t

United States

January 13, 2020
5.0
Lenths and connectors are all designed according to our needs. Efficiency and quality are definitely why I prefer FS.
Verified Purchase
Helpful 8
Comment 0
See all reviews
Resources
Recently Viewed