The Dell CBL-25GSFP28-AOC-30M Compatible SFP28 Active Optical Cable is a direct-attach fiber with SFP28 connectors and operates over Multi-Mode Fiber (MMF). This AOC is compliant with the SFF-8432 SFP28 MSA standards.
It provides a cost-efficient solution as compared to using discrete optical transceivers and optical patch cables and is suitable for 25Gbps connections within racks and across adjacent racks.
Note: The FS P/N is changed from S28-AO30 to SFP-25G-AO30, but the product is the same. Only the FS P/N has been changed.
Click to open expanded view
30m (98ft) Dell CBL-25GSFP28-AOC-30M Compatible 25G SFP28 Active Optical Cable
#68352
#68352
85,68 € (Incl. VAT)
FS P/N: SFP-25G-AO30
51 Sold
150 Reviews
6 Questions
Length:
Pre-order, Ship by 22 Oct, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express® on orders over 79,00 €
5-Year Warranty
30-Day Returns
30-Day Exchange
Dell CBL-25GSFP28-AOC-30M Compatible 25G SFP28 AOC (30-meter, SFP28 to SFP28)
Specifications
Dell Compatible
CBL-25GSFP28-AOC-30M
Vendor Name
FS
Connector Type
SFP28 to SFP28
Max Data Rate
25Gbps
Minimum Bend Radius
30mm
Cable Length
30m (98.43ft)
Jacket Material
OFNP
Temperature
0 to 70°C (32 to 158°F)
Quality Testing Program
Quality Testing Program
Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Connectivity Solutions
Features
25G AOC Connectivity for Data Center
Featured with low-power, high-density and high-speed, the SFP28 transceiver offers a popular way to help you quickly ramp up to 25G transmission.
Used in Spine-Leaf Architecture, Achieve Larger Network Scale
Tested in Host Devices for Proven Interoperability
Every unit is quality tested for compatibility in the targeted switch environment, which guarantees flawless operations.
Videos
Questions & Answers
Ask a question
All (6)Application (1)
Customer Reviews
Write a review
(undefined reviews)
5
stars
4
stars
3
stars
2
stars
1
star
148
2
0
0
0
F***d
Canada
August 24, 2024
Always a great product.
Inspection before send it it's really appreciate
All order it's always no fail
Thank You
Inspection before send it it's really appreciate
All order it's always no fail
Thank You
Verified Purchase
Helpful 0
Comment 0R***e
United States
January 15, 2024
This cable worked with my Intel XXV 25G card and Mikrotik CRS510 switch out of the box. They auto negotiated the link down to 10G instantly. I didn't have to reprogram the cable to Intel/Mikrotik, saving me time. I'm glad I ordered the generic version. It was affordable as well especially for the length. I received the product in less than 3 days even though shipping was free.
Verified Purchase
Helpful 0
Comment 0А***в
Belarus
July 12, 2023
They have been installed and ware working great! Thank you for your attention to our order and following up with me.
Verified Purchase
Helpful 3
Comment 0See all reviews
Resources
Recently Viewed