FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR
Free delivery on orders over EUR 79 (Excl. VAT)

Germany

This picture is about HD-SMSULCDX.
00:35
This picture is about .
This picture is about .
This picture is about .
This picture is about 接头图.
This picture is about .
This picture is about HD-SMSULCDX.
This picture is about .
This picture is about .
This picture is about .
This picture is about 接头图.
This picture is about .

2m (7ft) LC UPC to LC UPC Switchable Uniboot Duplex OS2 Single Mode PVC (OFNR) 2.0mm Fiber Optic Patch Cable

#68281
#68281

Corning G.657.A1 2.0mm Polarity Reversal

27,37 € (Incl. VAT)
FS P/N: HD-SMSULCDX
1K Sold
11 Reviews
7 Questions
Pre-order, Ship by 16 Oct, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express® on orders over 79,00 €
Project Inquiry
1-Year Warranty
30-Day Returns
30-Day Exchange

Switchable Uniboot LC-LC, Bend Insensitive Fiber Patch Cable

The switchable uniboot cable is a unique design that allows to switch polarity without using any tools. It is commonly used in data centers where cable counts are high and space is limited.

0.2dB IL Senko LC switchable connector allows the fiber polarity to be switched without having to re-terminate the connectors. Besides, all cables use Corning bend insensitive fiber to withstand stress from bending, twisting, pinching and stretching, without experiencing severe performance loss.

Specifications
Connector Type
LC to LC (Senko)
Polish Type
UPC to UPC
Fiber Mode
OS2 9/125μm
Fiber Count
Duplex
Fiber Grade
G. 657. A1(Compatible with G. 652. D)
Minimum Bend Radius
10mm
Cable Outside Diameter (OD)
2.0mm
Cable Jacket
PVC
Insertion Loss
≤0.2dB
Return Loss
≥50dB
Pull-out Force
100N
Durability
500 Cycles
Operating Temperature
-10~70°C
Storage Temperature
-20~70°C

Quality Testing Program

Take a look at our test program to get the reliable and high-performance fiber optic cables.

Quality Testing Program

Fiber Optic Cables Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Features
"All in One" International Quality Cable Assemblies

FS' uniboot fiber patch cable has passed IEC61300-3-35 end-face standard, EIA/TIA-455-171A attenuation standard and RoHS, etc. providing customers with outstanding, standards-compliant products and services.

0.2dB IL & Senko Switchable Connector

Allowing the fiber polarity to be switched without having to re-terminate the connectors.

Corning G. 657. A1 Fiber

Bend Insensitive fiber with 10mm minimum bend radius, it meets the requirements of YD/T, GB/T and ITU-T, improving airflow.

2.0mm Slim Uniboot Design

Reducing cable size, saving 60% space in density and making cable management easier.

Switchable + Uniboot LC Plus+ Patch Cable

The duplex LC connector for 2.0mm round cable, allows the polarity to be switched from A-B to A-A without any tools.

1. Open Connector Top

2. Switch the Polarity from A-B to A-A

3. Close Connector Top

Questions & Answers
Ask a question
Customer Reviews
Write a review
(undefined reviews)
4.8
5 stars
4 stars
3 stars
2 stars
1 star
9
2
0
0
0

P***s

United States

June 30, 2021
4.0
Shopping at FS.COM is a great experience. They have contacted me to ask how everything is going. They are constantly improving their products and services. This is great.
Verified Purchase
Helpful 1
Comment 0

S***g

United States

October 05, 2019
5.0
Incredible cables! This is my 3rd order. Each order has been what I expected when I expected it. Very satisfied.
Verified Purchase
Helpful 0
Comment 0

P***y

United States

March 09, 2018
5.0
FS.COM is very helpful and responsive. And the delivery was very quick, the price was very reasonable!
Verified Purchase
Helpful 0
Comment 0
See all reviews
Resources
Recently Viewed