FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR
Free delivery on orders over EUR 79 (Excl. VAT)

Germany

This picture is about HD-OM3SULCDX.
00:35
This picture is about .
This picture is about .
This picture is about .
This picture is about .
This picture is about 接头图.
This picture is about HD-OM3SULCDX.
This picture is about .
This picture is about .
This picture is about .
This picture is about .
This picture is about 接头图.

1m (3ft) LC UPC to LC UPC Switchable Uniboot Duplex OM3 Multimode PVC (OFNR) 2.0mm Fiber Optic Patch Cable

#68275
#68275

Corning BIF 2.0mm Polarity Reversal

13,09 € (Incl. VAT)
FS P/N: HD-OM3SULCDX
32 Sold
17 Reviews
0 Question
Pre-order, Ship by 9 Oct, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express® on orders over 79,00 €
Project Inquiry
1-Year Warranty
30-Day Returns
30-Day Exchange

Switchable Uniboot LC-LC, Bend Insensitive Fiber Patch Cable

The switchable uniboot cable is a unique design that allows to switch polarity without using any tools. It is commonly used in data centers where cable counts are high and space is limited.

0.2dB IL Senko LC switchable connector allows the fiber polarity to be switched without having to re-terminate the connectors. Besides, all cables use Corning bend insensitive fiber to withstand stress from bending, twisting, pinching and stretching, without experiencing severe performance loss.

Specifications
Connector Type
LC to LC
Polish Type
UPC to UPC
Fiber Mode
OM3 50/125μm
Fiber Count
Duplex
Fiber Grade
Bend Insensitive
Minimum Bend Radius
7.5mm
Cable Outside Diameter (OD)
2.0mm
Cable Jacket
PVC
Insertion Loss
≤0.2dB
Return Loss
≥30dB
Pull-out Force
100N
Durability
500 Cycles
Operating Temperature
-10~70°C
Storage Temperature
-20~70°C

Quality Testing Program

Take a look at our test program to get the reliable and high-performance fiber optic cables.

Quality Testing Program

Fiber Optic Cables Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Features
"All in One" International Quality Cable Assemblies

FS' uniboot fiber patch cable has passed IEC61300-3-35 end-face standard, EIA/TIA-455-171A attenuation standard and RoHS, etc. providing customers with outstanding, standards-compliant products and services.

0.2dB IL & Senko Switchable Connector

Allowing the fiber polarity to be switched without having to re-terminate the connectors.

Corning Bend Insensitive Fiber

Bend Insensitive fiber with 7.5mm minimum bend radius, it meets the requirements of YD/T, GB/T and ITU-T, improving airflow.

2.0mm Slim Uniboot Design

Reducing cable size, saving 60% space in density and making cable management easier.

Switchable + Uniboot LC Plus+ Patch Cable

The duplex LC connector for 2.0mm round cable, allows the polarity to be switched from A-B to A-A without any tools.

1. Open Connector Top

2. Switch the Polarity from A-B to A-A

3. Close Connector Top

Questions & Answers
Ask a question
Be the first to ask a question.
Customer Reviews
Write a review
(undefined reviews)
4.9
5 stars
4 stars
3 stars
2 stars
1 star
16
1
0
0
0

D***s

Martinique

January 07, 2022
5.0
We need some multimode duplex LCs for testing and these worked perfectly.
Verified Purchase
Helpful 1
Comment 0

D***o

United States

July 10, 2017
5.0

Product was delivered for free as advertised and arrived on time as promised. Besides, the sales are very friendly and help me a lot to address the problems I met.
Verified Purchase
Helpful 0
Comment 0

M***n

Canada

July 08, 2017
5.0
They contacted me immediately to let me know that there was a slightly longer lead time than I expected and did their best to try to expedite my order. Everything arrived very well packaged. After a long distance they are still intact, FS.com did a great job.
Verified Purchase
Helpful 0
Comment 0
See all reviews
Resources
Recently Viewed