Click to open expanded view
Customized SFP+ 16G Fiber Channel 850nm 100m DOM Duplex LC/UPC MMF Optical Transceiver Module
#68265
#68265
73,78 € (Incl. VAT)
FS P/N: SFP-16GSR-85
556 Sold
11 Reviews
2 Questions
Compatible Brands:
Aruba
Device Number:
115 in DE Warehouse, Get it by 23 Sep, 2024
111 in Global Warehouse, Get it by 3 Oct, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express® on orders over 79,00 €
Solution Design
5-Year Warranty
16G Fiber Channel SFP+ Transceiver Module (MMF, 850nm, 100m, LC, DOM)
Specifications
Part Number
SFP-16GSR-85
Vendor Name
FS.COM
Form Factor
SFP+
Max Data Rate
16Gbps
Wavelength
850nm
Max Cable Distance
100m @ OM3 MMF
Connector
LC duplex
Optical Components
VCSEL 850nm
Media
MMF
DOM Support
Yes
TX Power
-7.8~-1.3dBm
Receiver Sensitivity
<0dBm
Commercial Temperature Range
0 to 70°C (32 to 158°F)
Protocols
MSA Compliant
Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Features
Make the Transceiver Your Choice for High Reliability Network Solutions
1
Custom Compatible Brands
Every unit is compatible with over 200 vendors and fully tested in our test center .
Custom Products Tailored to Your Needs
Questions & Answers
Ask a question
Customer Reviews
Write a review
(undefined reviews)
5
stars
4
stars
3
stars
2
stars
1
star
11
0
0
0
0
J***z
Portugal
July 12, 2022
Product OK and excelent delivery time.
Verified Purchase
Helpful 0
Comment 0J***z
Portugal
July 12, 2022
Product OK and excelent delivery time.
Verified Purchase
Helpful 0
Comment 0C***n
France
June 01, 2017
All orders have been filled very quickly. The transceivers came to me soon with good packaging and they work well with no issues. And thanks for the great service. I'll always look at your site first.
Verified Purchase
Helpful 0
Comment 0See all reviews
Resources
Recently Viewed