FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR
Free delivery on orders over EUR 79 (Excl. VAT)

Germany

This picture is about 12FMTPSMF.
01:10
This picture is about 12FMTPSMF.
This picture is about 12FMTPSMF.
This picture is about 12FMTPSMF.
This picture is about 12FMTPSMF.
This picture is about 12FMTPSMF.
This picture is about 12FMTPSMF.
This picture is about 12FMTPSMF.
This picture is about 12FMTPSMF.
This picture is about 12FMTPSMF.

3m (10ft) MTP® Jumper, MTP®-12 APC (Female) to MTP®-12 APC (Female), 12 Fibers, Single Mode (OS2), Plenum (OFNP), 0.35dB Max, Type B, Yellow

Hot #68021
Hot #68021

40G PLR4/100G PSM4 MTP® Universal Cassettes

94,01 € (Incl. VAT)
FS P/N: 12FMTPSMF
13.2K Sold
38 Reviews
25 Questions
87 in DE Warehouse, Get it by 24 Sep, 2024
239 in Transit, Get it by 25 Oct, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express®
Project Inquiry
1-Year Warranty
30-Day Returns
30-Day Exchange

MTP®-12 Jumper, F to F, APC, 12F, OS2, OFNP, 0.35dB, Type B

MTP® jumpers, allow for the seamless migration to higher data rates in the data center when used in conjunction with our trunk cables. They are typically used for patching within a cabinet. MTP® cable, a cost-effective alternative to time-consuming field termination, is designed for high-density fiber patching in data centers which need space saving and reduce cable management troubles.

Due to the MTP®-12 also supporting MTP®-8 fiber systems, it is also ideal for 8-fiber parallel single mode optical transceivers applications, such as 40G QSFP+ PLR4, 100G QSFP28 PSM4, 400G OSFP DR4/XDR4, and 400G QSFP-DD DR4/XDR4 optics connection.

Please note: The US Conec MTP® connectors are fully compliant with the MPO standards, achieving higher performance levels when compared to generic MPO connectors.

Specifications
Connector A
US Conec MTP® Female (Pinless)
Connector B
US Conec MTP® Female (Pinless)
Polish Type
APC to APC
Glass Fiber
Corning SMF-28® Ultra
Fiber Mode
OS2 9/125μm
Wavelength
1310/1550nm
Fiber Count
12 Fibers
Polarity
Type B
Cable Outside Diameter (OD)
3.0mm
Cable Jacket
Plenum (OFNP)
Min. Bend Radius (Optical Fiber)
10mm
Min. Bend Radius (Fiber Cable)
10/5D (Dynamic/Static)
Connector Durability
500 times
Tensile Strength (Long/Short Term)
80/240N
Insertion Loss
0.35dB Max (0.15dB Typ.)
Return Loss
≥60dB
Attenuation at 1310nm
≤0.32dB/km
Attenuation at 1550nm
≤0.18dB/km
Operating Temperature
-10 to 70°C (14 to 158℉)
Storage Temperature
-40 to 85°C (-40 to 185℉)
*MTP is a registered trademark of US Conec Ltd. US Conec and FS.COM partner on supplying high performance MTP series products.
.

Quality Testing Program

Take a look at our test program to get the reliable and high-performance fiber optic cables.

Quality Testing Program

Fiber Optic Cables Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Features
Seamless Migration to Higher Data Rates
Each cable is meticulously coiled and ready for deployment, designed to deliver consistent high-speed data transmission.
Corning SMF-28® Ultra Fiber reduces optical loss in tight bends for slack storage and routing, less risk of downtime
High-performance MT-based US Conec MTP® connector for data center and carrier-grade applications
Plenum Jacket, The Highest Fire Safety-Rated

The OFNP (plenum) jacket is safe for plenum air spaces, meeting UL 910 regulations and compatible with both unrated and OFNR (riser) rated applications.

Color-Coded Connector Boots for Easy Identification

The MTP® Base 8/12/24 offers various fiber count options to meet different deployment requirements.

High Density Cabling for Various Environments
Minimize waste, optimize cable management, and speed deployment for lower installation costs.
Data Centers
Storage Area Networks (SAN)
Communications Rooms
Clean Fiber Means Performance
Clean end-face is the main requirement for reliability and high-performance connection.

Cleaning MTP®/MPO connectors with IBC MPO cleaner.

Cleaning MTP®/MPO connectors with cassette cleaner.

Questions & Answers
Ask a question
All (25)MTP® MPO Connector (5)Application (3)Fiber Connectors Cleaning (2)10G/40G/100G Network (1)Bend Radius (1)Cable Jacket (1)Cable Label (1)Cable Length (1)Cable Standard (1)Change Polarity and Pins (1)Compatibility (1)Connectors (1)Corning Fiber (1)Custom line sequence (1)Male/Female Connection (1)Mating Times (1)Minimum Length (1)MTP Cassettes (1)Polish Type (1)
Customer Reviews
Write a review
(undefined reviews)
5.0
5 stars
4 stars
3 stars
2 stars
1 star
38
0
0
0
0

B***n

Spain

May 22, 2023
5.0
Quality is good and it works perfectly.
Verified Purchase
Helpful 1
Comment 0

M***e

United States

April 10, 2023
5.0
Worked as expected, cable quality seems good.
Verified Purchase
Helpful 2
Comment 0

G***n

United States

March 30, 2023
5.0
Seems to be well-built and was properly packaged. Was able to push 100Gb/s at line rate through this cable in back-to-back testing.
Verified Purchase
Helpful 1
Comment 0
See all reviews
Resources
Recently Viewed