The Brocade compatible module provides 16GBase-SR throughput up to 100m over multimode fiber (MMF) using a wavelength of 850nm via an LC duplex connector. This transceiver is compliant with SFF-8636 standards. Digital diagnostics functions are available via a 2-wire common management interface, as specified in SFF- 8472, to allow access to real-time operating parameters. With these features, this easy-to-install, hot-swappable transceiver is suitable for fiber communications up to 16G. The FC transceiver is applied to Storage Area Networking in Data Centers, Data Center Fiber Channel Interconnections over Backbone, Enterprise Network SAN Interconnections, etc.
Click to open expanded view
Brocade Compatible SFP+ 16G Fibre Channel 850nm 100m DOM Duplex LC/UPC MMF Optical Transceiver Module
Hot #67994
Hot #67994
73,78 € (Incl. VAT)
FS P/N: SFP-16GSR-85
4K Sold
11 Reviews
3 Questions
Transceiver Models:
348 in DE Warehouse, Get it by 23 Sep, 2024
141 in Global Warehouse, Get it by 4 Oct, 2024
110 in Transit, Get it by 12 Dec, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express® on orders over 79,00 €
5-Year Warranty
30-Day Returns
30-Day Exchange
Brocade Compatible 16G Fibre Channel SFP+ Transceiver Module (MMF, 850nm, 100m, LC, DOM)
Specifications
Part Number
SFP-16GSR-85
Vendor Name
FS.COM
Form Factor
SFP+
Max Data Rate
16Gbps
Wavelength
850nm
Max Cable Distance
100m @ OM3 MMF
Connector
LC duplex
Optical Components
VCSEL 850nm
Media
MMF
DOM Support
Yes
TX Power
-7.8~-1.3dBm
Receiver Sensitivity
<0dBm
Commercial Temperature Range
0 to 70°C (32 to 158°F)
Protocols
FC-PI-5, SFF-8432, SFF-8472, SFF-8431
Quality Testing Program
Quality Testing Program
Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Questions & Answers
Ask a question
All (3)Multi-rate (1)Product Recommendation (1)
Customer Reviews
Write a review
(undefined reviews)
5
stars
4
stars
3
stars
2
stars
1
star
11
0
0
0
0
J***z
Portugal
July 12, 2022
Product OK and excelent delivery time.
Verified Purchase
Helpful 0
Comment 0J***z
Portugal
July 12, 2022
Product OK and excelent delivery time.
Verified Purchase
Helpful 0
Comment 0C***n
France
June 01, 2017
All orders have been filled very quickly. The transceivers came to me soon with good packaging and they work well with no issues. And thanks for the great service. I'll always look at your site first.
Verified Purchase
Helpful 0
Comment 0See all reviews
Resources
Recently Viewed