The 10GBASE-T module offers connectivity options at 10Gbps data rates. The module features an SFP+ form factor and an RJ-45 interface, enabling the use of CAT6A/CAT7 cables for connecting to endpoints with embedded 10GBASE-T ports. It supports distances of up to 30 meters, providing a cost-effective solution for intra-rack and inter-rack connections.
This transceiver is compliant with IEEE 802.3an, IEEE 802.3az, SFF-8431 and SFP+ MSA. Each SFP transceiver module is individually tested to be used on a series of switches, routers, servers, network interface card (NICs) etc. Featuring low power consumption, this easy to install, hot swappable 10G SFP+ transceiver is ideal for enterprise networking for LAN applications and different other networking places using copper connections.
Note: The FS P/N is changed from SFP-10G-T to SFP-10G-T-30, but the product is the same. Only the FS P/N has been changed.
Click to open expanded view
H3C Compatible SFP+ 10GBASE-T Copper 30m RJ-45 Transceiver Module (LOS)
#66615
#66615
82,11 € (Incl. VAT)
FS P/N: SFP-10G-T-30
3.1K Sold
208 Reviews
14 Questions
Transceiver Models:
Compatible:
3515 in DE Warehouse, Get it by 11 Sep, 2024
758 in Global Warehouse, Get it by 9 Sep, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express® on orders over 79,00 €
Free Product Trial
5-Year Warranty
30-Day Returns
30-Day Exchange
H3C Compatible 10GBASE-T SFP+ Transceiver Module (Copper, 30m, RJ-45)
Specifications
Part Number
SFP-10G-T-30
Vendor Name
FS
Form Factor
SFP+
Max Data Rate
10Gbps
Power Consumption
≤2.9W
Cable Distance
30m@Cat6a/Cat7 or Better
Connector
RJ-45
Cable Type
Copper
Special Features
RX_LOS
DDM/DOM
Not Implemented
EMC (Electro Magnetic Compatibility)
Supported
MTBF
5,000,000 Hours
Commercial Temperature Range
0 to 70°C (32 to 158°F)
Protocols
IEEE 802.3an, IEEE 802.3az, SFP+ MSA, SFF-8431
Quality Testing Program
Quality Testing Program
Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Features
Flexible Local Area Network Deployment
It is possible to create a flexible and low-cost local area network using pre-installed Ethernet cables over short distances.
Low Power Consumption for Energy-saving
Built-in Marvell Chip enables 10G Ethernet stable transmission and low power consumption, saving energy and offering cost-effective solution.
Marvell Chip
Stable Transmission
≤2.9W
Low Power Consumption
10Gbps
Up to 10G Ethernet Connection
Easy to Install with RJ45 Connector
RJ45 interface with hot swappable, Plug and Play, designed for 10G Ethernet connections within racks and across adjacent racks over Cat 6a/7 cable.
Tested in Host Devices for Proven Interoperability
Enable Seamless Connectivity for Your Network
Reconfiguring the transceiver to work with different brands,FS BOX offers flexibility in stock costs.
Data Rate (Max.) | 10Gbps | 10Gbps | 10Gbps |
Connector | RJ-45 | RJ-45 | RJ-45 |
Cable Distance (Max.) | 10/100/1000M:100m 2.5G:100m 5G:70m 10G:30m | 30m | 80m |
Cable Type | Cat6A/Cat7 or Better | Cat6A/Cat7 or Better | Cat6A/Cat7 or Better |
Power Consumption | <2.5W | <2.5W | <2.9W |
Operating Temperature | 0 to 70°C | 0 to 70°C -40 to 85°C (IND) | 0 to 70°C |
Videos
See more
Questions & Answers
Ask a question
All (14)H3C Series (1)HP Aruba (1)HPE FlexFabric Series (1)Other Compatibility (1)
Customer Reviews
Write a review
(undefined reviews)
5
stars
4
stars
3
stars
2
stars
1
star
203
4
0
0
1
H***s
United States
June 27, 2024
These are absolutely amazing. We were buying SFP's from another vendor, but kept having issues. These have been in place twice as long as the original, and we have had no issues with the network going up or down. I highly recommend these, and will by buying more in the future.
Verified Purchase
Helpful 0
Comment 0B***g
Netherlands
May 20, 2024
Quick delivery, good quality
Works perfectly with non fs switches and Nics
Works perfectly with non fs switches and Nics
Verified Purchase
Helpful 0
Comment 0B***g
Netherlands
May 20, 2024
Quick delivery, good quality
Works perfectly with non fs switches and Nics
Works perfectly with non fs switches and Nics
Verified Purchase
Helpful 0
Comment 0See all reviews
Resources
Recently Viewed