Dell Networking SFP-1G-SX compatible SFP transceiver supports up to 550m link lengths over multi-mode fiber (MMF) using a wavelength of 850nm via an LC connector. Each SFP transceiver module is individually tested to be used on a series of Dell switches, routers, servers, network interface card (NICs) etc.
Featuring low power consumption, the hot swappable 1G SFP transceiver is ideal for Internet Service Provider (ISP) Gigabit Ethernet communication links, Enterprise LAN & SAN Networks, Data Center LAN & SAN Networks and other optical links.
![Dell Networking SFP-1G-SX Compatible SFP 1000BASE-SX 850nm 550m DOM Duplex LC/UPC MMF Optical Transceiver Module This picture is about SFP1G-SX-85.](https://resource.fs.com/mall/mainImg/20230328113519o3do1n.jpg)
Click to open expanded view
![Dell Networking SFP-1G-SX Compatible SFP 1000BASE-SX 850nm 550m DOM Duplex LC/UPC MMF Optical Transceiver Module This picture is about SFP1G-SX-85.](https://resource.fs.com/images/zDutOenAgzGrEeYo.jpg)
![Dell Networking SFP-1G-SX Compatible SFP 1000BASE-SX 850nm 550m DOM Duplex LC/UPC MMF Optical Transceiver Module This picture is about SFP1G-SX-85.](https://resource.fs.com/mall/mainImg/60x60/20230328113519o3do1n.jpg)
![Dell Networking SFP-1G-SX Compatible SFP 1000BASE-SX 850nm 550m DOM Duplex LC/UPC MMF Optical Transceiver Module This picture is about SFP1G-SX-85.](https://resource.fs.com/mall/mainImg/60x60/20230328120835cd7qzb.jpg)
![Dell Networking SFP-1G-SX Compatible SFP 1000BASE-SX 850nm 550m DOM Duplex LC/UPC MMF Optical Transceiver Module This picture is about SFP1G-SX-85.](https://resource.fs.com/mall/mainImg/60x60/20230328120835o8b42e.jpg)
![Dell Networking SFP-1G-SX Compatible SFP 1000BASE-SX 850nm 550m DOM Duplex LC/UPC MMF Optical Transceiver Module This picture is about SFP1G-SX-85.](https://resource.fs.com/mall/mainImg/60x60/2023032812083561s6yo.jpg)
![Dell Networking SFP-1G-SX Compatible SFP 1000BASE-SX 850nm 550m DOM Duplex LC/UPC MMF Optical Transceiver Module This picture is about SFP1G-SX-85.](https://resource.fs.com/mall/mainImg/60x60/20230328120835fjt6ag.jpg)
![Dell Networking SFP-1G-SX Compatible SFP 1000BASE-SX 850nm 550m DOM Duplex LC/UPC MMF Optical Transceiver Module This picture is about SFP1G-SX-85.](https://resource.fs.com/mall/mainImg/60x60/20220812153317ujmm8z.jpg)
Dell Networking SFP-1G-SX Compatible SFP 1000BASE-SX 850nm 550m DOM Duplex LC/UPC MMF Optical Transceiver Module
#13278
#13278
8,33 € (Incl. VAT)
FS P/N: SFP1G-SX-85
4K Sold
1.9K Reviews
11 Questions
Transceiver Models:
Compatible:
15993 in DE Warehouse, Get it by 04 Jul, 2024
2103 in Global Warehouse, Get it by 16 Jul, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express® on orders over 79,00 €
Free Product Trial
5-Year Warranty
30-Day Returns
30-Day Exchange
Dell Networking SFP-1G-SX Compatible 1000BASE-SX SFP Transceiver Module (MMF, 850nm, 550m, LC, DOM)
Specifications
Dell Compatible
SFP-1G-SX
Vendor Name
FS
Form Factor
SFP
Max. Data Rate
1000Mbps
Wavelength
850nm
Max. Cable Distance
550m over OM2 MMF
Connector
Duplex LC
Optical Components
VCSEL 850nm
Media
MMF
DOM Support
Yes
TX Power
-9.5 ~ - 3dBm
Receiver Sensitivity
< -17dBm
Commercial Temperature Range
0 to 70°C (32 to 158°F)
Protocols
MSA Compliant, IEEE 802.3z
Quality Testing Program
Quality Testing Program
![](https://resource.fs.com/mall/ckfinder/ftp_images/product/20220902172543_802.jpg)
Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Connectivity Solutions
![](https://resource.fs.com/mall/fs_scene_images/20230401112632m23yi7.jpg)
Features
1G Connectivity for Data Center
Featured with low power consumption, the SFP transceivers provide a cost-effective solution for Gigabit Ethernet applications.
Tested in Host Devices for Proven Interoperability
Every unit is quality tested for compatibility in the targeted switch environment, which guarantees flawless operations.
![](https://resource.fs.com/mall/fs_scene_images/2023083016495668r65x.jpg)
Hot Pluggable SFP MSA Compliant
Digital Optical Monitoring
Class 1 FDA Laser Safety
Comprehensive Testing Increases Reliability
Qualified through a rigorous process with advanced equipments to ensure you get the high quality and reliable optics.
Optical Spectrum Test
No Packet Loss & CRC
Eye Pattern Test
Mask Margin >20%
Bit Error Rate Test
BER 1E-12
Temperature Test
0~70°C
Enable Seamless Connectivity for Your Network
Reconfiguring the transceiver to work with different brands, FS BOX offers flexibility in stock costs.
Questions & Answers
Ask a question
All (11)Compatibility (3)
Customer Reviews
Write a review
(undefined reviews)
5
stars
4
stars
3
stars
2
stars
1
star
1642
212
86
1
1
S***m
Canada
April 29, 2024
Working perfectly, I recommend it
Verified Purchase
Helpful 0
Comment 0K***n
Australia
February 12, 2024
I can't say enough about the great support we received from FS.
Got the devices up and running. Many thanks to Sylvia & Rig for their help.
Got the devices up and running. Many thanks to Sylvia & Rig for their help.
Verified Purchase
Helpful 1
Comment 0S***c
Canada
February 07, 2024
Great Product, Shipping was fast and really good service from FS
Verified Purchase
Helpful 0
Comment 0See all reviews
Resources
Recently Viewed